The Cisco QSFP-8LC-AOC10M Compatible 40G QSFP+ to 4 duplex LC Breakout Active Optical Cable operates over Multi-Mode Fiber (MMF). This breakout cable is compliant with SFF-8436, IEEE 802.3ba and QSFP MSA standards.
It provides a connection of a 40G QSFP+ port on one end and to four duplex LC connectors on the other end and is suitable for quick and simple connections within racks and across adjacent racks.
Click to open expanded view
10m (33ft) Cisco QSFP-8LC-AOC10M Compatible 40G QSFP+ to 4 Duplex LC Active Optical Breakout Cable
#48660
#48660
102,00 € (Excl. VAT)
FS P/N: Q-8LCAO10121,38 € (Incl. VAT)
FS P/N: Q-8LCAO10
529 Sold
41 Reviews
1 Question
Length:
19 In Global Warehouse, Get It By May 9, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Q&A
Reviews
Resources
Cisco QSFP-8LC-AOC10M Compatible 40G QSFP+ Breakout AOC (10-meter, OM3 MMF, QSFP+ to 4 duplex LC)
Specifications
Cisco Compatible
QSFP-8LC-AOC10M
Vendor Name
FS
Connector Type
QSFP+ to 4 duplex LC
Max Data Rate
40Gbps
Minimum Bend Radius
3mm
Fiber Type
OM3 Multimode Fiber (MMF)
Cable Length
10m (32.81ft)
Jacket Material
OFNP
Wavelength
1310nm
Temperature
0 to 70°C (32 to 158°F)
Protocols
10G/40Gigabit Ethernet or Fibre Channel
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Direct Connection for 40GbE QSFP+ to 4x LC AOC
Direct Connection for 40GbE QSFP+ to 4x LC AOC
View products Specifications
Cisco QSFP-8LC-AOC10M Compatible 40G QSFP+ Breakout AOC (10-meter, OM3 MMF, QSFP+ to 4 duplex LC)
The Cisco QSFP-8LC-AOC10M Compatible 40G QSFP+ to 4 duplex LC Breakout Active Optical Cable operates over Multi-Mode Fiber (MMF). This breakout cable is compliant with SFF-8436, IEEE 802.3ba and QSFP MSA standards.
It provides a connection of a 40G QSFP+ port on one end and to four duplex LC connectors on the other end and is suitable for quick and simple connections within racks and across adjacent racks.
Specifications
Cisco Compatible
QSFP-8LC-AOC10M
Vendor Name
FS
Connector Type
QSFP+ to 4 duplex LC
Max Data Rate
40Gbps
Minimum Bend Radius
3mm
Fiber Type
OM3 Multimode Fiber (MMF)
Cable Length
10m (32.81ft)
Jacket Material
OFNP
Wavelength
1310nm
Temperature
0 to 70°C (32 to 158°F)
Protocols
10G/40Gigabit Ethernet or Fibre Channel
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Direct Connection for 40GbE QSFP+ to 4x LC AOC
Direct Connection for 40GbE QSFP+ to 4x LC AOC
View products Questions & Answers
Customer Reviews
Resources
102,00 € (Excl. VAT)
121,38 € (Incl. VAT)
19 In Global Warehouse