FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FS-FAOC-SCA-SM-P.
This picture is about FS-FAOC-SCA-SM-P.
This picture is about FS-FAOC-SCA-SM-P.
This picture is about FS-FAOC-SCA-SM-P.
This picture is about FS-FAOC-SCA-SM-P.
This picture is about FS-FAOC-SCA-SM-P.
This picture is about FS-FAOC-SCA-SM-P.
This picture is about FS-FAOC-SCA-SM-P.
This picture is about FS-FAOC-SCA-SM-P.
This picture is about FS-FAOC-SCA-SM-P.

SC/APC Single Mode 0.9/2.0/3.0mm Pre-polished Ferrule Field Assembly Connector Fast/Quick Connector

Hot #48517
Hot #48517

SC APC 0.9, 2.0, 3.0mm OS2

3,80 € (Excl. VAT)
FS P/N: FS-FAOC-SCA-SM-P
4,52 € (Incl. VAT)
FS P/N: FS-FAOC-SCA-SM-P
72.2K Sold
40 Reviews
12 Questions
938 In Global Warehouse, Get It By May 7, 2024
70 Back in stock, Recently Get It By Jun 3, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Pre-polished Ferrule Fast Connector

The SC/APC fast connector are factory pre-polished, field-installable connectors that completely eliminate the need for hand polishing in the field. Proven mechanical splice technology ensuring precision fiber alignment, a factory pre-cleaved fiber stub and a proprietary index-matching gel combine to offer an immediate low loss termination to either single-mode or multimode optical fibers.

The Field Assembly Connector series are already a popular solution for optical wiring inside buildings and floors for LAN & CCTV applications and with the expansion of FTTH, is already proving itself to be the connector of choice by incumbents, municipalities, utilities & alternative carriers. Our Field Assembly Optical Connector series are now available in SC, LC, or FC variants, catering for 250um to 900um, and 2.0mm, 3.0mm diameter single mode and multimode fiber types, including Multi-mode 62.5/125um and Multi-mode 50/125um. The single-mode versions are available with SPC or APC ferrules.

Please kindly note that 0.9mm, 2.0mm and 3.0mm diameter are for the same usage. If 2.0mm or 3.0mm are needed, just remove the tail handle from 0.9mm fast connector.

Specifications
Connector Type
SC
Polishing
APC
Ferrule
Ceramic
Fiber Mode
9/125μm Singlemode
Cable Diameters
0.9/2.0/3.0mm
Dimension
50mm
Insertion Loss
≤0.35dB
Return Loss
≥50dB
Tension Test
900µm 10N, 2.0mm 20N
3.0mm 50N
Temperature
Storage -40 to 85°C
Operating -40 to 85°C
Note:1.Assembly connector fast/quick connector requires only normal fiber preparation tools: a fiber stripping tool, wipes and a fiber cleaver.2.Since FC type is special, please contact
for more details.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Pre-polished Connectors Support Installating in the Field
Fast connectors are designed for premise environments, patch panels, and rapid repair/replacement requirements, as well as applications requiring fast network deployment.
Reinserted up to Two Times
For Singlemode Optic Cables
Insertion Loss ≤0.35dB
Installation Instruction

Insert the fiber into the screw cap

Strip off the 900μm tight buffer and clean it with alcohol-wet tissue

Cut off the bare fiber to 12mm using optical fiber cleaver

Insert the fiber into connector body through fiber guide and stop when it bends

Push the fixed ring forward to lock the fiber, and then tighten the screw cap

Install the SC housing to complete the connection, then the installation is finished

Specifications

Pre-polished Ferrule Fast Connector

The SC/APC fast connector are factory pre-polished, field-installable connectors that completely eliminate the need for hand polishing in the field. Proven mechanical splice technology ensuring precision fiber alignment, a factory pre-cleaved fiber stub and a proprietary index-matching gel combine to offer an immediate low loss termination to either single-mode or multimode optical fibers.

The Field Assembly Connector series are already a popular solution for optical wiring inside buildings and floors for LAN & CCTV applications and with the expansion of FTTH, is already proving itself to be the connector of choice by incumbents, municipalities, utilities & alternative carriers. Our Field Assembly Optical Connector series are now available in SC, LC, or FC variants, catering for 250um to 900um, and 2.0mm, 3.0mm diameter single mode and multimode fiber types, including Multi-mode 62.5/125um and Multi-mode 50/125um. The single-mode versions are available with SPC or APC ferrules.

Please kindly note that 0.9mm, 2.0mm and 3.0mm diameter are for the same usage. If 2.0mm or 3.0mm are needed, just remove the tail handle from 0.9mm fast connector.

Specifications
Connector Type
SC
Polishing
APC
Ferrule
Ceramic
Fiber Mode
9/125μm Singlemode
Cable Diameters
0.9/2.0/3.0mm
Dimension
50mm
Insertion Loss
≤0.35dB
Return Loss
≥50dB
Tension Test
900µm 10N, 2.0mm 20N
3.0mm 50N
Temperature
Storage -40 to 85°C
Operating -40 to 85°C
Note:1.Assembly connector fast/quick connector requires only normal fiber preparation tools: a fiber stripping tool, wipes and a fiber cleaver.2.Since FC type is special, please contact
for more details.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Pre-polished Connectors Support Installating in the Field
Fast connectors are designed for premise environments, patch panels, and rapid repair/replacement requirements, as well as applications requiring fast network deployment.
Reinserted up to Two Times
For Singlemode Optic Cables
Insertion Loss ≤0.35dB
Installation Instruction

Insert the fiber into the screw cap

Strip off the 900μm tight buffer and clean it with alcohol-wet tissue

Cut off the bare fiber to 12mm using optical fiber cleaver

Insert the fiber into connector body through fiber guide and stop when it bends

Push the fixed ring forward to lock the fiber, and then tighten the screw cap

Install the SC housing to complete the connection, then the installation is finished

Questions & Answers

Customer Reviews

Resources

3,80 € (Excl. VAT)

4,52 € (Incl. VAT)

938 In Global Warehouse