FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about AM-OS2SCSX.
00:35
This picture is about AM-OS2SCSX.
This picture is about AM-OS2SCSX.
This picture is about AM-OS2SCSX.
This picture is about AM-OS2SCSX.
This picture is about AM-OS2SCSX.
This picture is about AM-OS2SCSX.
This picture is about AM-OS2SCSX.
This picture is about AM-OS2SCSX.
This picture is about AM-OS2SCSX.
This picture is about AM-OS2SCSX.
This picture is about AM-OS2SCSX.

1m (3ft) SC APC to SC APC Simplex OS2 Single Mode Indoor Armored PVC (OFCR) 3.0mm Fiber Optic Patch Cable

Hot #41655
Hot #41655

G.657.A1 Fiber Indoor Rodents Resistance

4,30 € (Excl. VAT)
FS P/N: AM-OS2SCSX
5,12 € (Incl. VAT)
FS P/N: AM-OS2SCSX
80.6K Sold
64 Reviews
17 Questions
164 In DE Warehouse, Get It By Apr 26, 2024
2182 In Global Warehouse, Get It By May 7, 2024
1000 Back in stock, Recently Get It By May 16, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Videos
Q&A
Reviews
Resources

OS2 9/125 Single Mode SC/APC to SC/APC Simplex Indoor Armored Fiber Optic Cable

Armored fiber optic cable with build-in metal armor can provide stronger protection of the optical fibers than standards fiber optic cables. The rugged armored cables allow optical fiber to be installed in the most hazardous areas, including environments with slight dust, oil, gas, moisture, or even damage-causing rodents and pests.

Specifications
Connector Type
SC to SC
Polish Type
APC to APC
Fiber Mode
OS2 9/125μm
Fiber Count
Simplex
Fiber Grade
G.657.A1
Min. Bend Radius
10/5D (Dynamic/Static)
Cable Diameter
3.0mm
Cable Jacket
PVC
Fiber Cords Structure
Single Armored, Stainless Steel Tube
Tensile Load
120/225N (Long/Short Term)
Insertion Loss
≤0.3dB
Return Loss
≥60dB
Operating Temperature
-25~70°C
Storage Temperature
-25~70°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Tough Steel Tube Protects Network Connection Further
Stainless steel tube can provide good protection against optical fiber breakage and be used in a slight oil, gas and moisture environment, which ensure the operation of the network.
Trampling Resistance
Moisture Resistance
Gas Resistance
Oil Resistance
Rodents/Pests Resistance

10/5D Min. Bend Radius

The G.657.A1 fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules reach up to 500 times insertions lifespan.

120-225N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Meet the Various Indoor Installation Needs

Exceptional durability of armored patch cables makes them suitable for a variety of applications, including data center connections, office cabling, security surveillance, and medical equipment, etc.

Fiber Count
Simplex / 1 Fiber
Simplex / 1 Fiber
Fiber Grade
G.657.A1
G.657.A1/G.652.D
Jacket
PVC
PVC
Cable Diameter
3.0mm
2.0mm
Insertion Loss
≤0.3dB
≤0.3dB
Min. Bend Radius
(Fiber Cable)
10/5D (Dynamic/Static)
10/5D (Dynamic/Static)
Operating Temperature
-25~70°C
-20~70°C
Application
Indoor, Hazardous Areas
Indoor, General Building
Specifications

OS2 9/125 Single Mode SC/APC to SC/APC Simplex Indoor Armored Fiber Optic Cable

Armored fiber optic cable with build-in metal armor can provide stronger protection of the optical fibers than standards fiber optic cables. The rugged armored cables allow optical fiber to be installed in the most hazardous areas, including environments with slight dust, oil, gas, moisture, or even damage-causing rodents and pests.

Specifications
Connector Type
SC to SC
Polish Type
APC to APC
Fiber Mode
OS2 9/125μm
Fiber Count
Simplex
Fiber Grade
G.657.A1
Min. Bend Radius
10/5D (Dynamic/Static)
Cable Diameter
3.0mm
Cable Jacket
PVC
Fiber Cords Structure
Single Armored, Stainless Steel Tube
Tensile Load
120/225N (Long/Short Term)
Insertion Loss
≤0.3dB
Return Loss
≥60dB
Operating Temperature
-25~70°C
Storage Temperature
-25~70°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Tough Steel Tube Protects Network Connection Further
Stainless steel tube can provide good protection against optical fiber breakage and be used in a slight oil, gas and moisture environment, which ensure the operation of the network.
Trampling Resistance
Moisture Resistance
Gas Resistance
Oil Resistance
Rodents/Pests Resistance

10/5D Min. Bend Radius

The G.657.A1 fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules reach up to 500 times insertions lifespan.

120-225N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Meet the Various Indoor Installation Needs

Exceptional durability of armored patch cables makes them suitable for a variety of applications, including data center connections, office cabling, security surveillance, and medical equipment, etc.

Fiber Count
Simplex / 1 Fiber
Simplex / 1 Fiber
Fiber Grade
G.657.A1
G.657.A1/G.652.D
Jacket
PVC
PVC
Cable Diameter
3.0mm
2.0mm
Insertion Loss
≤0.3dB
≤0.3dB
Min. Bend Radius
(Fiber Cable)
10/5D (Dynamic/Static)
10/5D (Dynamic/Static)
Operating Temperature
-25~70°C
-20~70°C
Application
Indoor, Hazardous Areas
Indoor, General Building

Questions & Answers

Customer Reviews

Resources

4,30 € (Excl. VAT)

5,12 € (Incl. VAT)

164 In DE Warehouse
2182 In Global Warehouse