FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 5EIM-S.
This picture is about 5EIM-S.
This picture is about 5EIM-S.
This picture is about 5EIM-S.
This picture is about 5EIM-S.
This picture is about 5EIM-S.
This picture is about 5EIM-S.
This picture is about 5EIM-S.
This picture is about 5EIM-S.
This picture is about 5EIM-S.

Cat5e Keystone RJ45 Coupler, Shielded, Female to Female Insert Inline Coupler

#41593
#41593

1GBase-T 22-32AWG Cable

2,10 € (Excl. VAT)
FS P/N: 5EIM-S
2,50 € (Incl. VAT)
FS P/N: 5EIM-S
12.6K Sold
3 Reviews
4 Questions
343 In Global Warehouse, Get It By May 14, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews

Cat5e RJ45 (8P8C) Coupler Keystone Insert Module, STP

Keystone snap-in modules provide a full range of solution for voice, home networking, home office, audio/video and more. Provides feed-through patching with compatible patch panel or wall plate and contacts two shielded Cat5e cables to create one longer cable.

Specifications
Product Type
Cat5e Coupler Module
Color
Metal Silver
Termination Style
Coupler
Connector
RJ45 Female
Conductor Gauges Supported
22-32 AWG Cable
Wiring Scheme
T568A/T568B
Application
Shielded
Dimensions (HxWxD)
0.63"x0.57"x1.26" (16x14.5x32mm)
Data Rate Support
1000Base-T
Operating Temperature
-10°C to 65°C (-14°F to 149°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

RJ45 Coupler Module - Superior Construction for Superior Performance

50 Microinches Gold-Plated

Contacts for durability and a long life.

Protective Shielded Housing

Pure copper metarial, ensure clean and clear transmissions.

Buckle Design

Easy plug and play, safer to use.

Specifications

Cat5e RJ45 (8P8C) Coupler Keystone Insert Module, STP

Keystone snap-in modules provide a full range of solution for voice, home networking, home office, audio/video and more. Provides feed-through patching with compatible patch panel or wall plate and contacts two shielded Cat5e cables to create one longer cable.

Specifications
Product Type
Cat5e Coupler Module
Color
Metal Silver
Termination Style
Coupler
Connector
RJ45 Female
Conductor Gauges Supported
22-32 AWG Cable
Wiring Scheme
T568A/T568B
Application
Shielded
Dimensions (HxWxD)
0.63"x0.57"x1.26" (16x14.5x32mm)
Data Rate Support
1000Base-T
Operating Temperature
-10°C to 65°C (-14°F to 149°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
RJ45 Coupler Module - Superior Construction for Superior Performance

50 Microinches Gold-Plated

Contacts for durability and a long life.

Protective Shielded Housing

Pure copper metarial, ensure clean and clear transmissions.

Buckle Design

Easy plug and play, safer to use.

Questions & Answers

Customer Reviews

2,10 € (Excl. VAT)

2,50 € (Incl. VAT)

343 In Global Warehouse