FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 6IM-S.
This picture is about 6IM-S.
This picture is about 6IM-S.
This picture is about 6IM-S.
This picture is about 6IM-S.
This picture is about 6IM-S.
This picture is about 6IM-S.
This picture is about 6IM-S.
This picture is about 6IM-S.
This picture is about 6IM-S.

Cat6 Keystone RJ45 Coupler, Shielded, Female to Female Insert Inline Coupler

Hot #41312
Hot #41312

1GBase-T 22-32AWG Cable

2,20 € (Excl. VAT)
FS P/N: 6IM-S
2,62 € (Incl. VAT)
FS P/N: 6IM-S
53.3K Sold
6 Reviews
5 Questions
417 In DE Warehouse, Get It By Apr 29, 2024
92 In Global Warehouse, Get It By May 8, 2024
630 Back in stock, Recently Get It By Jun 11, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews

Cat6 RJ45 (8P8C) Coupler Keystone Insert Module, STP

Keystone snap-in modules provide a full range of solution for voice, home networking, home office, audio/video and more. Provides feed-through patching with compatible patch panel or wall plate and contacts two shielded Cat6 cables to create one longer cable.

Specifications
Product Type
Cat6 Coupler Module
Color
Metal Silver
Termination Style
Coupler
Connector
RJ45 Female
Conductor Gauges Supported
22-32 AWG Cable
Wiring Scheme
T568A/T568B
Application
Shielded
Dimensions (HxWxD)
0.63"x0.57"x1.26" (16x14.5x32mm)
Data Rate Support
1000Base-T
Operating Temperature
-10°C to 65°C (-14°F to 149°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

RJ45 Coupler Module - Superior Construction for Superior Performance

50 Microinches Gold-Plated

Contacts for durability and a long life.

Protective Shielded Housing

Pure copper metarial, ensure clean and clear transmissions.

Buckle Design

Easy plug and play, safer to use.

Versatile Installation

The Cat6a Keystone Couplers simply snap into wall plates, patch panels and network cables with no need for tools or punch down, which extend the length of two patch cables in a easy and simple way.

Specifications

Cat6 RJ45 (8P8C) Coupler Keystone Insert Module, STP

Keystone snap-in modules provide a full range of solution for voice, home networking, home office, audio/video and more. Provides feed-through patching with compatible patch panel or wall plate and contacts two shielded Cat6 cables to create one longer cable.

Specifications
Product Type
Cat6 Coupler Module
Color
Metal Silver
Termination Style
Coupler
Connector
RJ45 Female
Conductor Gauges Supported
22-32 AWG Cable
Wiring Scheme
T568A/T568B
Application
Shielded
Dimensions (HxWxD)
0.63"x0.57"x1.26" (16x14.5x32mm)
Data Rate Support
1000Base-T
Operating Temperature
-10°C to 65°C (-14°F to 149°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
RJ45 Coupler Module - Superior Construction for Superior Performance

50 Microinches Gold-Plated

Contacts for durability and a long life.

Protective Shielded Housing

Pure copper metarial, ensure clean and clear transmissions.

Buckle Design

Easy plug and play, safer to use.

Versatile Installation

The Cat6a Keystone Couplers simply snap into wall plates, patch panels and network cables with no need for tools or punch down, which extend the length of two patch cables in a easy and simple way.

Questions & Answers

Customer Reviews

2,20 € (Excl. VAT)

2,62 € (Incl. VAT)

417 In DE Warehouse
92 In Global Warehouse