FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about AM-OM4SCDX.
01:08
This picture is about AM-OM4SCDX.
This picture is about AM-OM4SCDX.
This picture is about AM-OM4SCDX.
This picture is about AM-OM4SCDX.
This picture is about AM-OM4SCDX.
This picture is about AM-OM4SCDX.
This picture is about AM-OM4SCDX.
This picture is about AM-OM4SCDX.
This picture is about AM-OM4SCDX.

5m (16ft) SC UPC to SC UPC Duplex OM4 Multimode Armored PVC (OFCR) 3.0mm Fiber Optic Patch Cable

#41091
#41091

BIF Indoor Rodents Resistance

14,00 € (Excl. VAT)
FS P/N: AM-OM4SCDX
16,66 € (Incl. VAT)
FS P/N: AM-OM4SCDX
48 Sold
49 Reviews
2 Questions
Length:
69 In Global Warehouse, Get It By May 6, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

OM4 50/125 Multimode SC/UPC to SC/UPC Duplex Indoor Armored Fiber Optic Cable

Armored fiber optic cable with build-in metal armor can provide stronger protection of the optical fibers than standards fiber optic cables. The rugged armored cables allow optical fiber to be installed in the most hazardous areas, including environments with slight dust, oil, gas, moisture, or even damage-causing rodents.

Specifications
Connector Type
SC to SC
Polish Type
UPC to UPC
Fiber Mode
OM4 50/125μm
Fiber Count
Duplex
Fiber Grade
Bend Insensitive
Min. Bend Radius
20/10D (Dynamic/Static)
Cable Diameter
3.0mm
Cable Jacket
PVC
Fiber Cords Structure
Single Armored, Stainless Steel Tube
Tensile Load
120/225N (Long/Short Term)
Insertion Loss
≤0.3dB
Return Loss
≥20dB
Operating Temperature
-25~70°C
Storage Temperature
-25~70°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Tough Steel Tube Protects Network Connection Further
Stainless steel tube can provide good protection against optical fiber breakage and be used in a slight oil, gas and moisture environment, which ensure the operation of the network.
Trampling Resistance
Moisture Resistance
Gas Resistance
Oil Resistance
Rodents/Pests Resistance

20/10D Min. Bend Radius

The BIF allows tighter cable bends for slack storage and routing.

Zirconia Ceramic Ferrule

The precision ferrules reach up to 500 times insertions lifespan.

120-225N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Meet the Various Indoor Installation Needs

Exceptional durability of armored fiber cables is suitable for network cabinet connection, ceiling channel wiring and under-floor wiring in data center.

Specifications

OM4 50/125 Multimode SC/UPC to SC/UPC Duplex Indoor Armored Fiber Optic Cable

Armored fiber optic cable with build-in metal armor can provide stronger protection of the optical fibers than standards fiber optic cables. The rugged armored cables allow optical fiber to be installed in the most hazardous areas, including environments with slight dust, oil, gas, moisture, or even damage-causing rodents.

Specifications
Connector Type
SC to SC
Polish Type
UPC to UPC
Fiber Mode
OM4 50/125μm
Fiber Count
Duplex
Fiber Grade
Bend Insensitive
Min. Bend Radius
20/10D (Dynamic/Static)
Cable Diameter
3.0mm
Cable Jacket
PVC
Fiber Cords Structure
Single Armored, Stainless Steel Tube
Tensile Load
120/225N (Long/Short Term)
Insertion Loss
≤0.3dB
Return Loss
≥20dB
Operating Temperature
-25~70°C
Storage Temperature
-25~70°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Tough Steel Tube Protects Network Connection Further
Stainless steel tube can provide good protection against optical fiber breakage and be used in a slight oil, gas and moisture environment, which ensure the operation of the network.
Trampling Resistance
Moisture Resistance
Gas Resistance
Oil Resistance
Rodents/Pests Resistance

20/10D Min. Bend Radius

The BIF allows tighter cable bends for slack storage and routing.

Zirconia Ceramic Ferrule

The precision ferrules reach up to 500 times insertions lifespan.

120-225N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Meet the Various Indoor Installation Needs

Exceptional durability of armored fiber cables is suitable for network cabinet connection, ceiling channel wiring and under-floor wiring in data center.

Questions & Answers

Customer Reviews

Resources

14,00 € (Excl. VAT)

16,66 € (Incl. VAT)

69 In Global Warehouse