FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SFPP-AC07.
00:41
This picture is about SFPP-AC07.
This picture is about SFPP-AC07.
This picture is about SFPP-AC07.
This picture is about SFPP-AC07.
This picture is about SFPP-AC07.
This picture is about SFPP-AC07.
This picture is about SFPP-AC07.
This picture is about SFPP-AC07.
This picture is about SFPP-AC07.
This picture is about SFPP-AC07.
This picture is about SFPP-AC07.

7m (23ft) Brocade XBR-TWX-0701 Compatible 10G SFP+ Active Direct Attach Copper Twinax Cable

#40124
#40124

≤0.1W 30mm 26AWG Twinax

64,00 € (Excl. VAT)
FS P/N: SFPP-AC07
76,16 € (Incl. VAT)
FS P/N: SFPP-AC07
23 Sold
6 Reviews
5 Questions
43 In Global Warehouse, Get It By Apr 12, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Brocade XBR-TWX-0701 Compatible 10G SFP+ DAC Twinax Cable (7-meter, Active, SFP+ to SFP+, 26AWG)

The 10G SFP+ Active Direct Attach Copper Twinax Cable is designed for use in 10GBASE Ethernet. This cable is compliant with IEEE 802.3, SFF-8431, and SFP+ MSA. With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.

Note: FS Box does not currently support changing H3C and HPE compatibility for DAC cables.

Specifications
Brocade Compatible
XBR-TWX-0701
Vendor Name
FS
Connector Type
SFP+ to SFP+
Max Data Rate
10Gbps
Minimum Bend Radius
30mm
Wire AWG
26AWG
Cable Length
7m (22.97ft)
Jacket Material
PVC (OFNR)
Cable Type
Active Twinax
Temperature
0 to 70°C (32 to 158°F)
Power Consumption
≤0.5W
Power Supply
3.3V
Protocols
1x InfiniBand QDR, DDR, SDR, 10 Gigabit Ethernet, Fibre Channel
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 10-Gigabit link between SFP+ 10G ports within racks and across adjacent racks.
<0.5W
Lower Power Consumption
Copper Cable
to Save OPEX
23mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Enable Seamless Connectivity for Your Network

FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.

Specifications

Brocade XBR-TWX-0701 Compatible 10G SFP+ DAC Twinax Cable (7-meter, Active, SFP+ to SFP+, 26AWG)

The 10G SFP+ Active Direct Attach Copper Twinax Cable is designed for use in 10GBASE Ethernet. This cable is compliant with IEEE 802.3, SFF-8431, and SFP+ MSA. With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.

Note: FS Box does not currently support changing H3C and HPE compatibility for DAC cables.

Specifications
Brocade Compatible
XBR-TWX-0701
Vendor Name
FS
Connector Type
SFP+ to SFP+
Max Data Rate
10Gbps
Minimum Bend Radius
30mm
Wire AWG
26AWG
Cable Length
7m (22.97ft)
Jacket Material
PVC (OFNR)
Cable Type
Active Twinax
Temperature
0 to 70°C (32 to 158°F)
Power Consumption
≤0.5W
Power Supply
3.3V
Protocols
1x InfiniBand QDR, DDR, SDR, 10 Gigabit Ethernet, Fibre Channel
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 10-Gigabit link between SFP+ 10G ports within racks and across adjacent racks.
<0.5W
Lower Power Consumption
Copper Cable
to Save OPEX
23mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Enable Seamless Connectivity for Your Network

FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.

Questions & Answers

Customer Reviews

Resources

64,00 € (Excl. VAT)

76,16 € (Incl. VAT)

43 In Global Warehouse