FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .

NEOCLEAN-E Pen Replacement Cartridge for 2.5mm SC/FC/ST/LSH One-Push Cleaner (3 pcs/set)

#39712
#39712

750+ Times For SC/FC/ST/LSH Connectors

155,00 € (Excl. VAT)
FS P/N: ATC-NE-ES3
184,45 € (Incl. VAT)
FS P/N: ATC-NE-ES3
658 Sold
0 Review
6 Questions
3 In DE Warehouse, Get It By Apr 2, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

NEOCLEAN-E Pen Replacement Cartridge for 2.5mm SC/FC/ST/LSH One-Push Cleaner (3 pcs/set)

The cleaning cartridge is designed specifically for SC/FC/ST/LSH connectors use. Please confirm for the connector types when purchasing replacement cartridges.

Specifications
Model Number
ATC-NE-ES3
Classification Color
Gray
Target Use
SC/FC/ST/LSH
Polish Type
PC/UPC/APC
No. of Cleanings
≥ 750 times
Quantity
3 pcs/set
* NTT-AT provides NEOCLEAN-E cleaners to FS.COM. Check the 
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Replaceable Cleaning Cartridge for NEOCLEAN-E3 Cleaner
Extend the service life of the pen cleaner three times and provide the same performance as the original cleaner.
Microfibers Tissue
Removes the smallest contamination not visible to the naked eye.
Transparent Window
Shows the take-up spool that moves over the head of the cleaning tip.
Compact Body
Cleaning in the narrow spaces of optical connector ports.
Dry Thread Solution Guarantees Cleaning Reliability.
Configured for deep cleaning to improve the reliability of communication services with just one push action.
750+ Clean Times
Provides a consistent and dependable cleaning every time.
Dry Cleaning
Provides an alcohol-free solution without the use of harmful substances.
Easy Installation
Pushes the new cartridge and handle straight in.
Specifications

NEOCLEAN-E Pen Replacement Cartridge for 2.5mm SC/FC/ST/LSH One-Push Cleaner (3 pcs/set)

The cleaning cartridge is designed specifically for SC/FC/ST/LSH connectors use. Please confirm for the connector types when purchasing replacement cartridges.

Specifications
Model Number
ATC-NE-ES3
Classification Color
Gray
Target Use
SC/FC/ST/LSH
Polish Type
PC/UPC/APC
No. of Cleanings
≥ 750 times
Quantity
3 pcs/set
* NTT-AT provides NEOCLEAN-E cleaners to FS.COM. Check the 
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Replaceable Cleaning Cartridge for NEOCLEAN-E3 Cleaner
Extend the service life of the pen cleaner three times and provide the same performance as the original cleaner.
Microfibers Tissue
Removes the smallest contamination not visible to the naked eye.
Transparent Window
Shows the take-up spool that moves over the head of the cleaning tip.
Compact Body
Cleaning in the narrow spaces of optical connector ports.
Dry Thread Solution Guarantees Cleaning Reliability.
Configured for deep cleaning to improve the reliability of communication services with just one push action.
750+ Clean Times
Provides a consistent and dependable cleaning every time.
Dry Cleaning
Provides an alcohol-free solution without the use of harmful substances.
Easy Installation
Pushes the new cartridge and handle straight in.

Questions & Answers

Customer Reviews

Resources

155,00 € (Excl. VAT)

184,45 € (Incl. VAT)

3 In DE Warehouse