FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about QSFP-ER4-40G.
This picture is about QSFP-ER4-40G.
This picture is about QSFP-ER4-40G.
This picture is about QSFP-ER4-40G.
This picture is about QSFP-ER4-40G.
This picture is about QSFP-ER4-40G.
This picture is about QSFP-ER4-40G.
This picture is about QSFP-ER4-40G.
This picture is about QSFP-ER4-40G.
This picture is about QSFP-ER4-40G.

HW QSFP-40G-ER4 Compatible QSFP+ 40GBASE-ER4 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module

#39622
#39622

Semtech DML BOX ≤3.5W Duplex LC SMF

888,00 € (Excl. VAT)
FS P/N: QSFP-ER4-40G
1.056,72 € (Incl. VAT)
FS P/N: QSFP-ER4-40G
781 Sold
171 Reviews
12 Questions
5 In Global Warehouse, Get It By May 8, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

HW QSFP-40G-ER4 Compatible 40GBASE-ER4 QSFP+ Optical Transceiver Module (SMF, 1310nm, 40km, LC)

The QSFP+ module is designed for use in 40GBASE Ethernet throughput up to 40km over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. This transceiver is compliant with QSFP+ MSA, IEEE 802.3bm 40GBASE-ER4 and OTU3 standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP+ MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, high-performance computing networks, enterprise core and distribution layer applications.

Specifications
HW Compatible
QSFP-40G-ER4
Vendor Name
FS
Form Factor
QSFP+
Max Data Rate
44.6Gbps (4x 11.2Gbps)
Wavelength
1310nm
Max Cable Distance
40km
Connector
Duplex LC
Media
SMF
Transimitter Type
DFB CWDM
Receiver Type
APD
TX Power
-2.7~4.5dBm
Receiver Sensitivity
<-21.2dBm
Powerbudget
18.5dB
Receiver Overload
-4.5dBm
Power Consumption
≤3.5W
Extinction Ratio
>5.5dB
Host FEC
Supported
Bit Error Ratio (BER)
1E-12
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
OTN OTU3, 40G Ethernet, SATA/SAS3, MSA Compliant
Notice: When the long reach transceiver is used in short distance transmission, please match with appropriate attenuator according to the table.
Distance
≤ 15km
≤ 25km
Attenuator

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
40G Connectivity with Direct Connect Cabling
View products
40G Connectivity with NIC
View products
Leaf-spine Connections
View products
40G Structured Cabling Connections
View products

Features

40G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the QSFP+ transceiver offers a popular way to help you quickly ramp up to 40G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Specifications

HW QSFP-40G-ER4 Compatible 40GBASE-ER4 QSFP+ Optical Transceiver Module (SMF, 1310nm, 40km, LC)

The QSFP+ module is designed for use in 40GBASE Ethernet throughput up to 40km over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. This transceiver is compliant with QSFP+ MSA, IEEE 802.3bm 40GBASE-ER4 and OTU3 standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP+ MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, high-performance computing networks, enterprise core and distribution layer applications.

Specifications
HW Compatible
QSFP-40G-ER4
Vendor Name
FS
Form Factor
QSFP+
Max Data Rate
44.6Gbps (4x 11.2Gbps)
Wavelength
1310nm
Max Cable Distance
40km
Connector
Duplex LC
Media
SMF
Transimitter Type
DFB CWDM
Receiver Type
APD
TX Power
-2.7~4.5dBm
Receiver Sensitivity
<-21.2dBm
Powerbudget
18.5dB
Receiver Overload
-4.5dBm
Power Consumption
≤3.5W
Extinction Ratio
>5.5dB
Host FEC
Supported
Bit Error Ratio (BER)
1E-12
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
OTN OTU3, 40G Ethernet, SATA/SAS3, MSA Compliant
Notice: When the long reach transceiver is used in short distance transmission, please match with appropriate attenuator according to the table.
Distance
≤ 15km
≤ 25km
Attenuator

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
40G Connectivity with Direct Connect Cabling
View products
40G Connectivity with NIC
View products
Leaf-spine Connections
View products
40G Structured Cabling Connections
View products
Features
40G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the QSFP+ transceiver offers a popular way to help you quickly ramp up to 40G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C

Questions & Answers

Customer Reviews

Resources

888,00 € (Excl. VAT)

1.056,72 € (Incl. VAT)

5 In Global Warehouse