Click to open expanded view
SFP 4G Fibre Channel 850nm 150m DOM Duplex LC MMF Optical Transceiver Module for FS Switches
#37684
#37684
29,75 € (Incl. VAT)
FS P/N: SFP4G-SW-85
179 Sold
10 Reviews
1 Question
Transceiver Models:
Pre-order, Ship by 12 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
4G Fibre Channel SFP Transceiver Module (MMF, 850nm, 150m, LC, DOM)
Specifications
Part Number
SFP4G-SW-85
Vendor Name
FS
Form Factor
SFP
Max Data Rate
4.25Gbps
Wavelength
850nm
Cable Distance
150m @ 4.25Gbps
Connector
LC duplex
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-9~ 0dBm
Receiver Sensitivity
< -20dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Extended Temperature Range
-5 to 85°C (23 to 185°F)
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (1)Backward Compatible (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
9
1
0
0
0
J***s
United States
March 08, 2017
I visited fs.com website multiple times in order to make a selection. The detailed information for Avago AFBR-57R5AP is superb and the online purchase process is very easy. I look forward to doing more purchases from FS.COM in the future.
Verified Purchase
Helpful 0
Comment 0E***l
United States
November 30, 2016
I ordered these SFPs to connect my switches. They work fine now.
Verified Purchase
Helpful 1
Comment 0R***d
Canada
October 20, 2016
Staff at FS.COM is always friendly and knowledgeable. Everything works as advertised.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed