FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about QSFP-CSR4-40G.
00:40
This picture is about QSFP-CSR4-40G.
This picture is about QSFP-CSR4-40G.
This picture is about QSFP-CSR4-40G.
This picture is about QSFP-CSR4-40G.
This picture is about QSFP-CSR4-40G.
This picture is about QSFP-CSR4-40G.
This picture is about QSFP-CSR4-40G.
This picture is about QSFP-CSR4-40G.
This picture is about QSFP-CSR4-40G.
This picture is about QSFP-CSR4-40G.
This picture is about QSFP-CSR4-40G.
This picture is about QSFP-CSR4-40G.
This picture is about QSFP-CSR4-40G.

Juniper Networks QSFPP-4X10GE-SR Compatible QSFP+ 4x10GBASE-SR 850nm 400m DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 10G-SR

#36440
#36440

Macom SANAN VCSEL ≤1.2W MTP-12 MMF

65,00 € (Excl. VAT)
FS P/N: QSFP-CSR4-40G
77,35 € (Incl. VAT)
FS P/N: QSFP-CSR4-40G
3.3K Sold
297 Reviews
13 Questions
57 In DE Warehouse, Get It By Apr 26, 2024
217 In Global Warehouse, Get It By May 9, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Free Product Trial
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Juniper QSFPP-4X10GE-SR Compatible 4x10GBASE-SR QSFP+ Optical Transceiver Module (MMF, 850nm, 400m, MTP/MPO, DOM)

The QSFP+ module is designed for use in 40GBASE Ethernet throughput up to 400m over multimode fiber (MMF) using a wavelength of 850nm via a MTP/MPO-12 connector. This transceiver is compliant with QSFP+ MSA, IEEE 802.3ba 40GBASE-SR4 and IEEE 802.3ae 10GBASE-SR standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP+ MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, high-performance computing networks, enterprise core, distribution layers.

Specifications
Juniper Networks Compatible
QSFPP-4X10GE-SR
Vendor Name
FS
Form Factor
QSFP+
Max Data Rate
42Gbps (4x 10.5Gbps)
Wavelength
850nm
Max Cable Distance
400m@OM4
Connector
MTP/MPO-12 Male
Media
MMF
Transimitter Type
VCSEL 850nm
Receiver Type
PIN
TX Power
-7.5~0dBm
Receiver Sensitivity
<-9.9dBm
Powerbudget
2.4dB
Receiver Overload
2.4dBm
Power Consumption
≤1.2W
Extinction Ratio
>3dB
Host FEC
Supported
Bit Error Ratio (BER)
1E-12
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
40G Ethernet, SATA/SAS3, IEEE 802.3ba, MSA Compliant

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
40G Connectivity with Direct Connect Cabling
View products
40G Connectivity with NIC
View products
Leaf-spine Connections
View products
10G to 40G Migration
View products
40G Structured Cabling Connections
View products
40G DWDM for 40km
View products

Features

40G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the QSFP+ transceiver offers a popular way to help you quickly ramp up to 40G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Specifications

Juniper QSFPP-4X10GE-SR Compatible 4x10GBASE-SR QSFP+ Optical Transceiver Module (MMF, 850nm, 400m, MTP/MPO, DOM)

The QSFP+ module is designed for use in 40GBASE Ethernet throughput up to 400m over multimode fiber (MMF) using a wavelength of 850nm via a MTP/MPO-12 connector. This transceiver is compliant with QSFP+ MSA, IEEE 802.3ba 40GBASE-SR4 and IEEE 802.3ae 10GBASE-SR standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP+ MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, high-performance computing networks, enterprise core, distribution layers.

Specifications
Juniper Networks Compatible
QSFPP-4X10GE-SR
Vendor Name
FS
Form Factor
QSFP+
Max Data Rate
42Gbps (4x 10.5Gbps)
Wavelength
850nm
Max Cable Distance
400m@OM4
Connector
MTP/MPO-12 Male
Media
MMF
Transimitter Type
VCSEL 850nm
Receiver Type
PIN
TX Power
-7.5~0dBm
Receiver Sensitivity
<-9.9dBm
Powerbudget
2.4dB
Receiver Overload
2.4dBm
Power Consumption
≤1.2W
Extinction Ratio
>3dB
Host FEC
Supported
Bit Error Ratio (BER)
1E-12
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
40G Ethernet, SATA/SAS3, IEEE 802.3ba, MSA Compliant

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
40G Connectivity with Direct Connect Cabling
View products
40G Connectivity with NIC
View products
Leaf-spine Connections
View products
10G to 40G Migration
View products
40G Structured Cabling Connections
View products
40G DWDM for 40km
View products
Features
40G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the QSFP+ transceiver offers a popular way to help you quickly ramp up to 40G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C

Questions & Answers

Customer Reviews

Resources

65,00 € (Excl. VAT)

77,35 € (Incl. VAT)

57 In DE Warehouse
217 In Global Warehouse