FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 介绍视频.
01:13
This picture is about QSFP-LR4-40G.
This picture is about QSFP-LR4-40G.
This picture is about QSFP-LR4-40G.
This picture is about QSFP-LR4-40G.
This picture is about QSFP-LR4-40G.
This picture is about QSFP-LR4-40G.
This picture is about QSFP-LR4-40G.
This picture is about 介绍视频.
This picture is about QSFP-LR4-40G.
This picture is about QSFP-LR4-40G.
This picture is about QSFP-LR4-40G.
This picture is about QSFP-LR4-40G.
This picture is about QSFP-LR4-40G.
This picture is about QSFP-LR4-40G.
This picture is about QSFP-LR4-40G.

Juniper Networks JNP-QSFP-40G-LR4 Compatible QSFP+ 40GBASE-LR4 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module

#36114
#36114

Semtech DFB BOX ≤3.5W Duplex LC SMF

309,00 € (Excl. VAT)
FS P/N: QSFP-LR4-40G
367,71 € (Incl. VAT)
FS P/N: QSFP-LR4-40G
2.4K Sold
577 Reviews
14 Questions
923 In DE Warehouse, Get It By Apr 30, 2024
781 In Global Warehouse, Get It By May 14, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Juniper JNP-QSFP-40G-LR4 Compatible 40GBASE-LR4 QSFP+ Optical Transceiver Module (SMF, 1310nm, 10km, LC, DOM)

The QSFP+ module is designed for use in 40GBASE Ethernet throughput up to 10km over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. This transceiver is compliant with QSFP+ MSA and IEEE 802.3ba 40GBASE-LR4 and OTU3 C4S1-2D1 standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP+ MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, high-performance computing networks, enterprise core and distribution layer applications.

Specifications
Juniper Compatible
QSFP-40GE-LR4
Vendor Name
FS
Form Factor
QSFP+
Max Data Rate
44.6Gbps (4x 11.2Gbps)
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transimitter Type
DFB CWDM
Receiver Type
PIN
TX Power
-7~2.3dBm
Receiver Sensitivity
<-11dBm
Powerbudget
4dB
Receiver Overload
2.3dBm
Power Consumption
≤3.5W
Core Size
9um
Extinction Ratio
>3.5dB
Modulation
NRZ
Host FEC
Supported
Bit Error Ratio (BER)
1E-12
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
OTN OTU3, 40G Ethernet, Fiber Channel, SATA/SAS3, MSA Compliant

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
Leaf-spine Connections
View products
40G Connectivity with Direct Connect Cabling
View products
40G Connectivity with NIC
View products
40G Structured Cabling Connections
View products
40G Structured Cabling Connections
View products

Features

40G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the QSFP+ transceiver offers a popular way to help you quickly ramp up to 40G transmission.
Leading Performance and Quality for 40G
Built-in Semtech Chip, the QSFP+ 40G transceiver offers high-speed, and low-power in 40G links. Equipped with individually designed BOX packaging.
Inphi Semtech Chip
Stable Transmission
≤ 3.5W
Low Power Consumption
BOX Packaging
Great Airtightness
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength
1310nm
1310nm
1310nm
1310nm
Connector
Duplex LC
MTP/MPO-12 Male
Duplex LC
Duplex LC
Cable Distance (Max.)
10km
10km
40km
80km
Cable Type
SMF
SMF
SMF
SMF
Transmitter Type
DFB CWDM
4x DFB
DFB CWDM
EML
Packaging Technology
BOX
BOX
BOX
BOX
Chip
Semtech
MAXIM
Semtech
Semtech
Power Consumption
≤3.5W
≤2.5W
≤3.5W
≤4.5W
Protocols
OTN OTU3, 40G Ethernet, Fiber Channel, SATA/SAS3, MSA Compliant
40G Ethernet, MSA Compliant
OTN OTU3, 40G Ethernet, SATA/SAS3, MSA Compliant
QSFP+ MSA, IEEE 802.3ba Compliant
Application
Data Center
40GBASE Ethernet
Data Center
40GBASE Ethernet
40G to 4x10G Breakout
Data Center
40GBASE Ethernet
Data Center
40GBASE Ethernet
Specifications

Juniper JNP-QSFP-40G-LR4 Compatible 40GBASE-LR4 QSFP+ Optical Transceiver Module (SMF, 1310nm, 10km, LC, DOM)

The QSFP+ module is designed for use in 40GBASE Ethernet throughput up to 10km over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. This transceiver is compliant with QSFP+ MSA and IEEE 802.3ba 40GBASE-LR4 and OTU3 C4S1-2D1 standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP+ MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, high-performance computing networks, enterprise core and distribution layer applications.

Specifications
Juniper Compatible
QSFP-40GE-LR4
Vendor Name
FS
Form Factor
QSFP+
Max Data Rate
44.6Gbps (4x 11.2Gbps)
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transimitter Type
DFB CWDM
Receiver Type
PIN
TX Power
-7~2.3dBm
Receiver Sensitivity
<-11dBm
Powerbudget
4dB
Receiver Overload
2.3dBm
Power Consumption
≤3.5W
Core Size
9um
Extinction Ratio
>3.5dB
Modulation
NRZ
Host FEC
Supported
Bit Error Ratio (BER)
1E-12
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
OTN OTU3, 40G Ethernet, Fiber Channel, SATA/SAS3, MSA Compliant

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
Leaf-spine Connections
View products
40G Connectivity with Direct Connect Cabling
View products
40G Connectivity with NIC
View products
40G Structured Cabling Connections
View products
40G Structured Cabling Connections
View products
Features
40G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the QSFP+ transceiver offers a popular way to help you quickly ramp up to 40G transmission.
Leading Performance and Quality for 40G
Built-in Semtech Chip, the QSFP+ 40G transceiver offers high-speed, and low-power in 40G links. Equipped with individually designed BOX packaging.
Inphi Semtech Chip
Stable Transmission
≤ 3.5W
Low Power Consumption
BOX Packaging
Great Airtightness
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength
1310nm
1310nm
1310nm
1310nm
Connector
Duplex LC
MTP/MPO-12 Male
Duplex LC
Duplex LC
Cable Distance (Max.)
10km
10km
40km
80km
Cable Type
SMF
SMF
SMF
SMF
Transmitter Type
DFB CWDM
4x DFB
DFB CWDM
EML
Packaging Technology
BOX
BOX
BOX
BOX
Chip
Semtech
MAXIM
Semtech
Semtech
Power Consumption
≤3.5W
≤2.5W
≤3.5W
≤4.5W
Protocols
OTN OTU3, 40G Ethernet, Fiber Channel, SATA/SAS3, MSA Compliant
40G Ethernet, MSA Compliant
OTN OTU3, 40G Ethernet, SATA/SAS3, MSA Compliant
QSFP+ MSA, IEEE 802.3ba Compliant
Application
Data Center
40GBASE Ethernet
Data Center
40GBASE Ethernet
40G to 4x10G Breakout
Data Center
40GBASE Ethernet
Data Center
40GBASE Ethernet

Questions & Answers

Customer Reviews

Resources

309,00 € (Excl. VAT)

367,71 € (Incl. VAT)

923 In DE Warehouse
781 In Global Warehouse