FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about PC20C13-15A.
This picture is about PC20C13-15A.
This picture is about PC20C13-15A.
This picture is about PC20C13-15A.
This picture is about PC20C13-15A.
This picture is about PC20C13-15A.
This picture is about PC20C13-15A.
This picture is about PC20C13-15A.

6ft (1.8m) IEC60320 C20 to IEC60320 C13 14AWG 250V/15A Power Cord, Red

#35997
#35997

CE / REACH / SJT (PVC)

14,00 € (Excl. VAT)
FS P/N: PC20C13-15A
16,66 € (Incl. VAT)
FS P/N: PC20C13-15A
766 Sold
26 Reviews
1 Question
Length:
Color:
Available for back order, Get It By Jun 10, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

6ft (1.8m) IEC60320 C20 to IEC60320 C13 14AWG 250V/15A Power Cord, Red

IEC60320 power cords offer a solution to power connectivity problems. With optimal lengths and various colors, they can minimize excess lengths and cord slack between PDUs and active equipment and can identify different devices easily. All kinds of connector types and international standards shall be available to meet multiple application environments.Compatible with computers, displays, printers, servers, UPS, PDUs, etc., applicable to a variety of scenarios.Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.

Specifications
Male
IEC60320 C20
Female
IEC60320 C13
Length
6ft (1.8m)
Color
Red
Gauge
14AWG
Cable Outer Diameter
9.5 ± 0.2mm
Voltage Compability
100-250VAC
Maximum Input Amps
15A
Conductor Material
Oxygen-free Copper
Number of Conductors
3 Wire, Black, White and Green (NACC)
Jacket
SJT (PVC material)
Jacket Temp. Rating
105°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

IEC60320 C20 to IEC60320 C13 Power Extension Cord

Plug in power extension cord to make your work environment more flexible and efficient. And it is perfect replacement for old or unreliable power cords.

Excellent Conductive Performance

Apply oxygen-free copper conductor with low resistance, which pledges fast conductivity and stable transmission. Environmental PVC insulation and jacket protect the inner conductor from external conditions.

Workmanship of Power Cords

The power cords from FS.com apply precision casting technology to keep high productive efficiency and quality, according with the color harmoniously in the meanwhile.

Establish Multi-functional Powering System
Stable power supply for data centers, server rooms, homes, offices and many other scenarios.Utilize different colors to signify power paths.
Data Center
Home
Office
Server Room
Specifications

6ft (1.8m) IEC60320 C20 to IEC60320 C13 14AWG 250V/15A Power Cord, Red

IEC60320 power cords offer a solution to power connectivity problems. With optimal lengths and various colors, they can minimize excess lengths and cord slack between PDUs and active equipment and can identify different devices easily. All kinds of connector types and international standards shall be available to meet multiple application environments.Compatible with computers, displays, printers, servers, UPS, PDUs, etc., applicable to a variety of scenarios.Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.

Specifications
Male
IEC60320 C20
Female
IEC60320 C13
Length
6ft (1.8m)
Color
Red
Gauge
14AWG
Cable Outer Diameter
9.5 ± 0.2mm
Voltage Compability
100-250VAC
Maximum Input Amps
15A
Conductor Material
Oxygen-free Copper
Number of Conductors
3 Wire, Black, White and Green (NACC)
Jacket
SJT (PVC material)
Jacket Temp. Rating
105°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
IEC60320 C20 to IEC60320 C13 Power Extension Cord

Plug in power extension cord to make your work environment more flexible and efficient. And it is perfect replacement for old or unreliable power cords.

Excellent Conductive Performance

Apply oxygen-free copper conductor with low resistance, which pledges fast conductivity and stable transmission. Environmental PVC insulation and jacket protect the inner conductor from external conditions.

Workmanship of Power Cords

The power cords from FS.com apply precision casting technology to keep high productive efficiency and quality, according with the color harmoniously in the meanwhile.

Establish Multi-functional Powering System
Stable power supply for data centers, server rooms, homes, offices and many other scenarios.Utilize different colors to signify power paths.
Data Center
Home
Office
Server Room

Questions & Answers

Customer Reviews

Resources

14,00 € (Excl. VAT)

16,66 € (Incl. VAT)

Available for back order