FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SFP-GB-GE-T.
00:39
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.

HPE H3C JD089B Compatible SFP 1000BASE-T Copper 100m RJ-45 Transceiver Module

Hot #15410
Hot #15410

Marvell ≤1.2W Cat5e/Cat6/Cat6a

28,00 € (Excl. VAT)
FS P/N: SFP-GB-GE-T
33,32 € (Incl. VAT)
FS P/N: SFP-GB-GE-T
11.2K Sold
1.3K Reviews
9 Questions
6739 In DE Warehouse, Get It By Apr 26, 2024
324 In Global Warehouse, Get It By May 8, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Free Product Trial
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

JD089B HPE H3C Compatible 1000BASE-T SFP Transceiver Module (Copper, 100m, RJ-45)

JD089B HPE H3C compatible SFP transceiver supports up to 100m link lengths over a copper connection via a RJ-45 connector. Each SFP transceiver module is individually tested to be used on a series of HPE switches, routers, servers, network interface card (NICs) etc. This transceiver is compliant with IEEE STD 802.3, 802.3ab, and SFP MSA. Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for enterprise networking for LAN applications and different other networking places using copper connections.

Specifications
H3C Compatible
JD089B
Vendor Name
FS
Form Factor
SFP
Max. Data Rate
1000Mbps
Media
Cat 5e/6/6a (UTP)
Max. Cable Distance
100m
Rx LOS
NO
Connector
RJ-45
DDM/DOM
Not Supported
Power Consumption
≤1.2W
Bit Error Ratio (BER)
1E-12
Commercial Temperature Range
0 to 70°C (32 to 158°F)
MTBF
217,330 Hours
EMC (Electro Magnetic Compatibility)
Supported
Warranty
5 Years
Protocols
IEEE Std 802.3 and 802.3ab, SFP MSA Compliant
*Please note: This transceiver is compatible with H3C devices only.

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
Leaf-spine Connections
View products
1G Connectivity with Direct Connect Cabling
View products
1G Connectivity with NIC
View products
1G Structured Cabling Connections
View products

Features

Flexible Local Area Network Deployment

It is possible to create a flexible and low-cost local area network using pre-installed Ethernet cables over short distances.

1G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Leading Performance and Quality for 1G
Built-in Marvell Chip, the SFP transceiver offers high-performance, and low-power in 1G links.
Marvell Chip
Stable Transmission
≤1.2W
Low Power Consumption
RJ-45 Connector
Uninterrupted Connectivity
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Enable Seamless Connectivity for Your Network

Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.

Data Rate
1000Mbps
10/100/1000Mbps
1000Mbps
10/100/1000Mbps
100/1000Mbps
Rx LOS
NO
NO
NO
YES
YES
Temperature Range
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
-40 to 85°C (-40 to 185°F)
-40 to 85°C (-40 to 185°F)
0 to 70°C (32 to 158°F)
Power Consumption
1.2W
1.2W
1.2W
1.2W
1.2W
Specifications

JD089B HPE H3C Compatible 1000BASE-T SFP Transceiver Module (Copper, 100m, RJ-45)

JD089B HPE H3C compatible SFP transceiver supports up to 100m link lengths over a copper connection via a RJ-45 connector. Each SFP transceiver module is individually tested to be used on a series of HPE switches, routers, servers, network interface card (NICs) etc. This transceiver is compliant with IEEE STD 802.3, 802.3ab, and SFP MSA. Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for enterprise networking for LAN applications and different other networking places using copper connections.

Specifications
H3C Compatible
JD089B
Vendor Name
FS
Form Factor
SFP
Max. Data Rate
1000Mbps
Media
Cat 5e/6/6a (UTP)
Max. Cable Distance
100m
Rx LOS
NO
Connector
RJ-45
DDM/DOM
Not Supported
Power Consumption
≤1.2W
Bit Error Ratio (BER)
1E-12
Commercial Temperature Range
0 to 70°C (32 to 158°F)
MTBF
217,330 Hours
EMC (Electro Magnetic Compatibility)
Supported
Warranty
5 Years
Protocols
IEEE Std 802.3 and 802.3ab, SFP MSA Compliant
*Please note: This transceiver is compatible with H3C devices only.

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
Leaf-spine Connections
View products
1G Connectivity with Direct Connect Cabling
View products
1G Connectivity with NIC
View products
1G Structured Cabling Connections
View products
Features
Flexible Local Area Network Deployment

It is possible to create a flexible and low-cost local area network using pre-installed Ethernet cables over short distances.

1G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Leading Performance and Quality for 1G
Built-in Marvell Chip, the SFP transceiver offers high-performance, and low-power in 1G links.
Marvell Chip
Stable Transmission
≤1.2W
Low Power Consumption
RJ-45 Connector
Uninterrupted Connectivity
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Enable Seamless Connectivity for Your Network

Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.

Data Rate
1000Mbps
10/100/1000Mbps
1000Mbps
10/100/1000Mbps
100/1000Mbps
Rx LOS
NO
NO
NO
YES
YES
Temperature Range
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
-40 to 85°C (-40 to 185°F)
-40 to 85°C (-40 to 185°F)
0 to 70°C (32 to 158°F)
Power Consumption
1.2W
1.2W
1.2W
1.2W
1.2W

Questions & Answers

Customer Reviews

Resources

28,00 € (Excl. VAT)

33,32 € (Incl. VAT)

6739 In DE Warehouse
324 In Global Warehouse