FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SFPP-AO02.
00:41
This picture is about SFPP-AO02.
This picture is about SFPP-AO02.
This picture is about SFPP-AO02.
This picture is about SFPP-AO02.
This picture is about SFPP-AO02.
This picture is about SFPP-AO02.
This picture is about SFPP-AO02.
This picture is about SFPP-AO02.
This picture is about SFPP-AO02.
This picture is about SFPP-AO02.
This picture is about SFPP-AO02.

2m (7ft) Cisco SFP-10G-AOC2M Compatible 10G SFP+ Active Optical Cable

Hot #30887
Hot #30887

≤1W 7.5mm Fiber

27,00 € (Excl. VAT)
FS P/N: SFPP-AO02
32,13 € (Incl. VAT)
FS P/N: SFPP-AO02
9K Sold
971 Reviews
3 Questions
127 In DE Warehouse, Get It By Apr 26, 2024
61 In Global Warehouse, Get It By May 7, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Free Product Trial
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Cisco SFP-10G-AOC2M Compatible 10G SFP+ AOC (2-meter, SFP+ to SFP+)

The Cisco SFP-10G-AOC2M Compatible SFP+ Active Optical Cables are direct-attach fiber assemblies with SFP+ connectors and operate over Multi-Mode Fiber (MMF). This AOC is compliant with SFF-8431 MSA standards. It provides a cost-efficient solution as compared to using discrete optical transceivers and optical patch cables and is suitable for 10Gbps connections within racks and across adjacent racks. The optics are completely contained inside the cable, which—without LC optical connectors to clean, scratch, or break—dramatically increases reliability and lowers maintenance costs. AOCs are most often used for creating 1-30m short switch-to-switch or switch-to-GPU links.

Specifications
Cisco Compatible
SFP-10G-AOC2M
Vendor Name
FS
Connector Type
SFP+ to SFP+
Max Data Rate
10Gbps
Cable Type
OM3
Cable Length
2m (6.56ft)
Minimum Bend Radius
7.5mm
Power Consumption
<1W
Jacket Material
OFNP
Temperature
0 to 70°C (32 to 158°F)
Protocols
SFF-8636, 1xInfiniBand QDR,DDR,SDR, 10G Gigabit Ethernet
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
Scenario 1
View products
Scenario 2
View products
Scenario 3
View products

Features

10G Connectivity for Data Center
Featured with 1W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Enable Seamless Connectivity for Your Network
FS offers the ability to configure the pre-set compatibility of either connector of the AOC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.
Center Wavelength
850nm
850nm
Minimum Bend Radius
7.5mm
30mm
Transmitter Type
VCSEL
VCSEL
Connector Type
SFP+ to SFP+
SFP+ to SFP+
Cable Distance (Max.)
1~300m@OM3 MMF
1~300m@OM3 MMF
Modulation
NRZ
NRZ
Bit Error Rate
1E-15
1E-12
Operation temperature
0 to 70°C (32 to 158°F)
-40 to 85°C (-40 to 185°F)
Protocols
SFF-8636,10GBASE Ethernet
SFF-8431,10GBASE SR Ethernet, Fibre Channel
Application
10 Gigabit Ethernet
10 Gigabit Industrial Ethernet
Specifications

Cisco SFP-10G-AOC2M Compatible 10G SFP+ AOC (2-meter, SFP+ to SFP+)

The Cisco SFP-10G-AOC2M Compatible SFP+ Active Optical Cables are direct-attach fiber assemblies with SFP+ connectors and operate over Multi-Mode Fiber (MMF). This AOC is compliant with SFF-8431 MSA standards. It provides a cost-efficient solution as compared to using discrete optical transceivers and optical patch cables and is suitable for 10Gbps connections within racks and across adjacent racks. The optics are completely contained inside the cable, which—without LC optical connectors to clean, scratch, or break—dramatically increases reliability and lowers maintenance costs. AOCs are most often used for creating 1-30m short switch-to-switch or switch-to-GPU links.

Specifications
Cisco Compatible
SFP-10G-AOC2M
Vendor Name
FS
Connector Type
SFP+ to SFP+
Max Data Rate
10Gbps
Cable Type
OM3
Cable Length
2m (6.56ft)
Minimum Bend Radius
7.5mm
Power Consumption
<1W
Jacket Material
OFNP
Temperature
0 to 70°C (32 to 158°F)
Protocols
SFF-8636, 1xInfiniBand QDR,DDR,SDR, 10G Gigabit Ethernet
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
Scenario 1
View products
Scenario 2
View products
Scenario 3
View products
Features
10G Connectivity for Data Center
Featured with 1W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Enable Seamless Connectivity for Your Network
FS offers the ability to configure the pre-set compatibility of either connector of the AOC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.
Center Wavelength
850nm
850nm
Minimum Bend Radius
7.5mm
30mm
Transmitter Type
VCSEL
VCSEL
Connector Type
SFP+ to SFP+
SFP+ to SFP+
Cable Distance (Max.)
1~300m@OM3 MMF
1~300m@OM3 MMF
Modulation
NRZ
NRZ
Bit Error Rate
1E-15
1E-12
Operation temperature
0 to 70°C (32 to 158°F)
-40 to 85°C (-40 to 185°F)
Protocols
SFF-8636,10GBASE Ethernet
SFF-8431,10GBASE SR Ethernet, Fibre Channel
Application
10 Gigabit Ethernet
10 Gigabit Industrial Ethernet

Questions & Answers

Customer Reviews

Resources

27,00 € (Excl. VAT)

32,13 € (Incl. VAT)

127 In DE Warehouse
61 In Global Warehouse