FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about XFP-10GZR-55.
This picture is about XFP-10GZR-55.
This picture is about XFP-10GZR-55.
This picture is about XFP-10GZR-55.
This picture is about XFP-10GZR-55.
This picture is about XFP-10GZR-55.
This picture is about XFP-10GZR-55.
This picture is about XFP-10GZR-55.
This picture is about XFP-10GZR-55.
This picture is about XFP-10GZR-55.

Juniper Networks EX-XFP-10GE-ZR Compatible XFP 10GBASE-ZR 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module

Hot #24352
Hot #24352

Semetch EML <3.5W Duplex LC SMF

509,00 € (Excl. VAT)
FS P/N: XFP-10GZR-55
605,71 € (Incl. VAT)
FS P/N: XFP-10GZR-55
246 Sold
83 Reviews
2 Questions
2 In Global Warehouse, Get It By May 3, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Resources

Juniper Networks EX-XFP-10GE-ZR Compatible 10GBASE-ZR XFP Transceiver Module (SMF, 1550nm, 80km, LC, DOM)

The Juniper Networks EX-XFP-10GE-ZR compatible XFP transceiver supports up to 80km over a standard pair of single mode fiber (SMF). This transceiver is compliant with IEEE 802.3ae 10GBASE-ZR, XFP MSA standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for SONET/SDH and Ethernet applications. The 10G transceiver is ideal for 10G Ethernet, Telecom, and Data Center.

Specifications
Juniper Networks Compatible
EX-XFP-10GE-ZR
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1550nm
Max Cable Distance
80km
Connector
LC duplex
Optical Components
EML 1550nm
Media
SMF
DOM Support
Yes
TX Power
0~4dBm
Receiver Sensitivity
<-24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications

Juniper Networks EX-XFP-10GE-ZR Compatible 10GBASE-ZR XFP Transceiver Module (SMF, 1550nm, 80km, LC, DOM)

The Juniper Networks EX-XFP-10GE-ZR compatible XFP transceiver supports up to 80km over a standard pair of single mode fiber (SMF). This transceiver is compliant with IEEE 802.3ae 10GBASE-ZR, XFP MSA standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for SONET/SDH and Ethernet applications. The 10G transceiver is ideal for 10G Ethernet, Telecom, and Data Center.

Specifications
Juniper Networks Compatible
EX-XFP-10GE-ZR
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1550nm
Max Cable Distance
80km
Connector
LC duplex
Optical Components
EML 1550nm
Media
SMF
DOM Support
Yes
TX Power
0~4dBm
Receiver Sensitivity
<-24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Questions & Answers

Customer Reviews

Resources

509,00 € (Excl. VAT)

605,71 € (Incl. VAT)

2 In Global Warehouse