Click to open expanded view
10pcs/Pack Cat5e Color Label Numeric Cable Wire Marker Identification
#23297
#23297
4,80 € (Excl. VAT)
FS P/N: CMLN-C55,71 € (Incl. VAT)
FS P/N: CMLN-C5
2.1K Sold
19 Reviews
7 Questions
3 In DE Warehouse, Get It By Apr 30, 2024
33 In Global Warehouse, Get It By May 14, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Resources
10pcs/pack Cat5e Color Label Numeric Cable Wire Marker Identification
Specifications
Cable Type
Cable Wire Marker
Material
POM
Part Number
CMLN-C5
Dimensions (HxWxD)
0.12''x3.9''x0.49'' (2.93x100.8x12.4mm)
Cable Diameter Range
0.12''-0.16'' (3-4mm)
Application
Coax, Copper and Fiber Optic Cables
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications
10pcs/pack Cat5e Color Label Numeric Cable Wire Marker Identification
Specifications
Cable Type
Cable Wire Marker
Material
POM
Part Number
CMLN-C5
Dimensions (HxWxD)
0.12''x3.9''x0.49'' (2.93x100.8x12.4mm)
Cable Diameter Range
0.12''-0.16'' (3-4mm)
Application
Coax, Copper and Fiber Optic Cables
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Questions & Answers
Customer Reviews
Resources
4,80 € (Excl. VAT)
5,71 € (Incl. VAT)
3 In DE Warehouse
33 In Global Warehouse