FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about AM-MMFXXDX.
This picture is about AM-MMFXXDX.
This picture is about AM-MMFXXDX.
This picture is about AM-MMFXXDX.
This picture is about AM-MMFXXDX.
This picture is about AM-MMFXXDX.
This picture is about AM-MMFXXDX.
This picture is about AM-MMFXXDX.
This picture is about AM-MMFXXDX.
This picture is about AM-MMFXXDX.
This picture is about AM-MMFXXDX.
This picture is about AM-MMFXXDX.

Customized Duplex OM1/OM2 Multimode LC/SC/FC/ST/LSH Armored 3.0mm Fiber Optic Patch Cable

Hot #20781
Hot #20781

G.651 Fiber/BIF Indoor Rodents Resistance

8,40 € (Excl. VAT)
FS P/N: AM-MMFXXDX
10,00 € (Incl. VAT)
FS P/N: AM-MMFXXDX
9.1K Sold
20 Reviews
10 Questions
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
30m (98ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
30m (98ft)
m
Fiber Mode:
Multimode 62.5/125 OM1
Connector A:
LC UPC
Connector B:
LC UPC
Cable Jacket:
PVC
Available for back order, Get It By May 20, 2024
See more warehouse availability
Deliver to Berlin, 10082
76,00 € via DHL Express Domestic®
Solution Design
Specifications
Features
Q&A
Reviews
Resources

Outstanding Multimode Indoor Armored Fiber Optic Cables

Armored fiber optic cable with build-in metal armor can provide stronger protection of the optical fibers than standards fiber optic cables. The rugged armored cables allow optical fiber to be installed in the most hazardous areas, including environments with slight dust, oil, gas, moisture, or even damage-causing rodents.
Please note: E2000 is an LSH connector with a dust-proof cover.

Specifications
Connector Type
LC/SC/ST/FC/LSH
Polish Type
UPC to UPC
Fiber Mode
OM1/OM2
Wavelength
850/1300nm
Fiber Count
Duplex
Polarity
A (Tx) to B (Rx)
Fiber Grade
G.651 (OM1)/Bend Insensitive (OM2)
Min. Bend Radius
20/10D (Dynamic/Static)
Cable Jacket
PVC/LSZH/OFNP
Tensile Load
120/225N (Long/Short Term)
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Cable Jacket
PVC/LSZH/OFNP
Jacket Color
Gray
Operating Temperature
-25~70°C
Storage Temperature
-25~70°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Tough Steel Tube Protects Network Connection Further
Stainless steel tube can provide good protection against optical fiber breakage and be used in a slight oil, gas and moisture environment, which ensure the operation of the network.
Trampling Resistance
Moisture Resistance
Gas Resistance
Oil Resistance
Rodents/Pests Resistance

20/10D Min. Bend Radius

The BIF allows tighter cable bends for slack storage and routing.

Zirconia Ceramic Ferrule

The precision ferrules reach up to 500 times insertions lifespan.

120-225N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Three Jacket Materials Used in Diverse Cabling Zone

It's important to know the differences between OFNP, PVC, LSZH jackets because each different type is used in different locations.

Meet the Various Indoor Installation Needs

Exceptional durability of armored fiber cables is suitable for network cabinet connection, ceiling channel wiring and under-floor wiring in data center.

Specifications

Outstanding Multimode Indoor Armored Fiber Optic Cables

Armored fiber optic cable with build-in metal armor can provide stronger protection of the optical fibers than standards fiber optic cables. The rugged armored cables allow optical fiber to be installed in the most hazardous areas, including environments with slight dust, oil, gas, moisture, or even damage-causing rodents.
Please note: E2000 is an LSH connector with a dust-proof cover.

Specifications
Connector Type
LC/SC/ST/FC/LSH
Polish Type
UPC to UPC
Fiber Mode
OM1/OM2
Wavelength
850/1300nm
Fiber Count
Duplex
Polarity
A (Tx) to B (Rx)
Fiber Grade
G.651 (OM1)/Bend Insensitive (OM2)
Min. Bend Radius
20/10D (Dynamic/Static)
Cable Jacket
PVC/LSZH/OFNP
Tensile Load
120/225N (Long/Short Term)
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Cable Jacket
PVC/LSZH/OFNP
Jacket Color
Gray
Operating Temperature
-25~70°C
Storage Temperature
-25~70°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Tough Steel Tube Protects Network Connection Further
Stainless steel tube can provide good protection against optical fiber breakage and be used in a slight oil, gas and moisture environment, which ensure the operation of the network.
Trampling Resistance
Moisture Resistance
Gas Resistance
Oil Resistance
Rodents/Pests Resistance

20/10D Min. Bend Radius

The BIF allows tighter cable bends for slack storage and routing.

Zirconia Ceramic Ferrule

The precision ferrules reach up to 500 times insertions lifespan.

120-225N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Three Jacket Materials Used in Diverse Cabling Zone

It's important to know the differences between OFNP, PVC, LSZH jackets because each different type is used in different locations.

Meet the Various Indoor Installation Needs

Exceptional durability of armored fiber cables is suitable for network cabinet connection, ceiling channel wiring and under-floor wiring in data center.

Questions & Answers

Customer Reviews

Resources

8,40 € (Excl. VAT)

10,00 € (Incl. VAT)

Available for back order