FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about AM-OS2XXDX.
This picture is about AM-OS2XXDX.
This picture is about AM-OS2XXDX.
This picture is about AM-OS2XXDX.
This picture is about AM-OS2XXDX.
This picture is about AM-OS2XXDX.
This picture is about AM-OS2XXDX.
This picture is about AM-OS2XXDX.
This picture is about AM-OS2XXDX.
This picture is about AM-OS2XXDX.
This picture is about AM-OS2XXDX.
This picture is about AM-OS2XXDX.
This picture is about AM-OS2XXDX.
This picture is about AM-OS2XXDX.
This picture is about AM-OS2XXDX.
This picture is about AM-OS2XXDX.
This picture is about AM-OS2XXDX.
This picture is about AM-OS2XXDX.
This picture is about AM-OS2XXDX.
This picture is about AM-OS2XXDX.
This picture is about AM-OS2XXDX.
This picture is about AM-OS2XXDX.

Customized Duplex OS2 Single Mode LC/SC/FC/ST/LSH Armored 3.0mm Fiber Optic Patch Cable

Hot #20720
Hot #20720

G.657.A1 Fiber Indoor Rodents Resistance

8,10 € (Excl. VAT)
FS P/N: AM-OS2XXDX
9,64 € (Incl. VAT)
FS P/N: AM-OS2XXDX
38.1K Sold
108 Reviews
15 Questions
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
30m (98ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
30m (98ft)
m
Connector A:
LC UPC
Connector B:
LC UPC
Cable Jacket:
PVC
Pulling Eye:
None
Available for back order, Get It By May 24, 2024
See more warehouse availability
Deliver to Berlin, 10082
78,00 € via DHL Express Domestic®
Solution Design
Specifications
Features
Videos
Q&A
Reviews
Resources

Outstanding Single Mode Indoor Armored Fiber Optic Cables

Armored fiber optic cable with build-in metal armor can provide stronger protection of the optical fibers than standards fiber optic cables. The rugged armored cables allow optical fiber to be installed in the most hazardous areas, including environments with slight dust, oil, gas, moisture, or even damage-causing rodents.
Please note: E2000 is an LSH connector with a dust-proof cover.

Specifications
Connector Type
LC/SC/ST/FC/LSH
Polish Type
UPC/APC
Fiber Mode
OS2 9/125 μm
Wavelength
1310/1550 nm
Fiber Count
Duplex
Polarity
A (Tx) to B (Rx)
Fiber Grade
G.657.A1
Min. Bend Radius
10/5D (Dynamic/Static)
Cable Jacket
PVC/LSZH/OFNP
Tensile Load
120/225N (Long/Short Term)
Insertion Loss
≤0.3dB
Return Loss
UPC≥50dB, APC≥60dB (LC/SC/ST/FC)
UPC≥55dB, APC≥75dB (LSH)
Operating Temperature
-25~70°C
Storage Temperature
-25~70°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Tough Steel Tube Protects Network Connection Further
Stainless steel tube can provide good protection against optical fiber breakage and be used in a slight oil, gas and moisture environment, which ensure the operation of the network.
Trampling Resistance
Moisture Resistance
Gas Resistance
Oil Resistance
Rodents/Pests Resistance

10/5D Min. Bend Radius

The G.657.A1 fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules reach up to 500 times insertions lifespan.

120-225N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Two Polish Types for Various Signal Sensitivity Demands
The fiber endfaces of UPC and APC result in different signal losses. With an 8° angled endface, APC
is more suitable for high precision fiber optic signal applications.
UPC mainly used for TV, telephony and data systems.
APC mainly used for FTTX, PON and other WDM systems.
Three Jacket Materials Used in Diverse Cabling Zone

It's important to know the differences between OFNP, PVC, LSZH jackets because each different type is used in different locations.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Specifications

Outstanding Single Mode Indoor Armored Fiber Optic Cables

Armored fiber optic cable with build-in metal armor can provide stronger protection of the optical fibers than standards fiber optic cables. The rugged armored cables allow optical fiber to be installed in the most hazardous areas, including environments with slight dust, oil, gas, moisture, or even damage-causing rodents.
Please note: E2000 is an LSH connector with a dust-proof cover.

Specifications
Connector Type
LC/SC/ST/FC/LSH
Polish Type
UPC/APC
Fiber Mode
OS2 9/125 μm
Wavelength
1310/1550 nm
Fiber Count
Duplex
Polarity
A (Tx) to B (Rx)
Fiber Grade
G.657.A1
Min. Bend Radius
10/5D (Dynamic/Static)
Cable Jacket
PVC/LSZH/OFNP
Tensile Load
120/225N (Long/Short Term)
Insertion Loss
≤0.3dB
Return Loss
UPC≥50dB, APC≥60dB (LC/SC/ST/FC)
UPC≥55dB, APC≥75dB (LSH)
Operating Temperature
-25~70°C
Storage Temperature
-25~70°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Tough Steel Tube Protects Network Connection Further
Stainless steel tube can provide good protection against optical fiber breakage and be used in a slight oil, gas and moisture environment, which ensure the operation of the network.
Trampling Resistance
Moisture Resistance
Gas Resistance
Oil Resistance
Rodents/Pests Resistance

10/5D Min. Bend Radius

The G.657.A1 fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules reach up to 500 times insertions lifespan.

120-225N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Two Polish Types for Various Signal Sensitivity Demands
The fiber endfaces of UPC and APC result in different signal losses. With an 8° angled endface, APC
is more suitable for high precision fiber optic signal applications.
UPC mainly used for TV, telephony and data systems.
APC mainly used for FTTX, PON and other WDM systems.
Three Jacket Materials Used in Diverse Cabling Zone

It's important to know the differences between OFNP, PVC, LSZH jackets because each different type is used in different locations.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Questions & Answers

Customer Reviews

Resources

8,10 € (Excl. VAT)

9,64 € (Incl. VAT)

Available for back order