Click to open expanded view
Juniper Networks SFP-1OC48-SR Compatible OC-48/STM-16 SR-1 SFP 1310nm 2km DOM Duplex LC SMF Optical Transceiver Module
#20689
#20689
53,00 € (Excl. VAT)
FS P/N: SFP-2GSR-3163,07 € (Incl. VAT)
FS P/N: SFP-2GSR-31
43 Sold
1 Review
1 Question
Transceiver Models:
Available for back order, Get It By May 22, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Resources
Juniper Networks SFP-1OC48-SR Compatible OC-48/STM-16 SR-1 SFP Transceiver Module (SMF, 1310nm, 2km, LC, DOM)
Specifications
Juniper Networks Compatible
SFP-1OC48-SR
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.488Gbps
Wavelength
1310nm
Max Cable Distance
2km
Connector
LC duplex
Optical Components
1310nm
Media
SMF
DOM Support
Yes
TX Power
-10~-3dBm
Receiver Sensitivity
< -18dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications
Juniper Networks SFP-1OC48-SR Compatible OC-48/STM-16 SR-1 SFP Transceiver Module (SMF, 1310nm, 2km, LC, DOM)
Specifications
Juniper Networks Compatible
SFP-1OC48-SR
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.488Gbps
Wavelength
1310nm
Max Cable Distance
2km
Connector
LC duplex
Optical Components
1310nm
Media
SMF
DOM Support
Yes
TX Power
-10~-3dBm
Receiver Sensitivity
< -18dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Customer Reviews
Resources
53,00 € (Excl. VAT)
63,07 € (Incl. VAT)
Available for back order