FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about P-OS-400G-EE.
This picture is about P-OS-400G-EE.

PicOS® Perpetual License for 400G Switch, Includes VXLAN, EVPN, MLAG, OpenFlow (Per Device)

#194672
#194672

MLAG VXLAN Ansible ACL LLDP 802.1X Voice VLAN AAA RADIUS

3.923,43 € (Incl. VAT)
FS P/N: P-OS-400G-EE
2 Sold
0 Review
6 Questions
In Stock, Get it by 30 Jul, 2024
Project Inquiry

PicOS® Perpetual License for 400G Switch, Per Device

PicOS® Software is the industry’s standard for enterprise networks within distributed campuses and data centers. PicOS® eliminates single-supplier dependency on critical networking infrastructure to deliver a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO.
The PicOS® license is offered perpetual License per switch including the Debian Linux OS, L2/L3 switching and routing features, and OpenFlow 1.4. It supports full features such as MLAG, EVPN-VXLAN, Ansible, ACL, API, LLDP, Voice VLAN, RADIUS, TACACS+, etc. The License is specific to the switch for which it is issued and is not valid on any other switch, so the license is not portable across devices.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
More Resilient & Efficient Network Operations at a Lower TCO
PicOS® delivers a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO.
Gain Hardened Network Security
Create a strong security system for the access layer that follows zero-trust principles, integrating closely with top Network Access Control (NAC) Policy Managers.
Easy to Use While Delivering Full Network Visibility
PicOS® ensures full network visibility via SNMP and sFlow, alongside efficient gNMI open telemetry and make networks easier to deploy, manage, and protect with AmpCon™.
PicOS® Standard Maintenance & Support Serivce
During each Maintenance Term, FS will provide configuring or operating PicOS®, error corrections, software updates &upgrades, and other extensive network technology services.
Customer Assistance
PicOS® installation, configuration, or operation
Self Help Resources
Self-help documentation resources
Error Correction
Provide error corrections via email or other means
Videos
Questions & Answers
Ask a question
All (6)Product Recommendation (2)Application (1)Compatibility (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed