The 1.244G-Tx/2.488G-Rx ONU Stick with MAC transceiver module is specifically designed for Gigabit Passive Optical Network (GPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The GPON ONU Stick with MAC module provides an asymmetric 1.244 Gbps upstream and 2.488 Gbps downstream rate to the CPE without requiring a separate power supply, reaching a link up to 20km via an SC/APC connector. It integrates the PON MAC function, supports complex ONT management systems including alarm, provides IGMP function, and manages from OLT via OMCI. It is fully compliant with SFP MSA, SFF-8472 RoHS standards and ITU-T G.988 protocol. The GPON ONU Stick with MAC transceiver is ideal for FTTx, business services, wireless backhaul, Ethernet switches and other CPE applications.
Click to open expanded view
Customized GPON ONU Stick with MAC SFP 1310nm-TX/1490nm-RX 1.244G-TX/2.488G-RX Class B+ 20km DOM Simplex SC/APC SMF Optical Transceiver Module (Industrial)
1.244G-Tx/2.488G-Rx GPON ONU Stick with MAC Class B+ Transceiver Module (SMF, 1310nm-Tx/1490nm-Rx, 20km, SC/APC, Industrial, DDM)
Quality Testing Program
Quality Testing Program
Connectivity Solutions
Features
Different wavelengths are used to send and receive signals between OLT and ONU.
Form Factor | GPON SFP | SFP+ | SFP+ |
Data Rate | 1.25G/2.5G | 10G | 10G |
Wavelength | 1310nmTX/1490nmRX | 1270nm-TX/1577nm-RX | 1270nm-TX/1577nm-RX |
MAC | — | ||
Connector | SC/APC Simplex | SC/UPC Simplex | SC/APC Simplex |
TX Power | 0.5~5dBm | 4~9dBm | 4~9dBm |
Receiver Sensitivity | -28dBm | <-28dBm | <-28dBm |
Power Consumption | <2W | <2W | < 2.1W |
Class | B+ | N2 | N1 |
Protocols | IEC-60825, SFF-8472, SFP MSA, ITU-T G.988, RoHS | SFP+ MSA, SFF 8431, SFF 8432, SFF 8472, RoHS, WEEE | ITU-T G.9807.1、SFP+ MSA、ITU-T G.988 |
Application | GPON, FTTx and Wireless Backhaul | XGS-PON | XGS-PON |
1.244G-Tx/2.488G-Rx GPON ONU Stick with MAC Class B+ Transceiver Module (SMF, 1310nm-Tx/1490nm-Rx, 20km, SC/APC, Industrial, DDM)
The 1.244G-Tx/2.488G-Rx ONU Stick with MAC transceiver module is specifically designed for Gigabit Passive Optical Network (GPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The GPON ONU Stick with MAC module provides an asymmetric 1.244 Gbps upstream and 2.488 Gbps downstream rate to the CPE without requiring a separate power supply, reaching a link up to 20km via an SC/APC connector. It integrates the PON MAC function, supports complex ONT management systems including alarm, provides IGMP function, and manages from OLT via OMCI. It is fully compliant with SFP MSA, SFF-8472 RoHS standards and ITU-T G.988 protocol. The GPON ONU Stick with MAC transceiver is ideal for FTTx, business services, wireless backhaul, Ethernet switches and other CPE applications.
Quality Testing Program
Quality Testing Program
Different wavelengths are used to send and receive signals between OLT and ONU.
Form Factor | GPON SFP | SFP+ | SFP+ |
Data Rate | 1.25G/2.5G | 10G | 10G |
Wavelength | 1310nmTX/1490nmRX | 1270nm-TX/1577nm-RX | 1270nm-TX/1577nm-RX |
MAC | — | ||
Connector | SC/APC Simplex | SC/UPC Simplex | SC/APC Simplex |
TX Power | 0.5~5dBm | 4~9dBm | 4~9dBm |
Receiver Sensitivity | -28dBm | <-28dBm | <-28dBm |
Power Consumption | <2W | <2W | < 2.1W |
Class | B+ | N2 | N1 |
Protocols | IEC-60825, SFF-8472, SFP MSA, ITU-T G.988, RoHS | SFP+ MSA, SFF 8431, SFF 8432, SFF 8472, RoHS, WEEE | ITU-T G.9807.1、SFP+ MSA、ITU-T G.988 |
Application | GPON, FTTx and Wireless Backhaul | XGS-PON | XGS-PON |
Questions & Answers
Customer Reviews
Resources
70,21 € (Incl. VAT)