FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about OM4XXSX.
00:40
This picture is about OM4XXSX.
This picture is about OM4XXSX.
This picture is about OM4XXSX.
This picture is about OM4XXSX.
This picture is about OM4XXSX.
This picture is about OM4XXSX.
This picture is about OM4XXSX.
This picture is about OM4XXSX.
This picture is about OM4XXSX.
This picture is about OM4XXSX.
This picture is about OM4XXSX.
This picture is about OM4XXSX.
This picture is about OM4XXSX.
This picture is about OM4XXSX.
This picture is about OM4XXSX.

Customized Simplex OM4 Multimode LC/SC/FC/ST/LSH/MU Fiber Optic Patch Cable

#17508
#17508

≤0.3dB IL 40/100G Networks

2,80 € (Excl. VAT)
FS P/N: OM4XXSX
3,33 € (Incl. VAT)
FS P/N: OM4XXSX
18.8K Sold
32 Reviews
17 Questions
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
30m (98ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
30m (98ft)
m
Connector A:
LC UPC
Connector B:
LC UPC
Cable Jacket:
PVC
Cable Diameter:
2.0mm
Cable Color:
Aqua
Available for back order, Get It By May 15, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
Product Development
1-Year Warranty
Specifications
Features
Videos
Q&A
Reviews
Resources

Customized Simplex OM4 Multimode LC/SC/FC/ST/LSH/MU Fiber Optic Patch Cable

The 50/125μm OM4 multimode bend insensitive tight-buffered fiber optic cable has less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient.

Specifications
Connector Type
LC/SC/ST/FC/LSH/MU
Polish Type
UPC to UPC
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
40G Ethernet Distance
150m at 850nm
100G Ethernet Distance
100m at 850nm
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Fiber Grade
Bend Insensitive
Minimum Bend Radius
7.5mm
Cable Jacket
Riser (OFNR)/LSZH/OFNP
Cable Diameter
2.0/0.9/3.0mm
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Six Connectors Support Custom-tailored Installations

Mainly used for matching SFP/SFP+/XFP transceivers and LC adapters.

Mainly used for matching GBIC/X2/XENPAK transceivers and SC adapters.

Mainly used for telecommunication networks, fiber CATV, FTTH etc.

Mainly used for datacom, FTTH, campuses, corporate networks etc.

Mainly used for datacom, measurement equipment, lasers etc.

Mainly used for data centers, enterprise networks, 2x fiber cabling density over SC connectors.

Two Diameters to Meet Different Wiring Needs
2.0mm and 3.0mm cable diameters have tensile strengths of 60~100N and 80~150N respectively, mainly used for indoor installation and cabling.
3.0mm Diameter
3.0mm cable has stronger long-term pull tension and instant pull tension.
2.0mm Diameter
2.0mm cable reduces the pressure of the wiring conduit, saving more space.
Three Jacket Materials Used in Diverse Cabling Zone

It's important to know the differences between OFNP, PVC, LSZH jackets because each different type is used in different locations.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

Customized Simplex OM4 Multimode LC/SC/FC/ST/LSH/MU Fiber Optic Patch Cable

The 50/125μm OM4 multimode bend insensitive tight-buffered fiber optic cable has less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient.

Specifications
Connector Type
LC/SC/ST/FC/LSH/MU
Polish Type
UPC to UPC
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
40G Ethernet Distance
150m at 850nm
100G Ethernet Distance
100m at 850nm
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Fiber Grade
Bend Insensitive
Minimum Bend Radius
7.5mm
Cable Jacket
Riser (OFNR)/LSZH/OFNP
Cable Diameter
2.0/0.9/3.0mm
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Six Connectors Support Custom-tailored Installations

Mainly used for matching SFP/SFP+/XFP transceivers and LC adapters.

Mainly used for matching GBIC/X2/XENPAK transceivers and SC adapters.

Mainly used for telecommunication networks, fiber CATV, FTTH etc.

Mainly used for datacom, FTTH, campuses, corporate networks etc.

Mainly used for datacom, measurement equipment, lasers etc.

Mainly used for data centers, enterprise networks, 2x fiber cabling density over SC connectors.

Two Diameters to Meet Different Wiring Needs
2.0mm and 3.0mm cable diameters have tensile strengths of 60~100N and 80~150N respectively, mainly used for indoor installation and cabling.
3.0mm Diameter
3.0mm cable has stronger long-term pull tension and instant pull tension.
2.0mm Diameter
2.0mm cable reduces the pressure of the wiring conduit, saving more space.
Three Jacket Materials Used in Diverse Cabling Zone

It's important to know the differences between OFNP, PVC, LSZH jackets because each different type is used in different locations.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

2,80 € (Excl. VAT)

3,33 € (Incl. VAT)

Available for back order