FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about CP-376CN.
This picture is about CP-376CN.
This picture is about CP-376CN.
This picture is about CP-376CN.
This picture is about CP-376CN.
This picture is about CP-376CN.
This picture is about CP-376CN.
This picture is about CP-376CN.
This picture is about CP-376CN.
This picture is about CP-376CN.

Pro'sKit® All-in-one Modular Tool, Wire Stripper Cutter Crimper for 6P/8P Modular Plugs with Safety Baffle

#173506
#173506

SK5 Blade Flat/Round Cable

8,90 € (Excl. VAT)
FS P/N: CP-376CN
10,59 € (Incl. VAT)
FS P/N: CP-376CN
111 Sold
2 Reviews
2 Questions
9 in DE Warehouse, Get it by May 7, 2024
70 in Global Warehouse, Get it by May 17, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
Specifications
Features
Q&A
Reviews
Resources

Pro'sKit® All-in-one Wire Stripping Tool

The crimping tool is a small crimping tool used by telecom and network technicians. It is used for cables that can crimp, strip and cut 6P/8P modular plugs to meet immediate cutting needs.

Specifications
Part Number
CP-376CN
Handles
Dual Color Non-Slip
Blade Material
SK5
Handles Material
TDR+PP
Body Material
Q235 Alloy Steel
Length
195mm
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Multifunctional Wire Stripper Tool

It can help you remove the protective outer jacket around network cables and speed up the process of performing fiber network maintenance work.

SK5 Steel Blade

SK5 blade is not easy to deform, cutting is more accurate.

Ratchet Design

Ratchet force saving mechanism provides a fatigue-free Crimping Experience.

Non-slip Handle

Non-slip and ergonomic handles ensure a secure grip and increase comfort.

Operating Instructions

Cut the cable to a suitable length and put it into the stripping hole

Peel off the cable skin

Sort the network cables according to T568A or T568B standards

Install modular plug

Put the crystal head into the corresponding pressure seat

Finish

Ideal for Various Installation Environments

All-in-one design makes it suitable for different situations such as network lines, surveillance systems, home DIY, telecom installations and so on.

Specifications

Pro'sKit® All-in-one Wire Stripping Tool

The crimping tool is a small crimping tool used by telecom and network technicians. It is used for cables that can crimp, strip and cut 6P/8P modular plugs to meet immediate cutting needs.

Specifications
Part Number
CP-376CN
Handles
Dual Color Non-Slip
Blade Material
SK5
Handles Material
TDR+PP
Body Material
Q235 Alloy Steel
Length
195mm
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Multifunctional Wire Stripper Tool

It can help you remove the protective outer jacket around network cables and speed up the process of performing fiber network maintenance work.

SK5 Steel Blade

SK5 blade is not easy to deform, cutting is more accurate.

Ratchet Design

Ratchet force saving mechanism provides a fatigue-free Crimping Experience.

Non-slip Handle

Non-slip and ergonomic handles ensure a secure grip and increase comfort.

Operating Instructions

Cut the cable to a suitable length and put it into the stripping hole

Peel off the cable skin

Sort the network cables according to T568A or T568B standards

Install modular plug

Put the crystal head into the corresponding pressure seat

Finish

Ideal for Various Installation Environments

All-in-one design makes it suitable for different situations such as network lines, surveillance systems, home DIY, telecom installations and so on.

Questions & Answers

Customer Reviews

Resources

8,90 € (Excl. VAT)

10,59 € (Incl. VAT)

9 in DE Warehouse
70 in Global Warehouse