FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S3400-48T6SP.
This picture is about S3400-48T6SP.
This picture is about S3400-48T6SP.
This picture is about S3400-48T6SP.
This picture is about S3400-48T6SP.
This picture is about S3400-48T6SP.
This picture is about S3400-48T6SP.
This picture is about S3400-48T6SP.
This picture is about S3400-48T6SP.
This picture is about S3400-48T6SP.
This picture is about S3400-48T6SP.
This picture is about S3400-48T6SP.
This picture is about S3400-48T6SP.
This picture is about S3400-48T6SP.

S3400-48T6SP, 48-Port Gigabit Ethernet L2+ PoE+ Switch, 48 x PoE+ Ports @370W, with 6 x 10Gb SFP+ Uplinks, AC+DC Power Supplies

#170148
#170148

Realtek 370W Stacking Voice VLAN LACP AC/DC Power

918,00 € (Excl. VAT)
FS P/N: S3400-48T6SP
1.092,42 € (Incl. VAT)
FS P/N: S3400-48T6SP
633 Sold
5 Reviews
16 Questions
47 in DE Warehouse, Get it by May 7, 2024
26 in Global Warehouse, Get it by May 17, 2024
12 in Transit, Get it by Jun 18, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
4-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

S3400-48T6SP, 48-Port Gigabit Ethernet L2+ PoE+ Switch, 48 x PoE+ Ports @370W, with 6 x 10Gb SFP+ Uplinks, AC+DC Power Supplies

48-Port Managed PoE+ Switch is equipped with 48x 10/100/1000BASE-T ports, 6x 1Gb SFP/10Gb SFP+ uplinks, 48x RJ45 ports support both IEEE 802.3af PoE and IEEE 802.3at PoE+ (up to 30W per port) for powering attached IP phones, wireless access points, or other standards-compliant PoE and PoE+ end network devices. 6x SFP+ uplink ports are provided to support connections to higher layer devices.

This access switch delivers a compact, cost-effective solution for the carrier's IP MAN and enterprise networks. Based on the high-performance hardware and FSOS platform, it supports functions such as ACL, QinQ, and QoS. Its simple management mode and flexible installation can meet the requirement of any complicated scenario.

Specifications
Ports
48x 10/100/1000BASE-T RJ45 | 6x 10G SFP+
Switching Capacity
216Gbps
MAC Address
32764
Forwarding Rate
162Mpps
RAM
512MB
Input Voltage
100-240VAC, 50-60Hz, 6.5A
Flash Memory
16MB (NOR)
Jumbo Frame
9k
Packet Buffer
2MB
Max. Power Consumption
AC: 61.5W (400W with PoE)
DC: 50.5W (400W with PoE)
PoE Budget
AC: 370W
DC: 370W
Power Supply
2 (1AC+1DC)
Fan Number
3 Built-in
PoE Standard
IEEE 802.3af/at
MTBF
>50,000 Hours
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Dimensions (HxWxD)
1.73''x17.32''x11.81'' (44x440x300mm)
Operating Temperature
0 to 45ºC (32 to 113°F )
Mounting Methods
Rackmount
Product Material
Metal
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

10G Network Solutions for Medium and Large Campus
Wireless Solution
See more
10G Network Solutions for Medium and Large Campus
View products
Wireless Solution
View products
Medium and Large Campus Surveillance Solution
View products
Stack for Redundancy
View products
10G Interconnect
View products

Features

Improve Management with an Integrated Campus Network

Virtual deployment of dual switches, extensible architecture and intelligent O&M offers a simple, flexible, and high-performance network for serving all scenarios on campus.

1G Switch with High-speed 10G Uplink
48× PoE 10/100/1000 Mbps RJ45 ports provide up to 30W per port for downlink to provide flexible network deployment and 6 x 10Gb SFP+ ports for uplinks or stacking.
216 Gbps
Switching Capacity
162 Mpps
Forwarding Rate
370W
Power Budget
Support 8 Units Stacking to Achieve High Bandwidth and Simplify Management
Virtual stacking up to 8 units for a total of 384 1G ports to increase bandwidth and simplify management while staying cost-efficient.
8 Units Virtual Stacking
Between S3400-48T6SP
480G
Stacking bandwidth
Up To 384
Gigabit ports
Single IP
Easily configure and manage
QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss, latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Voice VLAN Gives Priority to Guaranteeing VoIP Quality

Voice VLAN improves voice traffic transmission priority and guarantee voice quality by assigning voice traffic to a dedicated VLAN without competing with other traffic.

SNMP Simplifies Management and Monitors Failures

SNMP provides unified interfaces and protocols to manage devices in different physical spaces to improve management efficiency.

Multiple Management Methods for Easy Network Maintenance

Supporting SNMP, CLI, WEB, SSH, and other methods to deliver a streamlined experience for the device's convenient maintenance and network management without additional cost.

RJ45 Ports
48x 100/1000BASE-T
24x 100/1000BASE-T
24x 100/1000BASE-T
48x 100/1000BASE-T
8x 100/1000BASE-T
Fiber Ports
6x 10G SFP+
4x 10G SFP+
4x 1G SFP (4 Combo)
4x 10G SFP+
2x 1G SFP
PoE Ports
48x PoE+
24x PoE+
24x PoE+
48x PoE+
8x PoE+
PoE Budget
370W
370W
370W
370W
240W
Management Layer
L2+
L3
L2+
L2+
L2+
Power Supply
2 Built-in
1 Built-in
1 Built-in
2 Built-in
1 Built-in
Fan
3 Built-in Fans
2 Built-in Fans
3 Built-in Fans
4 Built-in Fans
2 Built-in Fans
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyes
Specifications

S3400-48T6SP, 48-Port Gigabit Ethernet L2+ PoE+ Switch, 48 x PoE+ Ports @370W, with 6 x 10Gb SFP+ Uplinks, AC+DC Power Supplies

48-Port Managed PoE+ Switch is equipped with 48x 10/100/1000BASE-T ports, 6x 1Gb SFP/10Gb SFP+ uplinks, 48x RJ45 ports support both IEEE 802.3af PoE and IEEE 802.3at PoE+ (up to 30W per port) for powering attached IP phones, wireless access points, or other standards-compliant PoE and PoE+ end network devices. 6x SFP+ uplink ports are provided to support connections to higher layer devices.

This access switch delivers a compact, cost-effective solution for the carrier's IP MAN and enterprise networks. Based on the high-performance hardware and FSOS platform, it supports functions such as ACL, QinQ, and QoS. Its simple management mode and flexible installation can meet the requirement of any complicated scenario.

Specifications
Ports
48x 10/100/1000BASE-T RJ45 | 6x 10G SFP+
Switching Capacity
216Gbps
MAC Address
32764
Forwarding Rate
162Mpps
RAM
512MB
Input Voltage
100-240VAC, 50-60Hz, 6.5A
Flash Memory
16MB (NOR)
Jumbo Frame
9k
Packet Buffer
2MB
Max. Power Consumption
AC: 61.5W (400W with PoE)
DC: 50.5W (400W with PoE)
PoE Budget
AC: 370W
DC: 370W
Power Supply
2 (1AC+1DC)
Fan Number
3 Built-in
PoE Standard
IEEE 802.3af/at
MTBF
>50,000 Hours
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Dimensions (HxWxD)
1.73''x17.32''x11.81'' (44x440x300mm)
Operating Temperature
0 to 45ºC (32 to 113°F )
Mounting Methods
Rackmount
Product Material
Metal
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
10G Network Solutions for Medium and Large Campus
Wireless Solution
See more
10G Network Solutions for Medium and Large Campus
View products
Wireless Solution
View products
Medium and Large Campus Surveillance Solution
View products
Stack for Redundancy
View products
10G Interconnect
View products
Features
Improve Management with an Integrated Campus Network

Virtual deployment of dual switches, extensible architecture and intelligent O&M offers a simple, flexible, and high-performance network for serving all scenarios on campus.

1G Switch with High-speed 10G Uplink
48× PoE 10/100/1000 Mbps RJ45 ports provide up to 30W per port for downlink to provide flexible network deployment and 6 x 10Gb SFP+ ports for uplinks or stacking.
216 Gbps
Switching Capacity
162 Mpps
Forwarding Rate
370W
Power Budget
Support 8 Units Stacking to Achieve High Bandwidth and Simplify Management
Virtual stacking up to 8 units for a total of 384 1G ports to increase bandwidth and simplify management while staying cost-efficient.
8 Units Virtual Stacking
Between S3400-48T6SP
480G
Stacking bandwidth
Up To 384
Gigabit ports
Single IP
Easily configure and manage
QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss, latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Voice VLAN Gives Priority to Guaranteeing VoIP Quality

Voice VLAN improves voice traffic transmission priority and guarantee voice quality by assigning voice traffic to a dedicated VLAN without competing with other traffic.

SNMP Simplifies Management and Monitors Failures

SNMP provides unified interfaces and protocols to manage devices in different physical spaces to improve management efficiency.

Multiple Management Methods for Easy Network Maintenance

Supporting SNMP, CLI, WEB, SSH, and other methods to deliver a streamlined experience for the device's convenient maintenance and network management without additional cost.

RJ45 Ports
48x 100/1000BASE-T
24x 100/1000BASE-T
24x 100/1000BASE-T
48x 100/1000BASE-T
8x 100/1000BASE-T
Fiber Ports
6x 10G SFP+
4x 10G SFP+
4x 1G SFP (4 Combo)
4x 10G SFP+
2x 1G SFP
PoE Ports
48x PoE+
24x PoE+
24x PoE+
48x PoE+
8x PoE+
PoE Budget
370W
370W
370W
370W
240W
Management Layer
L2+
L3
L2+
L2+
L2+
Power Supply
2 Built-in
1 Built-in
1 Built-in
2 Built-in
1 Built-in
Fan
3 Built-in Fans
2 Built-in Fans
3 Built-in Fans
4 Built-in Fans
2 Built-in Fans
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

918,00 € (Excl. VAT)

1.092,42 € (Incl. VAT)

47 in DE Warehouse
26 in Global Warehouse