FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about QSFP-SR4-40G-I.
This picture is about QSFP-SR4-40G-I.
This picture is about QSFP-SR4-40G-I.
This picture is about QSFP-SR4-40G-I.
This picture is about QSFP-SR4-40G-I.
This picture is about QSFP-SR4-40G-I.
This picture is about QSFP-SR4-40G-I.
This picture is about QSFP-SR4-40G-I.
This picture is about QSFP-SR4-40G-I.
This picture is about QSFP-SR4-40G-I.

Dell Compatible QSFP+ 40GBASE-SR4 850nm 150m DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 10G-SR (Industrial)

#168988
#168988

IDT SANAN S-VS10FT1-001 ≤2.5W 4x 10G-SR MTP-12 MMF Industrial

79,00 € (Excl. VAT)
FS P/N: QSFP-SR4-40G-I
94,01 € (Incl. VAT)
FS P/N: QSFP-SR4-40G-I
8 Sold
4 Reviews
2 Questions
11 In Global Warehouse, Get It By May 3, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Dell Compatible 40GBASE-SR4 QSFP+ Optical Transceiver Module (MMF, 850nm, 150m, MTP/MPO, DOM)

The QSFP+ module adopts 12 Fibers MTP/MPO Male connectors, reaching a link up to 150m over OM4 MMF (100m over OM3). This transceiver is compliant with QSFP+ MSA, IEEE 802.3ba 40GBASE-SR4 and breakout to 4x10GBASE-SR standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP+ MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, campus and computing networks, interconnections within and between switches, routers, NICs and transport equipment.

Specifications
Part Number
QSFP-SR4-40G-I
Vendor Name
FS
Form Factor
QSFP+
Max Data Rate
41.25Gbps (4x 10.3125Gbps)
Wavelength
850nm
Max Cable Distance
150m@OM4/100m@OM3
Connector
MTP/MPO-12 Male
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-7.6~2.4dBm
Receiver Sensitivity
<-9.5dBm
Powerbudget
1.9dB
Receiver Overload
2.4dBm
Power Consumption
<1.5W
Extinction Ratio
>3dB
Host FEC
Supported
Bit Error Ratio (BER)
1E-12
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
IEEE 802.3ba, QSFP+ MSA, SFF-8436
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
40G Connectivity with Direct Connect Cabling
View products
40G Connectivity with NIC
View products
Leaf-spine Connections
View products
10G to 40G Migration
View products
40G Structured Cabling Connections
View products
40G DWDM for 40km
View products

Features

40G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the QSFP+ transceiver offers a popular way to help you quickly ramp up to 40G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Specifications

Dell Compatible 40GBASE-SR4 QSFP+ Optical Transceiver Module (MMF, 850nm, 150m, MTP/MPO, DOM)

The QSFP+ module adopts 12 Fibers MTP/MPO Male connectors, reaching a link up to 150m over OM4 MMF (100m over OM3). This transceiver is compliant with QSFP+ MSA, IEEE 802.3ba 40GBASE-SR4 and breakout to 4x10GBASE-SR standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP+ MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, campus and computing networks, interconnections within and between switches, routers, NICs and transport equipment.

Specifications
Part Number
QSFP-SR4-40G-I
Vendor Name
FS
Form Factor
QSFP+
Max Data Rate
41.25Gbps (4x 10.3125Gbps)
Wavelength
850nm
Max Cable Distance
150m@OM4/100m@OM3
Connector
MTP/MPO-12 Male
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-7.6~2.4dBm
Receiver Sensitivity
<-9.5dBm
Powerbudget
1.9dB
Receiver Overload
2.4dBm
Power Consumption
<1.5W
Extinction Ratio
>3dB
Host FEC
Supported
Bit Error Ratio (BER)
1E-12
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
IEEE 802.3ba, QSFP+ MSA, SFF-8436
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
40G Connectivity with Direct Connect Cabling
View products
40G Connectivity with NIC
View products
Leaf-spine Connections
View products
10G to 40G Migration
View products
40G Structured Cabling Connections
View products
40G DWDM for 40km
View products
Features
40G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the QSFP+ transceiver offers a popular way to help you quickly ramp up to 40G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C

Questions & Answers

Customer Reviews

Resources

79,00 € (Excl. VAT)

94,01 € (Incl. VAT)

11 In Global Warehouse