FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about NXU.
This picture is about NXU.
This picture is about NXU.
This picture is about NXU.
This picture is about NXU.
This picture is about NXU.
This picture is about NXU.
This picture is about NXU.
This picture is about NXU.
This picture is about NXU.
This picture is about NXU.
This picture is about NXU.

NXU, Network Management Cross Card for MS8100-CH5U Managed Chassis, Up to 210G Capacity of Cross Connection

#161907
#161907

FCP MS USB/RJ45/TF Card

1.328,00 € (Excl. VAT)
FS P/N: NXU
1.580,32 € (Incl. VAT)
FS P/N: NXU
3 Sold
1 Review
5 Questions
50 In Global Warehouse, Get It By May 6, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
2-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

NXU, Network Management Cross Card for MS8100-CH5U Managed Chassis, Up to 210G Capacity of Cross Connection

M8100 series NXU supports 1+1 hot backup, can manage and configure all service cards. It supports centralized switching processing of Packet services, and the maximum capacity of 280 Gbit/s.This Unit supports OTN, PTN, SDH service and supports a maximum of 210 Gbit/s ODUk cross-connect capacity.


The MS8100 series is a high-security full-service access transmission platform dominated by key account services. Based on MS-OTN architecture, the MS8100 series can supports OTN cross-connect, MPLS-TP packet switching and SDH cross-connect, with high integration, full-service access capability and flexible three-core cross-scheduling capability, to meet the needs of multiple services and high network security. It is suitable for applications in telecom operators' core and edge networks, data centers, enterprise networks and WANs, providing high-capacity multi-service transmission requirements. The MS8100 series uses the FCP MS software and supports CLI, Telnet and SNMP managements that enable service configuration and performance monitoring. It is easy to check important data, alarms, reports, and much more on-site or remotely at any time.

Specifications
Matching Chassis
MS8100
Chassis Type
5U
Equipment Status Indicator
SYS/ALM/ACT/BUSY
Network Interface
1x Console, 1x NEG, 1x MON, 2x EXT
Management Type
CLI, Telnet, SNMP
Management Software
FCP MS
Redundancy
1+1 Backup
Heat Dissipation
Hot swappable
Capacity of ODUk Cross Connection
210 Gbit/s
Capacity of Packet Switching
280 Gbit/s
Power Consumption
122W
Temperature
Operation: -5 to 55°C (23 to 131°F)
Storage: -40 to 50°C (-40 to 122°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Aggregation Solution for DWDM Ring Network
Core Aggregation High-Speed Solution
See more
Aggregation Solution for DWDM Ring Network
View products
Core Aggregation High-Speed Solution
View products
Multi-service Hybrid Transmission Solution
View products
Hybrid Transmission and Network Expansion Solution
View products

Features

High Cross-Connect Capacity with Flexible Service Grooming

The ODUk cross-connect capacity is up to 210Gbit/s, and the PKT switching capacity is up to 280Gbit/s, implementing large-capacity service grooming.

1+1 Redundant Backup for Efficient Data Protection

Using two NXUs at the same time, when the working channel becomes abnormal, the receiving end receives services from the protection channel based on the channel status and external commands.

3-in-1 High Integration Technology

With MS-OTN architecture, MS8100 series supports OTN cross-connect, MPLS-TP packet switching and SDH cross-connect to achieve efficient transport.

Highly Integrated Hybrid Multi-Service Transport Platform
Integrate Mux/Demux/OEO/Muxponder/EDFA for minimal rack space to achieve multi-service transmission.
3-in-1 Technology Convergence
Featuring MS-OTN architecture, PCM/SDH/PKT/OTN integration.
High Crossover Capacity
Support ODUk: 210G, PKT: 280G, SDH: 40G H/10G L.
Intelligent Proactive O&M
Visualization performance and automated O&M.
Monitor Your Network by FCP MS Management
Through SNMP management, you can use FCP MS software to easily check important data, alarms, reports, and much more on-site or remotely at any time.
Management Type
SNMP management
Fault Management
E-mail notification
Monitoring Management
Multi-site remote monitoring
Protecting Your Data Centers During Disasters
FS Disaster Recovery Solution provides highly efficient, reliable interconnection among multiple data centers that satisfy data center services' interconnection and disaster recovery requirements.
Active-Passive DR Solution
Cross-regional business protection ensures data consistency and service availability.
Active-Active DR Solution
Ensuring data integrity and service continuity, as well as zero RPO and RTO.
Geo-Redundant DR Solution
Three data centers coexist, remarkably improving the availability of the DR solution.
Physical Isolation Ensures Stable and Secure Networks

Different services are transmitted using different channels, and redundant configurations can be performed on each device, ensuring the reliability and security of the system to greatest extent.

Specifications

NXU, Network Management Cross Card for MS8100-CH5U Managed Chassis, Up to 210G Capacity of Cross Connection

M8100 series NXU supports 1+1 hot backup, can manage and configure all service cards. It supports centralized switching processing of Packet services, and the maximum capacity of 280 Gbit/s.This Unit supports OTN, PTN, SDH service and supports a maximum of 210 Gbit/s ODUk cross-connect capacity.


The MS8100 series is a high-security full-service access transmission platform dominated by key account services. Based on MS-OTN architecture, the MS8100 series can supports OTN cross-connect, MPLS-TP packet switching and SDH cross-connect, with high integration, full-service access capability and flexible three-core cross-scheduling capability, to meet the needs of multiple services and high network security. It is suitable for applications in telecom operators' core and edge networks, data centers, enterprise networks and WANs, providing high-capacity multi-service transmission requirements. The MS8100 series uses the FCP MS software and supports CLI, Telnet and SNMP managements that enable service configuration and performance monitoring. It is easy to check important data, alarms, reports, and much more on-site or remotely at any time.

Specifications
Matching Chassis
MS8100
Chassis Type
5U
Equipment Status Indicator
SYS/ALM/ACT/BUSY
Network Interface
1x Console, 1x NEG, 1x MON, 2x EXT
Management Type
CLI, Telnet, SNMP
Management Software
FCP MS
Redundancy
1+1 Backup
Heat Dissipation
Hot swappable
Capacity of ODUk Cross Connection
210 Gbit/s
Capacity of Packet Switching
280 Gbit/s
Power Consumption
122W
Temperature
Operation: -5 to 55°C (23 to 131°F)
Storage: -40 to 50°C (-40 to 122°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Aggregation Solution for DWDM Ring Network
Core Aggregation High-Speed Solution
See more
Aggregation Solution for DWDM Ring Network
View products
Core Aggregation High-Speed Solution
View products
Multi-service Hybrid Transmission Solution
View products
Hybrid Transmission and Network Expansion Solution
View products
Features
High Cross-Connect Capacity with Flexible Service Grooming

The ODUk cross-connect capacity is up to 210Gbit/s, and the PKT switching capacity is up to 280Gbit/s, implementing large-capacity service grooming.

1+1 Redundant Backup for Efficient Data Protection

Using two NXUs at the same time, when the working channel becomes abnormal, the receiving end receives services from the protection channel based on the channel status and external commands.

3-in-1 High Integration Technology

With MS-OTN architecture, MS8100 series supports OTN cross-connect, MPLS-TP packet switching and SDH cross-connect to achieve efficient transport.

Highly Integrated Hybrid Multi-Service Transport Platform
Integrate Mux/Demux/OEO/Muxponder/EDFA for minimal rack space to achieve multi-service transmission.
3-in-1 Technology Convergence
Featuring MS-OTN architecture, PCM/SDH/PKT/OTN integration.
High Crossover Capacity
Support ODUk: 210G, PKT: 280G, SDH: 40G H/10G L.
Intelligent Proactive O&M
Visualization performance and automated O&M.
Monitor Your Network by FCP MS Management
Through SNMP management, you can use FCP MS software to easily check important data, alarms, reports, and much more on-site or remotely at any time.
Management Type
SNMP management
Fault Management
E-mail notification
Monitoring Management
Multi-site remote monitoring
Protecting Your Data Centers During Disasters
FS Disaster Recovery Solution provides highly efficient, reliable interconnection among multiple data centers that satisfy data center services' interconnection and disaster recovery requirements.
Active-Passive DR Solution
Cross-regional business protection ensures data consistency and service availability.
Active-Active DR Solution
Ensuring data integrity and service continuity, as well as zero RPO and RTO.
Geo-Redundant DR Solution
Three data centers coexist, remarkably improving the availability of the DR solution.
Physical Isolation Ensures Stable and Secure Networks

Different services are transmitted using different channels, and redundant configurations can be performed on each device, ensuring the reliability and security of the system to greatest extent.

Questions & Answers

Customer Reviews

Resources

1.328,00 € (Excl. VAT)

1.580,32 € (Incl. VAT)

50 In Global Warehouse