FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about KVM-0201.
This picture is about KVM-0201.
This picture is about KVM-0201.
This picture is about KVM-0201.
This picture is about KVM-0201.
This picture is about KVM-0201.

Desktop 2-Port DisplayPort KVM Switch with USB Peripheral & Audio, Cables Included

#161841
#161841

2-Port 1 User 3840×2160

450,00 € (Excl. VAT)
FS P/N: KVM-0201
535,50 € (Incl. VAT)
FS P/N: KVM-0201
15 Sold
8 Reviews
4 Questions
Available for back order, Get It By Jul 3, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
Test Support
2-Year Warranty
Specifications
Connectivity Solutions
Q&A
Reviews
Resources

Desktop 2-Port DisplayPort KVM Switch with USB Peripheral & Audio

The desktop KVM-0201 2-Port DisplayPort KVM Switch is a 2 in 2 out UHD KVM switch that allows users to access two dual DP display port computers via a single USB keyboard and mouse. With a built-in 1 USB 2.0 hub and 2.1 channel audio for rich bass surround sound. It supports superior video quality up to 4K UHD @ 60 Hz and 4K DCI @ 60Hz, displaying vivid high-definition images and providing high-quality sound effects for music, movies and games. It supports access to computers equipped with Windows2000/XP/Vista, Linux, and Mac OS.

Specifications
Server Port
4 x DisplayPort, 2 x 3.5mm Mini, 2 x USB
Console Port
2 x DisplayPort, 2 x USB, 2 x 3.5mm Mini
User
1 Local
Port Control
Pushbutton, Hotkey, Mouse
Video Resolution
4096 x 2160@60Hz, 3840 x 2160@60Hz
Material
Metal
Input Voltage
DC 12V
Power Consumption
4W
Dimension (HxWxD)
2.60" x 8.27" x 4.30"(66 x 210 x 109.2mm)
Weight
1kg
Operating Temperature
0 to 50℃
Storage Temperature
-20 to 60℃
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
View products
Scenario 2
View products
Specifications

Desktop 2-Port DisplayPort KVM Switch with USB Peripheral & Audio

The desktop KVM-0201 2-Port DisplayPort KVM Switch is a 2 in 2 out UHD KVM switch that allows users to access two dual DP display port computers via a single USB keyboard and mouse. With a built-in 1 USB 2.0 hub and 2.1 channel audio for rich bass surround sound. It supports superior video quality up to 4K UHD @ 60 Hz and 4K DCI @ 60Hz, displaying vivid high-definition images and providing high-quality sound effects for music, movies and games. It supports access to computers equipped with Windows2000/XP/Vista, Linux, and Mac OS.

Specifications
Server Port
4 x DisplayPort, 2 x 3.5mm Mini, 2 x USB
Console Port
2 x DisplayPort, 2 x USB, 2 x 3.5mm Mini
User
1 Local
Port Control
Pushbutton, Hotkey, Mouse
Video Resolution
4096 x 2160@60Hz, 3840 x 2160@60Hz
Material
Metal
Input Voltage
DC 12V
Power Consumption
4W
Dimension (HxWxD)
2.60" x 8.27" x 4.30"(66 x 210 x 109.2mm)
Weight
1kg
Operating Temperature
0 to 50℃
Storage Temperature
-20 to 60℃
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
View products
Scenario 2
View products

Questions & Answers

Customer Reviews

Resources

450,00 € (Excl. VAT)

535,50 € (Incl. VAT)

Available for back order