FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FS-SN-M2.
This picture is about FS-SN-M2.
This picture is about FS-SN-M2.
This picture is about FS-SN-M2.
This picture is about FS-SN-M2.
This picture is about FS-SN-M2.
This picture is about FS-SN-M2.
This picture is about FS-SN-M2.

M2 Model Screw and Nut, 50/Pack

#161341
#161341

Nickelage Adapter with Flange

3,80 € (Excl. VAT)
FS P/N: FS-SN-M2
4,52 € (Incl. VAT)
FS P/N: FS-SN-M2
16 Sold
41 Reviews
2 Questions
35 In Global Warehouse, Get It By May 7, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews

M2 Model Screw and Nut, 50/Pack

FS.COM supplies M2 models of screw and nut. The "M" designation for metric screws indicates the nominal outer diameter of the screw. For example, an M2 screw has a nominal outer diameter of 2 millimeters.

These screws and nuts can be widely used in various types of precision machinery, classification instruments, electronic products, household appliances, and communication products, etc.

Specifications
Part Number
SN-M2
Thread Type
M2
Color
Silver
Surface Finish
Nickelage
Size
M2x8mm
Included
Screw and Nut
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Dimensions of M2 Screw and Nut

Standard-size screws and nuts for your installation.

High Quality M2 Screw and Nut

High gloss, anti-rust, high hardness, deep thread & no distortion

High hardness

Non-slipping & easy mounting and dismounting

Specifications

M2 Model Screw and Nut, 50/Pack

FS.COM supplies M2 models of screw and nut. The "M" designation for metric screws indicates the nominal outer diameter of the screw. For example, an M2 screw has a nominal outer diameter of 2 millimeters.

These screws and nuts can be widely used in various types of precision machinery, classification instruments, electronic products, household appliances, and communication products, etc.

Specifications
Part Number
SN-M2
Thread Type
M2
Color
Silver
Surface Finish
Nickelage
Size
M2x8mm
Included
Screw and Nut
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Dimensions of M2 Screw and Nut

Standard-size screws and nuts for your installation.

High Quality M2 Screw and Nut

High gloss, anti-rust, high hardness, deep thread & no distortion

High hardness

Non-slipping & easy mounting and dismounting

Questions & Answers

Customer Reviews

3,80 € (Excl. VAT)

4,52 € (Incl. VAT)

35 In Global Warehouse