FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about OP-01.
This picture is about OP-01.
This picture is about OP-01.
This picture is about OP-01.
This picture is about OP-01.
This picture is about OP-01.
This picture is about OP-01.
This picture is about OP-01.
This picture is about OP-01.
This picture is about OP-01.
This picture is about OP-01.
This picture is about OP-01.
This picture is about OP-01.
This picture is about OP-01.

OP-01 Handheld Optical Multimeter Built-in 1mW Visual Fault Locator with RJ45 Cable Sequence Test Function

#160782
#160782

780-1650nm VFL 2.5&1.25mm Universal Connector SMF&MMF

279,00 € (Excl. VAT)
FS P/N: OP-01
332,01 € (Incl. VAT)
FS P/N: OP-01
211 Sold
2 Reviews
6 Questions
2 In Global Warehouse, Get It By May 7, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

OP-01 Handheld Optical Multimeter Built-in 1mW Visual Fault Locator

DIMENSION optical probe integrates OPM (optical power meter), VFL (visual fault locator), RJ45 cable tracker and sequence test and other functions. The optical probe is easy-to-use, and it can easily handle with the construction of various communication networks and different test scenarios. Thanks to the unique probe-type and non-contact universal interface design, field engineers do not need to carry a wide variety of other fiber patch cords, all tests can be completed with one optical probe.

Note: This OP-01 optical multimeter does not contain light source, so it is recommended to use it with FOLS-201 and FOLS-202 light sources.

Specifications
OPM Fiber Adapter
2.5mm and 1.25mm universal adapters
LC, SC Folding probes
OPM Detector Type
InGAAs
OPM Wavelength Range
780/850/980/1260/1310/1490/1550/1625/1650nm
OPM Power Range
Probe: +6~-70dBm(Typ.)
Detection: Arm +6~-55dBm(Typ.)
OPM Maximum Input Power Meter
+13dBm
OPM Linearity
Probe: ±0.5dB(+5~-60dBm)
Detection Arm: ±0.5dB(+5~-50dBm)
OPM Repeatability
Probe ±0.05dB
Detection Arm ±1.00dB
OPM Uncertainty
±5%+500pW
OPM Test Type
dBm, dB, mW, uW, nW
OPM Display Resolution
0.01dB
OPM Return Loss
>55dB
OPM Test Result storage
1000
OPM Fiber Type
SM/MM
VFL Wavelength
650nm±30nm
VFL Output Power
≥1mW
VFL Fiber adapter
2.5mm and 1.25mm universal adapters
Power Supply
Built-in Li-ion battery (chargeable)
Battery life
>8h
*It is necessary to control the variables of test conditions to ensure the consistency of test conditions
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Non-contact and Probe Power Test

The Optical Probe equipment uses non-contact probe power detection. It can be tested without touching ports or cables to reduce the risk of fiber contamination or damage.

No Extra Patch Cords Required
When need to complete measurement tasks at various levels and different fiber connectors/bulkheads are used,
the user doesn't need to carry extra conversion patch cords.
2.5mm interface power meter probe
1.25mm interface power meter probe
Integrated with Visual Fault Locator

The device has two modes of emitting optical signals (continuous, flashing) to identify fibers, breaks, and macro-bends.

Support RJ45 Line Sequence & Line Tracking Function
The users can discover the current line sequence arrangement of network lines
and use the receiver to find the other end of the network line.
RJ45 line sequence
RJ45 line tracking
Specifications

OP-01 Handheld Optical Multimeter Built-in 1mW Visual Fault Locator

DIMENSION optical probe integrates OPM (optical power meter), VFL (visual fault locator), RJ45 cable tracker and sequence test and other functions. The optical probe is easy-to-use, and it can easily handle with the construction of various communication networks and different test scenarios. Thanks to the unique probe-type and non-contact universal interface design, field engineers do not need to carry a wide variety of other fiber patch cords, all tests can be completed with one optical probe.

Note: This OP-01 optical multimeter does not contain light source, so it is recommended to use it with FOLS-201 and FOLS-202 light sources.

Specifications
OPM Fiber Adapter
2.5mm and 1.25mm universal adapters
LC, SC Folding probes
OPM Detector Type
InGAAs
OPM Wavelength Range
780/850/980/1260/1310/1490/1550/1625/1650nm
OPM Power Range
Probe: +6~-70dBm(Typ.)
Detection: Arm +6~-55dBm(Typ.)
OPM Maximum Input Power Meter
+13dBm
OPM Linearity
Probe: ±0.5dB(+5~-60dBm)
Detection Arm: ±0.5dB(+5~-50dBm)
OPM Repeatability
Probe ±0.05dB
Detection Arm ±1.00dB
OPM Uncertainty
±5%+500pW
OPM Test Type
dBm, dB, mW, uW, nW
OPM Display Resolution
0.01dB
OPM Return Loss
>55dB
OPM Test Result storage
1000
OPM Fiber Type
SM/MM
VFL Wavelength
650nm±30nm
VFL Output Power
≥1mW
VFL Fiber adapter
2.5mm and 1.25mm universal adapters
Power Supply
Built-in Li-ion battery (chargeable)
Battery life
>8h
*It is necessary to control the variables of test conditions to ensure the consistency of test conditions
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Non-contact and Probe Power Test

The Optical Probe equipment uses non-contact probe power detection. It can be tested without touching ports or cables to reduce the risk of fiber contamination or damage.

No Extra Patch Cords Required
When need to complete measurement tasks at various levels and different fiber connectors/bulkheads are used,
the user doesn't need to carry extra conversion patch cords.
2.5mm interface power meter probe
1.25mm interface power meter probe
Integrated with Visual Fault Locator

The device has two modes of emitting optical signals (continuous, flashing) to identify fibers, breaks, and macro-bends.

Support RJ45 Line Sequence & Line Tracking Function
The users can discover the current line sequence arrangement of network lines
and use the receiver to find the other end of the network line.
RJ45 line sequence
RJ45 line tracking

Questions & Answers

Customer Reviews

Resources

279,00 € (Excl. VAT)

332,01 € (Incl. VAT)

2 In Global Warehouse