S3100-16TMS-P 16-port PoE+ switch is equipped with 16x 10M/100/1000MBASE-T ports, 2x 1000M/2.5G/5GBASE-T ports, 2x 1/10Gb SFP+ uplinks. 8 ports support both IEEE 802.3af PoE and IEEE 802.3at PoE+ (up to 30W per port) for powering attached IP phones, wireless access points, or other standards-compliant PoE and PoE+ end network devices. This enterprise switch adopts a cutting-edge Broadcom chip to deliver 82 Gbps switching capacity and 61 Mpps forwarding rate. Fanless design ensures noise-free switch operation, reduced cost, and power consumption. Deployed with Ethernet architecture and Fiber-to-the-x (FTTx) approach, this all-optical Ethernet switch is ideal for applications in education, business, hospital, and office park scenarios, supporting future network expansion and reducing operation costs.
Click to open expanded view
S3100-16TMS-P, 16-Port Gigabit Ethernet L2+ PoE+ Switch, 8 x PoE+ Ports@125W, 2 x 5Gb RJ45, with 2 x 10Gb SFP+ Uplinks, Broadcom Chip
S3100-16TMS-P, 16-Port Gigabit Ethernet L2+ PoE+ Switch, 8 x PoE+ Ports@125W, 2 x 5Gb RJ45, with 2 x 10Gb SFP+ Uplinks, Broadcom Chip, Fanless
Software Spotlights
Support LACP dynamic aggregation
Support QinQ
Support voice VLAN, 4K static VLAN, IEEE 802.1Q VLAN
Support RIP, OSPF
Support EEE (802.3az)
Support BPDU guard/filtering
Support SNMP v1/v2c/v3
Support WEB UI, Telnet, RMON, SSH, Syslog/Debug
Support STP/RSTP/MSTP
Support ERPS
Support managing two physically isolated networks on one device
Support ARP spoofing prevention
Support actively defending against ICMP requests
Support hardware CPU protection mechanism
Support Network Foundation Protection Policy (NFPP)
Support DHCP snooping
Support ACL
Support RADIUS, TACACS+
Connectivity Solutions
Features
Fiber-to-the-x (FTTx) deployment, integrating CWDM with Ethernet, offers enterprise exclusive networks with high bandwidth, low latency, high flexibility, and simplified maintenance.
The interior components are protected by high-quality metal casing to ensure a long product life. Having passed IP40 and IK05 tests, it can operate reliably in various scenarios.
Optimized traffic process and bandwidth improve the CPU reliability and work efficiency.
RJ45 Ports | 16x 10/100/1000M, 2x 2.5/5G | 8x 10/100/1000M, 2x 2.5/5G | 16x 10/100/1000M | 16x 10/100/1000M |
Fiber Ports | 2x 1/10G SFP+ | 2x 1/10G SFP+ | 2x 1G SFP | 2x 1G SFP |
PoE Ports | 8x PoE+ | 8x PoE+ | 8x PoE+ | — |
Switching Capacity | 82 Gbps | 66 Gbps | 36 Gbps | 36 Gbps |
Forwarding Rate | 61 Mpps | 49.1 Mpps | 26.8 Mpps | 26.8 Mpps |
PoE Budget | 125W | 125W | 125W | — |
Management Layer | L2+ | L2+ | L2+ | L2+ |
Power Supply | 1 Built-in | 1 Built-in | 1 Built-in | 1 Built-in |
Fan | Fanless | Fanless | Fanless | Fanless |
VLAN, QoS, IGMP Snooping, Link Aggregation | ||||
Static Routing, RIP, OSPF support |
Videos
S3100-16TMS-P, 16-Port Gigabit Ethernet L2+ PoE+ Switch, 8 x PoE+ Ports@125W, 2 x 5Gb RJ45, with 2 x 10Gb SFP+ Uplinks, Broadcom Chip, Fanless
S3100-16TMS-P 16-port PoE+ switch is equipped with 16x 10M/100/1000MBASE-T ports, 2x 1000M/2.5G/5GBASE-T ports, 2x 1/10Gb SFP+ uplinks. 8 ports support both IEEE 802.3af PoE and IEEE 802.3at PoE+ (up to 30W per port) for powering attached IP phones, wireless access points, or other standards-compliant PoE and PoE+ end network devices. This enterprise switch adopts a cutting-edge Broadcom chip to deliver 82 Gbps switching capacity and 61 Mpps forwarding rate. Fanless design ensures noise-free switch operation, reduced cost, and power consumption. Deployed with Ethernet architecture and Fiber-to-the-x (FTTx) approach, this all-optical Ethernet switch is ideal for applications in education, business, hospital, and office park scenarios, supporting future network expansion and reducing operation costs.
Software Spotlights
Support LACP dynamic aggregation
Support QinQ
Support voice VLAN, 4K static VLAN, IEEE 802.1Q VLAN
Support RIP, OSPF
Support EEE (802.3az)
Support BPDU guard/filtering
Support SNMP v1/v2c/v3
Support WEB UI, Telnet, RMON, SSH, Syslog/Debug
Support STP/RSTP/MSTP
Support ERPS
Support managing two physically isolated networks on one device
Support ARP spoofing prevention
Support actively defending against ICMP requests
Support hardware CPU protection mechanism
Support Network Foundation Protection Policy (NFPP)
Support DHCP snooping
Support ACL
Support RADIUS, TACACS+
Fiber-to-the-x (FTTx) deployment, integrating CWDM with Ethernet, offers enterprise exclusive networks with high bandwidth, low latency, high flexibility, and simplified maintenance.
The interior components are protected by high-quality metal casing to ensure a long product life. Having passed IP40 and IK05 tests, it can operate reliably in various scenarios.
Optimized traffic process and bandwidth improve the CPU reliability and work efficiency.
RJ45 Ports | 16x 10/100/1000M, 2x 2.5/5G | 8x 10/100/1000M, 2x 2.5/5G | 16x 10/100/1000M | 16x 10/100/1000M |
Fiber Ports | 2x 1/10G SFP+ | 2x 1/10G SFP+ | 2x 1G SFP | 2x 1G SFP |
PoE Ports | 8x PoE+ | 8x PoE+ | 8x PoE+ | — |
Switching Capacity | 82 Gbps | 66 Gbps | 36 Gbps | 36 Gbps |
Forwarding Rate | 61 Mpps | 49.1 Mpps | 26.8 Mpps | 26.8 Mpps |
PoE Budget | 125W | 125W | 125W | — |
Management Layer | L2+ | L2+ | L2+ | L2+ |
Power Supply | 1 Built-in | 1 Built-in | 1 Built-in | 1 Built-in |
Fan | Fanless | Fanless | Fanless | Fanless |
VLAN, QoS, IGMP Snooping, Link Aggregation | ||||
Static Routing, RIP, OSPF support |
Questions & Answers
Customer Reviews
Resources
439,00 € (Excl. VAT)
522,41 € (Incl. VAT)