FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about MSN2410-CB2FC.
This picture is about MSN2410-CB2FC.
This picture is about MSN2410-CB2FC.
This picture is about MSN2410-CB2FC.

MSN2410-CB2FC, NVIDIA® Mellanox Spectrum Based 48-Port Ethernet L3 Data Center Switch, 48 x 25Gb SFP28, with 8 x 100Gb QSFP28 Uplinks, Cumulus Linux™, Support for 1 Year, P2C Airflow

#158396
#158396

Leaf MLAG PTP EVPN-VXLAN

18.007,00 € (Excl. VAT)
FS P/N: MSN2410-CB2FC
21.428,33 € (Incl. VAT)
FS P/N: MSN2410-CB2FC
8 Sold
3 Reviews
11 Questions
Pre-order, Ship by 22 Jan, 2025
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

MSN2410-CB2FC, NVIDIA® Mellanox Spectrum Based 48-Port Ethernet L3 Data Center Switch, 48 x 25Gb SFP28, with 8 x 100Gb QSFP28 Uplinks, Cumulus Linux™, Support for 1 Year, P2C Airflow

The SN2410 switch is an ideal top-of-rack (ToR) solution, allowing maximum flexibility, with port speeds spanning from 10Gb/s to 100Gb/s per port. Its optimized port configuration enables high-speed rack connectivity to any server at 10GbE or 25GbE speeds. The 100GbE uplink ports allow a variety of blocking ratios that suit any application requirement.

Powered by the Spectrum ASIC and packed with 8 ports running at 100GbE (can be split to 16 ports running 50GbE) and 48 ports running at 25GbE, the SN2410 carries a whopping throughput of 4Tb/s with a landmark 2.97Bpps processing capacity in a compact 1RU form factor.

Specifications
Manufacturer
Mellanox
Jumbo Frames
9,216
Ports
48x 25G SFP28 | 8x 100G QSFP28
CPU
Dual-corex 86 Max. 100GbE Ports
Max. 100GbE Ports
8
Switching Capacity
4 Tb/s
Max. 50GbE Ports
16
Packet Buffer
16MB
Max. 40GbE Ports
8
Airflow
Back-to-Front
Max. 25GbE Ports
48
System Memory
8GB
Max. 10GbE Ports
48
Forwarding Rate
2.97 Bpps
Latency
300ns
SSD Memory
32GB
MAC Address
256K
Typical Power (ATIS) 
165W
Power Supply
2 (1+1 Redundancy) Hot-swappable
Fan Number
4 (N+1 Redundancy) Hot-swappable
Dimensions (HxWxD)
1.72"x 17.24"x 17" (43.9x 438x 436mm)

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
100G to 2x50G
View products
MLAG for Redundancy
View products
Integrated Solution
View products
100G to 4x25G
View products

Features

Spectrum Switches Offer Groundbreaking Performance
Dual Redundant Power Supplies and Smart Fans
Hardware-level redundancy protection to ensure business continuity and improve longevity and reliability.
1+1 Dual AC PSU
PSUs can be removed/replaced without shutting down the system
N+1 Hot-swap Fans
Variable-speed fans for superior cooling, noise and power reduction
EVPN-VXLAN Achieves Layer 2 Virtual Network Fabric Dynamically

EVPN-VXLAN expands the potential number of Layer 2 domains, achieving services such as multi-tenant hosting and migration of virtual machines, etc.

Tunnel of Layer 2 Overlay Virtual Network

Multi-tenant Hosting

Migration of Virtual Machines

MLAG Realizes Uninterrupted Services

The switch running MLAG can be upgraded without disrupting MLAG traffic. During the upgrade, another switch in the system takes over traffic forwarding to ensure uninterrupted services.

Switch Speeds
48x 25G, 8x 100G
32x 100G
32x 100G
24x 100G, 8x 400G
24x 100G, 8x 400G
Airflow
Back-to-Front
Back-to-Front
Front-to-Back
Back-to-Front
Front-to-Back
Management Layer
L3
L3
L3
L3
L3
MLAG
yesyesyesyesyes
PTP
yesyesyesyesyes
VXLAN
yesyesyesyesyes
OSPFv2
yesyesyesyesyes
BGP4/BGP4+
yesyesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
PFC
yesyesyesyesyes
ECN
yesyesyesyesyes
Specifications

MSN2410-CB2FC, NVIDIA® Mellanox Spectrum Based 48-Port Ethernet L3 Data Center Switch, 48 x 25Gb SFP28, with 8 x 100Gb QSFP28 Uplinks, Cumulus Linux™, Support for 1 Year, P2C Airflow

The SN2410 switch is an ideal top-of-rack (ToR) solution, allowing maximum flexibility, with port speeds spanning from 10Gb/s to 100Gb/s per port. Its optimized port configuration enables high-speed rack connectivity to any server at 10GbE or 25GbE speeds. The 100GbE uplink ports allow a variety of blocking ratios that suit any application requirement.

Powered by the Spectrum ASIC and packed with 8 ports running at 100GbE (can be split to 16 ports running 50GbE) and 48 ports running at 25GbE, the SN2410 carries a whopping throughput of 4Tb/s with a landmark 2.97Bpps processing capacity in a compact 1RU form factor.

Specifications
Manufacturer
Mellanox
Jumbo Frames
9,216
Ports
48x 25G SFP28 | 8x 100G QSFP28
CPU
Dual-corex 86 Max. 100GbE Ports
Max. 100GbE Ports
8
Switching Capacity
4 Tb/s
Max. 50GbE Ports
16
Packet Buffer
16MB
Max. 40GbE Ports
8
Airflow
Back-to-Front
Max. 25GbE Ports
48
System Memory
8GB
Max. 10GbE Ports
48
Forwarding Rate
2.97 Bpps
Latency
300ns
SSD Memory
32GB
MAC Address
256K
Typical Power (ATIS) 
165W
Power Supply
2 (1+1 Redundancy) Hot-swappable
Fan Number
4 (N+1 Redundancy) Hot-swappable
Dimensions (HxWxD)
1.72"x 17.24"x 17" (43.9x 438x 436mm)

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
100G to 2x50G
View products
MLAG for Redundancy
View products
Integrated Solution
View products
100G to 4x25G
View products
Features
Spectrum Switches Offer Groundbreaking Performance
Dual Redundant Power Supplies and Smart Fans
Hardware-level redundancy protection to ensure business continuity and improve longevity and reliability.
1+1 Dual AC PSU
PSUs can be removed/replaced without shutting down the system
N+1 Hot-swap Fans
Variable-speed fans for superior cooling, noise and power reduction
EVPN-VXLAN Achieves Layer 2 Virtual Network Fabric Dynamically

EVPN-VXLAN expands the potential number of Layer 2 domains, achieving services such as multi-tenant hosting and migration of virtual machines, etc.

Tunnel of Layer 2 Overlay Virtual Network

Multi-tenant Hosting

Migration of Virtual Machines

MLAG Realizes Uninterrupted Services

The switch running MLAG can be upgraded without disrupting MLAG traffic. During the upgrade, another switch in the system takes over traffic forwarding to ensure uninterrupted services.

Switch Speeds
48x 25G, 8x 100G
32x 100G
32x 100G
24x 100G, 8x 400G
24x 100G, 8x 400G
Airflow
Back-to-Front
Back-to-Front
Front-to-Back
Back-to-Front
Front-to-Back
Management Layer
L3
L3
L3
L3
L3
MLAG
yesyesyesyesyes
PTP
yesyesyesyesyes
VXLAN
yesyesyesyesyes
OSPFv2
yesyesyesyesyes
BGP4/BGP4+
yesyesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
PFC
yesyesyesyesyes
ECN
yesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

18.007,00 € (Excl. VAT)

21.428,33 € (Incl. VAT)

Pre-order