The block-out device works with the most standard RJ45 openings to prevent unauthorized access and to protect from dust and debris or foreign objects. Package includes 12 blue devices and a removal tool.
Click to open expanded view
RJ45 Jack Module Block-Out Device, Blue (12 pcs/Pack)
#155554
#155554
3,80 € (Excl. VAT)
FS P/N: RJ45BL4,52 € (Incl. VAT)
FS P/N: RJ45BL
13 Sold
1 Review
2 Questions
1987 in Global Warehouse, Get it by May 16, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Q&A
Reviews
Resources
RJ45 Jack Module Block-Out Device, Blue (12 PCS/Pack)
Specifications
Product Type
RJ45 Blockout Device
Color
Blue
Application
RJ45 Jacks
Dimensions (HxWxD)
0.46"x0.38"x0.26"(11.7x9.7x6.6mm)
Material
Polycarbonate
Package
12 PCS/Pack
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications
RJ45 Jack Module Block-Out Device, Blue (12 PCS/Pack)
The block-out device works with the most standard RJ45 openings to prevent unauthorized access and to protect from dust and debris or foreign objects. Package includes 12 blue devices and a removal tool.
Specifications
Product Type
RJ45 Blockout Device
Color
Blue
Application
RJ45 Jacks
Dimensions (HxWxD)
0.46"x0.38"x0.26"(11.7x9.7x6.6mm)
Material
Polycarbonate
Package
12 PCS/Pack
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Questions & Answers
Customer Reviews
Resources
3,80 € (Excl. VAT)
4,52 € (Incl. VAT)
1987 in Global Warehouse