FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SFP-10GER-31.
This picture is about SFP-10GER-31.
This picture is about SFP-10GER-31.
This picture is about SFP-10GER-31.
This picture is about SFP-10GER-31.
This picture is about SFP-10GER-31.
This picture is about SFP-10GER-31.
This picture is about SFP-10GER-31.
This picture is about SFP-10GER-31.
This picture is about SFP-10GER-31.
This picture is about SFP-10GER-31.
This picture is about SFP-10GER-31.

HPE (ex Brocade) AW538A Compatible SFP+ 8G Fibre Channel 1310nm 25km DOM Duplex LC/UPC SMF Optical Transceiver Module

#15437
#15437

≤1W Duplex LC SMF

139,00 € (Excl. VAT)
FS P/N: SFP-10GER-31
165,41 € (Incl. VAT)
FS P/N: SFP-10GER-31
26 Sold
5 Reviews
2 Questions
Available for back order, Get It By May 8, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Resources

HPE (ex Brocade) AW538A Compatible 8G Fibre Channel SFP+ Transceiver Module (SMF, 1310nm, 25km, LC, DOM)

Specifications
HPE Compatible
AW538A
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
8.5Gbps
Wavelength
1310nm
Max Cable Distance
25km
Connector
LC duplex
Optical Components
DFB 1310nm
Media
SMF
DOM Support
Yes
TX Power
-8~0dBm
Receiver Sensitivity
<-15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications

HPE (ex Brocade) AW538A Compatible 8G Fibre Channel SFP+ Transceiver Module (SMF, 1310nm, 25km, LC, DOM)

Specifications
HPE Compatible
AW538A
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
8.5Gbps
Wavelength
1310nm
Max Cable Distance
25km
Connector
LC duplex
Optical Components
DFB 1310nm
Media
SMF
DOM Support
Yes
TX Power
-8~0dBm
Receiver Sensitivity
<-15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Questions & Answers

Customer Reviews

Resources

139,00 € (Excl. VAT)

165,41 € (Incl. VAT)

Available for back order