FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.

JD092A HPE H3C Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module for HPE FlexNetwork Switch Series

#14904
#14904

VCSEL ≤1W Duplex LC MMF

20,00 € (Excl. VAT)
FS P/N: SFP-10GSR-85
23,80 € (Incl. VAT)
FS P/N: SFP-10GSR-85
1.5K Sold
2.5K Reviews
10 Questions
42531 In DE Warehouse, Get It By Apr 30, 2024
3486 In Global Warehouse, Get It By May 14, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

JD092A HPE H3C Compatible Compatible 10GBASE-SR SFP+ Transceiver Module (MMF, 850nm, 300m, LC, DOM)

JD092A HPE H3C compatible SFP+ transceiver supports up to 400m link lengths over OM4 MMF (300m over OM3 MMF) via an LC duplex connector. This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3ae standards and for seamless interoperability in multivendor environments. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption and high speed, this 10G SFP+ transceiver is ideal for data centers, enterprise wiring closets, service provider transport applications, Radio & Baseband Units, etc.

Specifications
HPE H3C Compatible
JD092A
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Wavelength
850nm
Max Cable Distance
300m@OM3/400m@OM4
Connector
Duplex LC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-7.3~-1dBm
Receiver Sensitivity
< -11.1dBm
Powerbudget
3.8dB
Receiver Overload
-1dBm
Typical Power Consumption
≤1W
Extinction Ratio
>3dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Core Size
50/125µm
Modulation
NRZ
Protocols
IEEE 802.3ae, SFF-8472, SFF-8431, SFF-8432,SFP+ MSA Compliant, CPRI, eCPRI
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
Leaf-spine Connections
View products
10G Connectivity with Direct Connect Cabling
View products
10G Connectivity with NIC
View products
10G Interconnect
View products
10G to 40G Migration
View products
10G Structured Cabling Connections
View products
10G DWDM for 40km
View products

Features

Upgrade Your Network One Site at a Time
Upgrade just one site to 40G gear, and still connect it to the existing 10G sites.
Connect New 40G Sites to Legacy 10G Sites
Full Utilize Your 40G Port Bandwidth
Re-use 10G Optics in New 40G Ports
10G Connectivity for Data Center
Featured with 1W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tailored Excellence with TO-Can Packaging

Taking TO-can package design, the transceiver has great reliability, airtightness, and heat dissipation performance, ideal for telecom &

data center applications.

Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network

The transceiver can be reconfigured by FS BOX to work with different brands, offering flexible and customizable connectivity options for diverse network environments.

Data Rate (Max)
10Gbps
10Gbps
10Gbps
10Gbps
Wavelength
850nm
1310nm
1310nm
1310nm
Cable Distance (Max)
300m@OM3
400m@OM4
220m@OM3
300m@SMF
2km@SMF
10km@SMF
Cable Type
MMF
MMF/SMF
SMF
SMF
TX Power
-7.3~-1dBm
-6.5~-0.5dBm
-8.2~0.5dBm
-8.2~0.5dBm
Receiver Sensitivity
<-11.1dBm
< -8.4dBm
<-12.6dBm
<-14.4dBm
Power Consumption
≤1W
≤1W
≤1W
≤1W
Specifications

JD092A HPE H3C Compatible Compatible 10GBASE-SR SFP+ Transceiver Module (MMF, 850nm, 300m, LC, DOM)

JD092A HPE H3C compatible SFP+ transceiver supports up to 400m link lengths over OM4 MMF (300m over OM3 MMF) via an LC duplex connector. This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3ae standards and for seamless interoperability in multivendor environments. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption and high speed, this 10G SFP+ transceiver is ideal for data centers, enterprise wiring closets, service provider transport applications, Radio & Baseband Units, etc.

Specifications
HPE H3C Compatible
JD092A
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Wavelength
850nm
Max Cable Distance
300m@OM3/400m@OM4
Connector
Duplex LC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-7.3~-1dBm
Receiver Sensitivity
< -11.1dBm
Powerbudget
3.8dB
Receiver Overload
-1dBm
Typical Power Consumption
≤1W
Extinction Ratio
>3dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Core Size
50/125µm
Modulation
NRZ
Protocols
IEEE 802.3ae, SFF-8472, SFF-8431, SFF-8432,SFP+ MSA Compliant, CPRI, eCPRI
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
Leaf-spine Connections
View products
10G Connectivity with Direct Connect Cabling
View products
10G Connectivity with NIC
View products
10G Interconnect
View products
10G to 40G Migration
View products
10G Structured Cabling Connections
View products
10G DWDM for 40km
View products
Features
Upgrade Your Network One Site at a Time
Upgrade just one site to 40G gear, and still connect it to the existing 10G sites.
Connect New 40G Sites to Legacy 10G Sites
Full Utilize Your 40G Port Bandwidth
Re-use 10G Optics in New 40G Ports
10G Connectivity for Data Center
Featured with 1W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tailored Excellence with TO-Can Packaging

Taking TO-can package design, the transceiver has great reliability, airtightness, and heat dissipation performance, ideal for telecom &

data center applications.

Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network

The transceiver can be reconfigured by FS BOX to work with different brands, offering flexible and customizable connectivity options for diverse network environments.

Data Rate (Max)
10Gbps
10Gbps
10Gbps
10Gbps
Wavelength
850nm
1310nm
1310nm
1310nm
Cable Distance (Max)
300m@OM3
400m@OM4
220m@OM3
300m@SMF
2km@SMF
10km@SMF
Cable Type
MMF
MMF/SMF
SMF
SMF
TX Power
-7.3~-1dBm
-6.5~-0.5dBm
-8.2~0.5dBm
-8.2~0.5dBm
Receiver Sensitivity
<-11.1dBm
< -8.4dBm
<-12.6dBm
<-14.4dBm
Power Consumption
≤1W
≤1W
≤1W
≤1W

Questions & Answers

Customer Reviews

Resources

20,00 € (Excl. VAT)

23,80 € (Incl. VAT)

42531 In DE Warehouse
3486 In Global Warehouse