Click to open expanded view
Cisco DS-SFP-FC10G-LW Compatible SFP+ 10G Fibre Channel 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module
#50004
#50004
26,00 € (Excl. VAT)
FS P/N: SFP-10GLR-3130,94 € (Incl. VAT)
FS P/N: SFP-10GLR-31
258 Sold
63 Reviews
1 Question
Transceiver Models:
13232 In DE Warehouse, Get It By Apr 26, 2024
691 In Global Warehouse, Get It By May 14, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Q&A
Reviews
Resources
Cisco DS-SFP-FC10G-LW Compatible 10G Fibre Channel SFP+ Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
Specifications
Cisco Compatible
DS-SFP-FC10G-LW
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
10.51875Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
LC duplex
Optical Components
DFB 1310nm
Media
SMF
DOM Support
Yes
TX Power
-6~0dBm
Receiver Sensitivity
<-14.4dBm
Extended Temperature Range
-5 to 85°C (23 to 185°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Scenario 1
Scenario 2
Scenario 1
View products Scenario 2
View products Specifications
Cisco DS-SFP-FC10G-LW Compatible 10G Fibre Channel SFP+ Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
Specifications
Cisco Compatible
DS-SFP-FC10G-LW
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
10.51875Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
LC duplex
Optical Components
DFB 1310nm
Media
SMF
DOM Support
Yes
TX Power
-6~0dBm
Receiver Sensitivity
<-14.4dBm
Extended Temperature Range
-5 to 85°C (23 to 185°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Scenario 1
Scenario 2
Scenario 1
View products Scenario 2
View products Questions & Answers
Customer Reviews
Resources
26,00 € (Excl. VAT)
30,94 € (Incl. VAT)
13232 In DE Warehouse
691 In Global Warehouse