FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SFP-10/25G-BX-I.
This picture is about SFP-10/25G-BX-I.
This picture is about SFP-10/25G-BX-I.
This picture is about SFP-10/25G-BX-I.
This picture is about SFP-10/25G-BX-I.
This picture is about SFP-10/25G-BX-I.
This picture is about SFP-10/25G-BX-I.
This picture is about SFP-10/25G-BX-I.
This picture is about SFP-10/25G-BX-I.
This picture is about SFP-10/25G-BX-I.

Customized SFP28 10/25GBASE-D BiDi 1330nm-TX/1270nm-RX 10km DOM Simplex LC/UPC SMF Transceiver Module (Industrial)

#151889
#151889

≤1.5W 10G/25G BIDI Simplex LC SMF Industrial

99,00 € (Excl. VAT)
FS P/N: SFP-10/25G-BX-I
117,81 € (Incl. VAT)
FS P/N: SFP-10/25G-BX-I
7 Sold
7 Reviews
5 Questions
Compatible Brands:
Cisco
Device Number:
5 In Global Warehouse, Get It By May 7, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

10/25GBASE-BX SFP28 Transceiver Module (SMF, 1330nm-TX/1270nm-RX, 10km, LC, DOM)

The 10/25GBASE SFP28 transceiver supports up to 10km link lengths over OS2 SMF via an LC simplex connector. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It is compliant with IEEE 802.3cc, SFP MSA, SFP28 MSA, SFF-8402, SFF-8472, SFF-8432, SFF-8431 and CEI-28G-VSR standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters.
The SFP-10/25G-BX-I provides 10/25GBASE Ethernet connectivity option for 10/25G Ethernet, telecom, data center and 5G Network Fronthaul, suitable for both outdoor and indoor deployments.

Specifications
Part Number
SFP-10/25G-BX-I
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1330nm-TX/1270nm-RX
Max Cable Distance
10km
Connector
Simplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-7~2.5dBm
Receiver Sensitivity
<-12dBm
Powerbudget
5dB
Receiver Overload
2.5dBm
Power Consumption
≤1.5 W
Extinction Ratio
>3dB
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
IEEE802.3cc, SFF-8402, SFF-8472, SFF-8432, SFF-8431, CEI-28G-VSR
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
-40~85°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

10/25GBASE-BX SFP28 Transceiver Module (SMF, 1330nm-TX/1270nm-RX, 10km, LC, DOM)

The 10/25GBASE SFP28 transceiver supports up to 10km link lengths over OS2 SMF via an LC simplex connector. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It is compliant with IEEE 802.3cc, SFP MSA, SFP28 MSA, SFF-8402, SFF-8472, SFF-8432, SFF-8431 and CEI-28G-VSR standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters.
The SFP-10/25G-BX-I provides 10/25GBASE Ethernet connectivity option for 10/25G Ethernet, telecom, data center and 5G Network Fronthaul, suitable for both outdoor and indoor deployments.

Specifications
Part Number
SFP-10/25G-BX-I
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1330nm-TX/1270nm-RX
Max Cable Distance
10km
Connector
Simplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-7~2.5dBm
Receiver Sensitivity
<-12dBm
Powerbudget
5dB
Receiver Overload
2.5dBm
Power Consumption
≤1.5 W
Extinction Ratio
>3dB
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
IEEE802.3cc, SFF-8402, SFF-8472, SFF-8432, SFF-8431, CEI-28G-VSR
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
-40~85°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

99,00 € (Excl. VAT)

117,81 € (Incl. VAT)

5 In Global Warehouse