FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 6A8845-S.
This picture is about 6A8845-S.
This picture is about 6A8845-S.
This picture is about 6A8845-S.
This picture is about 6A8845-S.
This picture is about 6A8845-S.
This picture is about 6A8845-S.
This picture is about 6A8845-S.
This picture is about 6A8845-S.
This picture is about 6A8845-S.
This picture is about 6A8845-S.
This picture is about 6A8845-S.

Cat5e/Cat6/Cat6a RJ45 Tool-Free Field Term Modular Plugs with Pull-tab, Shielded Network Connectors for 23~26AWG Twisted Pair Solid or Stranded Cable (10/Pack)

#151783
#151783

All-copper Gold-plated IDC 23-26AWG Pull-tab Field Term 10Gbase-T Reusable

60,00 € (Excl. VAT)
FS P/N: 6A8845-S
71,40 € (Incl. VAT)
FS P/N: 6A8845-S
118 Sold
0 Review
2 Questions
90 In Global Warehouse, Get It By Apr 10, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Q&A
Reviews
Resources

Cat6a Shielded RJ45 Tool-Free Modular Plug with Pull-tab

Cat6a Shielded RJ45 Tool-Free Modular Plug is designed to terminate cat6a shielded cables for use in high-bandwidth 10 Gigabit networks. The unique toolless design does not require the use of a crimping tool. These modular plugs are manufactured from solid zinc alloy to protect against EMI/RFI electromagnetic noise and alien crosstalk. Three-piece design with IDC terminal & strain relief boot ensures easy and accurate assembly.Applications include data center, network engineering cabling,enterprise network cabling and more.

Specifications
Product Type
Modular Plug
Connector
RJ45 Male
Cable Type
Shielded Cat5e/6/6a
Data Rate Support
10GBase-T
Compatibility
Solid or Stranded Cables
Termination Type
Tool-less
Wire Gauge Supported
23-26AWG Cable
Wiring Scheme
T568A/T568B
Operating Temperature
-10℃-60℃
Color
Silver
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications

Cat6a Shielded RJ45 Tool-Free Modular Plug with Pull-tab

Cat6a Shielded RJ45 Tool-Free Modular Plug is designed to terminate cat6a shielded cables for use in high-bandwidth 10 Gigabit networks. The unique toolless design does not require the use of a crimping tool. These modular plugs are manufactured from solid zinc alloy to protect against EMI/RFI electromagnetic noise and alien crosstalk. Three-piece design with IDC terminal & strain relief boot ensures easy and accurate assembly.Applications include data center, network engineering cabling,enterprise network cabling and more.

Specifications
Product Type
Modular Plug
Connector
RJ45 Male
Cable Type
Shielded Cat5e/6/6a
Data Rate Support
10GBase-T
Compatibility
Solid or Stranded Cables
Termination Type
Tool-less
Wire Gauge Supported
23-26AWG Cable
Wiring Scheme
T568A/T568B
Operating Temperature
-10℃-60℃
Color
Silver
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Questions & Answers

Customer Reviews

Resources

60,00 € (Excl. VAT)

71,40 € (Incl. VAT)

90 In Global Warehouse