FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about XPK-10GER-55.
This picture is about XPK-10GER-55.
This picture is about XPK-10GER-55.
This picture is about XPK-10GER-55.
This picture is about XPK-10GER-55.
This picture is about XPK-10GER-55.
This picture is about XPK-10GER-55.
This picture is about XPK-10GER-55.
This picture is about XPK-10GER-55.
This picture is about XPK-10GER-55.
This picture is about XPK-10GER-55.
This picture is about XPK-10GER-55.
This picture is about XPK-10GER-55.
This picture is about XPK-10GER-55.
This picture is about XPK-10GER-55.
This picture is about XPK-10GER-55.

Alcatel-Lucent OM-10GNI-ER Compatible XENPAK 10GBASE-ER 1550nm 40km DOM Duplex SC SMF Optical Transceiver Module

#15122
#15122

EML Duplex SC SMF

629,00 € (Excl. VAT)
FS P/N: XPK-10GER-55
748,51 € (Incl. VAT)
FS P/N: XPK-10GER-55
13 Sold
8 Reviews
2 Questions
18 In Global Warehouse, Get It By Apr 30, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Resources

Alcatel-Lucent OM-10GNI-ER Compatible 10GBASE-ER XENPAK Transceiver Module (SMF, 1550nm, 40km, SC, DOM)

Specifications
Alcatel-Lucent Compatible
OM-10GNI-ER
Vendor Name
FS.COM
Form Factor
XENPAK
Max Data Rate
10Gbps
Wavelength
1310nm
Max Cable Distance
40km
Connector
SC duplex
Optical Components
EML 1550nm
Media
SMF
DOM Support
Yes
TX Power
-4.7~4dBm
Receiver Sensitivity
< -16.5dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications

Alcatel-Lucent OM-10GNI-ER Compatible 10GBASE-ER XENPAK Transceiver Module (SMF, 1550nm, 40km, SC, DOM)

Specifications
Alcatel-Lucent Compatible
OM-10GNI-ER
Vendor Name
FS.COM
Form Factor
XENPAK
Max Data Rate
10Gbps
Wavelength
1310nm
Max Cable Distance
40km
Connector
SC duplex
Optical Components
EML 1550nm
Media
SMF
DOM Support
Yes
TX Power
-4.7~4dBm
Receiver Sensitivity
< -16.5dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Questions & Answers

Customer Reviews

Resources

629,00 € (Excl. VAT)

748,51 € (Incl. VAT)

18 In Global Warehouse