FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about RS8260.
This picture is about RS8260.
This picture is about RS8260.
This picture is about RS8260.
This picture is about RS8260.
This picture is about RS8260.
This picture is about RS8260.
This picture is about RS8260.
This picture is about RS8260.
This picture is about RS8260.

RS8260, 2U Rack Server, 4 x Intel® Xeon® Scalable Processors, Up to 6TB of Memory, 24 x 2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 4 x RJ45 1GbE Ports, 1600W Redundant

#150005
#150005
21.287,00 € (Excl. VAT)
FS P/N: RS8260
25.331,53 € (Incl. VAT)
FS P/N: RS8260
5 Sold
3 Reviews
13 Questions
3 In Global Warehouse, Get It By May 7, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
Test Support
3-Year Warranty
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

2U Rack Server, 4 x Intel® Xeon® Scalable Processors, Up to 6TB of Memory, 24 x 2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 4 x RJ45 1GbE Ports, 1600W Redundant

The RS8260 is a high-density 2U 4-way server developed based on the Intel Purley platform, with outstanding high performance, high reliability, and easy expansion. It supports the latest Intel® Xeon® Processor Scalable Family and CPUs up to 205W power. It can provide memory of up to 6TB and supports 24 hot-swappable hard disks. It supports up to 11 PCIE standard expansion slots in terms of IO expansion and can support 2 double-width GPU computing cards at the same time. Integrated BMC chip enables easy management, I/OA tech, link convergence, and binding redundancy.
The RS8260 excels in performance and scalability, fully meeting the demands of future enterprise workloads.

Specifications
Form Factor
2U Rackmount
Processor
4x Intel Xeon Gold 5218 Processor - 2.30GHz/22MB/16C/32T/125W
Chipset
Intel C621 Series Chipset
Memory
48 DIMM Slots - Support 2933MHz DDR4 LRDIMM Memory, Up to 6TB
Drive Bays
24x 2.5" SAS/SATA Hot-swappable Drive Bays
RAM
Standard Configuration - 12x 64GB DDR4 2666MHz ECC DDR4 RDIMM
Hard Drives
Standard Configuration - 4x 1.8T 2.5'' SAS/10000PRM
Expansion Slots
6 PCIe 3.0 x16, 5 PCIe 3.0 x8
Raid Controller
Support RAID 0, 1, 5, 6, 10, 50, 60, JBOD
Power Supply
1600W 1+1 Redundant Power Supply
Ethernet
4x 1GBase-T Ports
Fans
4 Hot-swappable Redundant Fans
Management Software
BIOS | BMC | IPMI2.0 | iKVM
Operating System Management
Windows Server 2012 | RedHat EL Linux 7.3
Dimensions (HxWxD)
3.5''x17.2''x30.7'' (89x437x780mm)
Gross Weight
72lbs (33KG)
* This product comes with a RAID card (supports managing 8 hard drives) by default. If you need to manage all the hard drives, you can either configure the RAID card yourself or choose the customization option provided by this product.

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

High-Performance Computing Solution
See more
Server Virtualization
View products
High-Performance Computing Solution
View products
Server Monitoring
View products
Connected with Switch
View products

Features

High-Performance Computing DC Network Solution

Provide a continuous high-throughput network for HCP, AI training, etc., and support server PXE installation to significantly improve O&M efficiency.

Specifications

2U Rack Server, 4 x Intel® Xeon® Scalable Processors, Up to 6TB of Memory, 24 x 2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 4 x RJ45 1GbE Ports, 1600W Redundant

The RS8260 is a high-density 2U 4-way server developed based on the Intel Purley platform, with outstanding high performance, high reliability, and easy expansion. It supports the latest Intel® Xeon® Processor Scalable Family and CPUs up to 205W power. It can provide memory of up to 6TB and supports 24 hot-swappable hard disks. It supports up to 11 PCIE standard expansion slots in terms of IO expansion and can support 2 double-width GPU computing cards at the same time. Integrated BMC chip enables easy management, I/OA tech, link convergence, and binding redundancy.
The RS8260 excels in performance and scalability, fully meeting the demands of future enterprise workloads.

Specifications
Form Factor
2U Rackmount
Processor
4x Intel Xeon Gold 5218 Processor - 2.30GHz/22MB/16C/32T/125W
Chipset
Intel C621 Series Chipset
Memory
48 DIMM Slots - Support 2933MHz DDR4 LRDIMM Memory, Up to 6TB
Drive Bays
24x 2.5" SAS/SATA Hot-swappable Drive Bays
RAM
Standard Configuration - 12x 64GB DDR4 2666MHz ECC DDR4 RDIMM
Hard Drives
Standard Configuration - 4x 1.8T 2.5'' SAS/10000PRM
Expansion Slots
6 PCIe 3.0 x16, 5 PCIe 3.0 x8
Raid Controller
Support RAID 0, 1, 5, 6, 10, 50, 60, JBOD
Power Supply
1600W 1+1 Redundant Power Supply
Ethernet
4x 1GBase-T Ports
Fans
4 Hot-swappable Redundant Fans
Management Software
BIOS | BMC | IPMI2.0 | iKVM
Operating System Management
Windows Server 2012 | RedHat EL Linux 7.3
Dimensions (HxWxD)
3.5''x17.2''x30.7'' (89x437x780mm)
Gross Weight
72lbs (33KG)
* This product comes with a RAID card (supports managing 8 hard drives) by default. If you need to manage all the hard drives, you can either configure the RAID card yourself or choose the customization option provided by this product.

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
High-Performance Computing Solution
See more
Server Virtualization
View products
High-Performance Computing Solution
View products
Server Monitoring
View products
Connected with Switch
View products
Features
High-Performance Computing DC Network Solution

Provide a continuous high-throughput network for HCP, AI training, etc., and support server PXE installation to significantly improve O&M efficiency.

Questions & Answers

Customer Reviews

Resources

21.287,00 € (Excl. VAT)

25.331,53 € (Incl. VAT)

3 In Global Warehouse