FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about RS3110.
This picture is about RS3110.
This picture is about RS3110.
This picture is about RS3110.
This picture is about RS3110.
This picture is about RS3110.
This picture is about RS3110.
This picture is about RS3110.
This picture is about RS3110.
This picture is about RS3110.

RS3110, 1U Rack Server, 1 x Intel® Xeon® Scalable Processor, Up to 128GB of Memory, 4 x 3.5''/2.5'' Hot-swap SATA Drive Bays, 2 x RJ45 1GbE Ports, 450W Redundant

#149999
#149999
1.968,00 € (Excl. VAT)
FS P/N: RS3110
2.341,92 € (Incl. VAT)
FS P/N: RS3110
11 Sold
0 Review
7 Questions
1 In DE Warehouse, Get It By Apr 2, 2024
10 In Global Warehouse, Get It By Apr 11, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
Test Support
3-Year Warranty
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

1U Rack Server, 1 x Intel® Xeon® Scalable Processor, Up to 128GB of Memory, 4 x 3.5''/2.5'' Hot-swap SATA Drive Bays, 2 x RJ45 1GbE Ports, 450W Redundant

The RS3110 is a high-performance computing server with Intel C246 chipset. It supports 8th/9th gen Intel® Core™ i3/i5/i7/i9 series and Intel® Xeon® E-2100/2200 series processors. The CPU includes integrated core graphics with hardware decoding and up to 1080P transcoding capability. It supports up to 128GB memory and 4x 3.5"/2.5" SATA hot-swappable drives. Integrated BMC chip enables easy management, I/OA tech, link convergence, and binding redundancy. Optional KVM OVER IP for out-of-band management.
Intel SGX offers hardware-level security for safeguarding sensitive data in specific applications from malicious software or other threats.

Specifications
Form Factor
1U Rackmount
Processor
1x Intel Xeon E-2224G Processor - 3.5GHz/8M/4C/4T/Graphics P630/71W
Chipset
Intel C246 Chipset
Memory
DDR4 ECC/Unbuffered (UDIMM) 2666MHz RAM, Up to 128GB
Drive Bays
4x 3.5''/2.5'' SATA Hot-swappable Drive Bays
RAM
Standard Configuration - 1x 16GB DDR4 2666MHz ECC DDR4 RAM
Hard Drives
Standard Configuration - 1x 2TB 3.5'' SATA 7200RPM
Expansion Slots
1 PCIe 3.0x 8
Raid Controller
Standard Configuration - No Raid Card
Power Supply
450W 1+1 Redundant Power Supply
Ethernet
2x 1GBase-T Ports
Fans
4 Non-hot-swappable Fans
Management Software
BIOS | BMC | IPMI2.0 | iKVM
Operating System Management
Windows Server 2019 | RedHat Linux 7.5
Dimensions (HxWxD)
1.7"x16.9"x21.7" (44x430x550mm)
Gross Weight
37lbs (17KG)

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
Server Virtualization
View products
Server Monitoring
View products
Connected with Switch
View products

Features

Compact and Simple Design for an Affordable Solution

It adapts to multiple environments and workloads in which a shorter-depth rack accommodates space-constrained environments, providing mobility and easy deployment.

Intel Xeon Processors Ensure Computing Applications

Intel Xeon-E-2100/2200 series processor supports up to 8 cores, providing higher performance and lower latency for faster data processing.

1+1 Redundant Power and Intelligent Cooling System

Redundant power supply keeps your business running even in the event of a power supply failure. Intelligent cooling system is adopted to effectively reduce noise pollution.

Security Innovations

Integrated BMC management to grasp the system operation status in real time, support pre-alarm, failure recovery function. Security protection is built in throughout the server life-cycle.

Simple Management

Intelligent Platform Management Interface (IPMI) helps to manage the system both at-chassis and remotely, offering streamlined IT management to contain costs and speed provisioning.

Data Center Security Resource Pool Network Solution

The security devices form a resource pool, arbitrary migration of server virtual machines, and various services in the data center are drained on demand to ensure efficient use of resources.

products/150000.html
RS5220
products/150001.html
RS5230
products/150004.html
RS7250
CPU Sockets
1
1
2
2
2
2
CPU Types
Intel Xeon-E-2100/2200 Series Processor
Intel Xeon-E-2100/2200 Series Processor
2nd Generation Intel ® Xeon ® Scalable Series Processors
2nd Gen Intel® Xeon® Scalable Processors
2nd Gen Intel® Xeon® Scalable Processors
2nd Gen Intel® Xeon® Scalable Processors
Form Factors
1U
1U
1U
2U
2U
2U
GPUs
DIMM Slots
4
4
16
8
16
24
Memory
128GB
128GB
2TB
1TB
2TB
3TB
Drive Bays
4x 3.5''/2.5'' SATA Hot-swappable Drive Bays
4x 3.5''/2.5'' SATA Hot-swappable Drive Bays
4x 3.5"/2.5" SSD/SAS/SATA Hot-swappable Drive Bays
8x 3.5"/2.5" SSD/SAS/SATA Hot-swappable Drive Bays
12x 3.5"/2.5" SSD/SAS/SATA Hot-swappable Drive Bays
12x 3.5"/2.5" SSD/SAS/SATA Hot-swappable Drive Bays
Expansion Slots
PCIe 3.0 x8
PCIe 3.0 x8
PCIe 3.0 x16, PCIe 3.0 x8
4 PCIe 3.0 x16, 1 PCIe 3.0 x8, 1 OCP Type A/C Dedicated Slot
1 PCIe 3.0 x16, 2 PCIe 3.0 x8, 1 OCP Type A/C Dedicated Slot
6 PCIe 3.0 x8
Redundant Power Supply
450W 1+1 Redundant
450W 1+1 Redundant
550W 1+1 Redundant
800W 1+1 Redundant
550W 1+1 Redundant
800W 1+1 Redundant
BIOS, BMC, IPMI2.0, iKVM
yesyesyesyesyesyes
Windows Server 2019/RedHat Linux 7.5
yesyesyes
yesyes
VMware ESXi 6.7 U1
yesyesyesyes
Hyper-Turbo Technology
yes
Specifications

1U Rack Server, 1 x Intel® Xeon® Scalable Processor, Up to 128GB of Memory, 4 x 3.5''/2.5'' Hot-swap SATA Drive Bays, 2 x RJ45 1GbE Ports, 450W Redundant

The RS3110 is a high-performance computing server with Intel C246 chipset. It supports 8th/9th gen Intel® Core™ i3/i5/i7/i9 series and Intel® Xeon® E-2100/2200 series processors. The CPU includes integrated core graphics with hardware decoding and up to 1080P transcoding capability. It supports up to 128GB memory and 4x 3.5"/2.5" SATA hot-swappable drives. Integrated BMC chip enables easy management, I/OA tech, link convergence, and binding redundancy. Optional KVM OVER IP for out-of-band management.
Intel SGX offers hardware-level security for safeguarding sensitive data in specific applications from malicious software or other threats.

Specifications
Form Factor
1U Rackmount
Processor
1x Intel Xeon E-2224G Processor - 3.5GHz/8M/4C/4T/Graphics P630/71W
Chipset
Intel C246 Chipset
Memory
DDR4 ECC/Unbuffered (UDIMM) 2666MHz RAM, Up to 128GB
Drive Bays
4x 3.5''/2.5'' SATA Hot-swappable Drive Bays
RAM
Standard Configuration - 1x 16GB DDR4 2666MHz ECC DDR4 RAM
Hard Drives
Standard Configuration - 1x 2TB 3.5'' SATA 7200RPM
Expansion Slots
1 PCIe 3.0x 8
Raid Controller
Standard Configuration - No Raid Card
Power Supply
450W 1+1 Redundant Power Supply
Ethernet
2x 1GBase-T Ports
Fans
4 Non-hot-swappable Fans
Management Software
BIOS | BMC | IPMI2.0 | iKVM
Operating System Management
Windows Server 2019 | RedHat Linux 7.5
Dimensions (HxWxD)
1.7"x16.9"x21.7" (44x430x550mm)
Gross Weight
37lbs (17KG)

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
Server Virtualization
View products
Server Monitoring
View products
Connected with Switch
View products
Features
Compact and Simple Design for an Affordable Solution

It adapts to multiple environments and workloads in which a shorter-depth rack accommodates space-constrained environments, providing mobility and easy deployment.

Intel Xeon Processors Ensure Computing Applications

Intel Xeon-E-2100/2200 series processor supports up to 8 cores, providing higher performance and lower latency for faster data processing.

1+1 Redundant Power and Intelligent Cooling System

Redundant power supply keeps your business running even in the event of a power supply failure. Intelligent cooling system is adopted to effectively reduce noise pollution.

Security Innovations

Integrated BMC management to grasp the system operation status in real time, support pre-alarm, failure recovery function. Security protection is built in throughout the server life-cycle.

Simple Management

Intelligent Platform Management Interface (IPMI) helps to manage the system both at-chassis and remotely, offering streamlined IT management to contain costs and speed provisioning.

Data Center Security Resource Pool Network Solution

The security devices form a resource pool, arbitrary migration of server virtual machines, and various services in the data center are drained on demand to ensure efficient use of resources.

products/150000.html
RS5220
products/150001.html
RS5230
products/150004.html
RS7250
CPU Sockets
1
1
2
2
2
2
CPU Types
Intel Xeon-E-2100/2200 Series Processor
Intel Xeon-E-2100/2200 Series Processor
2nd Generation Intel ® Xeon ® Scalable Series Processors
2nd Gen Intel® Xeon® Scalable Processors
2nd Gen Intel® Xeon® Scalable Processors
2nd Gen Intel® Xeon® Scalable Processors
Form Factors
1U
1U
1U
2U
2U
2U
GPUs
DIMM Slots
4
4
16
8
16
24
Memory
128GB
128GB
2TB
1TB
2TB
3TB
Drive Bays
4x 3.5''/2.5'' SATA Hot-swappable Drive Bays
4x 3.5''/2.5'' SATA Hot-swappable Drive Bays
4x 3.5"/2.5" SSD/SAS/SATA Hot-swappable Drive Bays
8x 3.5"/2.5" SSD/SAS/SATA Hot-swappable Drive Bays
12x 3.5"/2.5" SSD/SAS/SATA Hot-swappable Drive Bays
12x 3.5"/2.5" SSD/SAS/SATA Hot-swappable Drive Bays
Expansion Slots
PCIe 3.0 x8
PCIe 3.0 x8
PCIe 3.0 x16, PCIe 3.0 x8
4 PCIe 3.0 x16, 1 PCIe 3.0 x8, 1 OCP Type A/C Dedicated Slot
1 PCIe 3.0 x16, 2 PCIe 3.0 x8, 1 OCP Type A/C Dedicated Slot
6 PCIe 3.0 x8
Redundant Power Supply
450W 1+1 Redundant
450W 1+1 Redundant
550W 1+1 Redundant
800W 1+1 Redundant
550W 1+1 Redundant
800W 1+1 Redundant
BIOS, BMC, IPMI2.0, iKVM
yesyesyesyesyesyes
Windows Server 2019/RedHat Linux 7.5
yesyesyes
yesyes
VMware ESXi 6.7 U1
yesyesyesyes
Hyper-Turbo Technology
yes

Questions & Answers

Customer Reviews

Resources

1.968,00 € (Excl. VAT)

2.341,92 € (Incl. VAT)

1 In DE Warehouse
10 In Global Warehouse