FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about X2-10GSR-85.
This picture is about X2-10GSR-85.
This picture is about X2-10GSR-85.
This picture is about X2-10GSR-85.
This picture is about X2-10GSR-85.
This picture is about X2-10GSR-85.
This picture is about X2-10GSR-85.
This picture is about X2-10GSR-85.
This picture is about X2-10GSR-85.
This picture is about X2-10GSR-85.
This picture is about X2-10GSR-85.
This picture is about X2-10GSR-85.

Transition Networks TN-X2-10GB-SR Compatible X2 10GBASE-SR DOM Duplex SC SMF Optical Transceiver Module

#11751
#11751

Semtech VCSEL <2.4W Duplex SC MMF

72,00 € (Excl. VAT)
FS P/N: X2-10GSR-85
85,68 € (Incl. VAT)
FS P/N: X2-10GSR-85
63 Sold
137 Reviews
2 Questions
Available for back order, Get It By May 21, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Resources

Transition Networks TN-X2-10GB-SR Compatible 10GBASE-SR X2 DOM Transceive (MMF, 850nm, 300m, SC, DOM)

Specifications
Transition Networks Compatible
TN-X2-10GB-SR
Vendor Name
FS.COM
Form Factor
X2
Max Data Rate
10Gbps
Wavelength
850nm
Max Cable Distance
300m
Connector
SC duplex
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-7.3~-1.2dBm
Receiver Sensitivity
< -11.1dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications

Transition Networks TN-X2-10GB-SR Compatible 10GBASE-SR X2 DOM Transceive (MMF, 850nm, 300m, SC, DOM)

Specifications
Transition Networks Compatible
TN-X2-10GB-SR
Vendor Name
FS.COM
Form Factor
X2
Max Data Rate
10Gbps
Wavelength
850nm
Max Cable Distance
300m
Connector
SC duplex
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-7.3~-1.2dBm
Receiver Sensitivity
< -11.1dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Questions & Answers

Customer Reviews

Resources

72,00 € (Excl. VAT)

85,68 € (Incl. VAT)

Available for back order