FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about PLC-112-MM-90-SCA-15.
This picture is about PLC-112-MM-90-SCA-15.

1 x 12 PLC Fiber Splitter, Mini Module, 900μm, SC/APC, Singlemode

#149181
#149181

50/50 ≤12.5dB IL ≤0.3dB PDL Optical Distribution Boxes Racks

22,00 € (Excl. VAT)
FS P/N: PLC-112-MM-90-SCA-15
26,18 € (Incl. VAT)
FS P/N: PLC-112-MM-90-SCA-15
892 Sold
152 Reviews
2 Questions
43 In Global Warehouse, Get It By May 8, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

1x 12 PLC Fiber Splitter, Mini Module, 900μm, SC/APC, Singlemode

Planar lightwave circuit (PLC) splitter is a type of optical power management device that is fabricated using silica optical waveguide technology to distribute optical signals from Central Office (CO) to multiple premise locations. PLC splitters are commonly found in PON(Passive Optical Networks), Datacom, LAN(Local Area Networks), CATV(Cable TV), LCP(Local Convergence Points), FTTx, and more applications, suitable for communication, medical, bank, building, large Office buildings, offices and other places with high-quality network requirements. Blockless PLC splitter is mainly used for the connection of outdoor optical distribution boxes or network cabinets, aiming to improve the utilization rate of customer ports.

Specifications
Package Style
Mini Module
Configuration Type
1x 12
Fiber Grade
G.657A1
Fiber Mode
Singlemode
Connector Type
SC/APC
Split Ratio
50/50
Input/Output Fiber Diameter
900μm
Input/Output Fiber Length
1.5m
Insertion Loss
≤ 12.5dB
Return Loss
≥ 55dB
Loss Uniformity
≤ 1.2dB
Directivity
≥ 55dB
Polarization Dependent Loss
≤ 0.4dB
Temperature Dependent Loss
≤ 0.5dB
Wavelength Dependent Loss
≤ 0.3dB
Operating Bandwidth
1260~1650nm
Steel Tube Dimensions (HxWxD)
2.36"x0.47"x0.16"(60x12x4mm)
Temperature
Operating -40 to 85°C (-40 to 185°F)
Storage -40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Premium Fiber Splitter Guarantees Stable Transmission

With compact structure and bending insensitive cables, the blockless splitter takes less distortion during use, which ensures reliable optical transmission.

Bend Insensitive Fiber

G.657A1 cables with 10mm min.bend radius allow tighter or bending cable routing.

Nano-zirconia Ceramic Ferrules

Nano-zirconia ceramic ferrules provide 12.5dB max.IL and 55dB min.RL.

SC/APC Connectors

The fibers contain SC/APC connectors for plug and play, no need to splice.

Uniform Distribution of Optical Signal

PLC splitters enable the transmission power at each splitter output port to be the same, which simplifies the network design and reduces the costs.

Widely Used in FTTX Projects and Data Communication Centers

Optical splitter has played an important role in passive optical networks (like EPON, GPON, BPON, FTTX, FTTH, etc.) by allowing a single PON Interface to be shared among many subscribers.

Package Style
Mini Module
Mini Module
Mini Module
Mini Module
Mini Module
Mini Module
Mini Module
Mini Module
Mini Module
Configuration Type
1x 12
1x 2
1x 3
1x 4
1x 6
1x 8
1x 9
1x 16
1x 24
Fiber Grade
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Connector Type
SC/APC
SC/APC
SC/APC
SC/APC
SC/APC
SC/APC
SC/APC
SC/APC
SC/APC
Fiber Type
Bunch
Bunch
Bunch
Bunch
Bunch
Bunch
Bunch
Bunch
Bunch
Input/Output Fiber Diameter
900μm
900μm
900μm
900μm
900μm
900μm
900μm
900μm
900μm
Input/Output Fiber Length
1.5m
1.5m
1.5m
1.5m
1.5m
1.5m
1.5m
1.5m
1.5m
Insertion Loss
≤ 12.5dB
≤ 4.1dB
≤ 6.0dB
≤ 7.4dB
≤ 9.0dB
≤ 10.5dB
≤ 16.5dB
≤ 13.8dB
≤ 16dB
Return Loss
≥ 55dB
≥ 55dB
≥ 50dB
≥ 55dB
≥ 50dB
≥ 55dB
≥ 50dB
≥ 55dB
≥ 55dB
Polarization Dependent Loss(PDL)
≤ 0.4dB
≤ 0.2dB
≤ 0.2dB
≤ 0.2dB
≤ 0.1dB
≤ 0.2dB
≤ 0.2dB
≤ 0.3dB
≤ 0.4dB
Loss Uniformity
≤ 1.2dB
≤ 0.4dB
≤ 0.45dB
≤ 0.6dB
≤ 0.55dB
≤ 0.8dB
≤ 0.5dB
≤ 1.2dB
≤ 2.5dB
Dimensions (HxWxD)
2.36"x0.47"x0.16"(60x12x4mm)
0.16"x1.97"x0.28" (4x50x7mm)
0.16"x2.36"x0.28" (4x60x7mm)
0.16"x1.97"x0.28" (4x50x7mm)
0.16"x2.36"x0.28" (4x60x7mm)
0.16"x2.36"x0.28" (4x60x7mm)
0.16"x0.47"x2.36" (4x12x60mm)
3.15"x0.79"x0.24" (80x20x6mm)
3.15"x0.79"x0.24"(80x20x6mm)
Specifications

1x 12 PLC Fiber Splitter, Mini Module, 900μm, SC/APC, Singlemode

Planar lightwave circuit (PLC) splitter is a type of optical power management device that is fabricated using silica optical waveguide technology to distribute optical signals from Central Office (CO) to multiple premise locations. PLC splitters are commonly found in PON(Passive Optical Networks), Datacom, LAN(Local Area Networks), CATV(Cable TV), LCP(Local Convergence Points), FTTx, and more applications, suitable for communication, medical, bank, building, large Office buildings, offices and other places with high-quality network requirements. Blockless PLC splitter is mainly used for the connection of outdoor optical distribution boxes or network cabinets, aiming to improve the utilization rate of customer ports.

Specifications
Package Style
Mini Module
Configuration Type
1x 12
Fiber Grade
G.657A1
Fiber Mode
Singlemode
Connector Type
SC/APC
Split Ratio
50/50
Input/Output Fiber Diameter
900μm
Input/Output Fiber Length
1.5m
Insertion Loss
≤ 12.5dB
Return Loss
≥ 55dB
Loss Uniformity
≤ 1.2dB
Directivity
≥ 55dB
Polarization Dependent Loss
≤ 0.4dB
Temperature Dependent Loss
≤ 0.5dB
Wavelength Dependent Loss
≤ 0.3dB
Operating Bandwidth
1260~1650nm
Steel Tube Dimensions (HxWxD)
2.36"x0.47"x0.16"(60x12x4mm)
Temperature
Operating -40 to 85°C (-40 to 185°F)
Storage -40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Premium Fiber Splitter Guarantees Stable Transmission

With compact structure and bending insensitive cables, the blockless splitter takes less distortion during use, which ensures reliable optical transmission.

Bend Insensitive Fiber

G.657A1 cables with 10mm min.bend radius allow tighter or bending cable routing.

Nano-zirconia Ceramic Ferrules

Nano-zirconia ceramic ferrules provide 12.5dB max.IL and 55dB min.RL.

SC/APC Connectors

The fibers contain SC/APC connectors for plug and play, no need to splice.

Uniform Distribution of Optical Signal

PLC splitters enable the transmission power at each splitter output port to be the same, which simplifies the network design and reduces the costs.

Widely Used in FTTX Projects and Data Communication Centers

Optical splitter has played an important role in passive optical networks (like EPON, GPON, BPON, FTTX, FTTH, etc.) by allowing a single PON Interface to be shared among many subscribers.

Package Style
Mini Module
Mini Module
Mini Module
Mini Module
Mini Module
Mini Module
Mini Module
Mini Module
Mini Module
Configuration Type
1x 12
1x 2
1x 3
1x 4
1x 6
1x 8
1x 9
1x 16
1x 24
Fiber Grade
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Connector Type
SC/APC
SC/APC
SC/APC
SC/APC
SC/APC
SC/APC
SC/APC
SC/APC
SC/APC
Fiber Type
Bunch
Bunch
Bunch
Bunch
Bunch
Bunch
Bunch
Bunch
Bunch
Input/Output Fiber Diameter
900μm
900μm
900μm
900μm
900μm
900μm
900μm
900μm
900μm
Input/Output Fiber Length
1.5m
1.5m
1.5m
1.5m
1.5m
1.5m
1.5m
1.5m
1.5m
Insertion Loss
≤ 12.5dB
≤ 4.1dB
≤ 6.0dB
≤ 7.4dB
≤ 9.0dB
≤ 10.5dB
≤ 16.5dB
≤ 13.8dB
≤ 16dB
Return Loss
≥ 55dB
≥ 55dB
≥ 50dB
≥ 55dB
≥ 50dB
≥ 55dB
≥ 50dB
≥ 55dB
≥ 55dB
Polarization Dependent Loss(PDL)
≤ 0.4dB
≤ 0.2dB
≤ 0.2dB
≤ 0.2dB
≤ 0.1dB
≤ 0.2dB
≤ 0.2dB
≤ 0.3dB
≤ 0.4dB
Loss Uniformity
≤ 1.2dB
≤ 0.4dB
≤ 0.45dB
≤ 0.6dB
≤ 0.55dB
≤ 0.8dB
≤ 0.5dB
≤ 1.2dB
≤ 2.5dB
Dimensions (HxWxD)
2.36"x0.47"x0.16"(60x12x4mm)
0.16"x1.97"x0.28" (4x50x7mm)
0.16"x2.36"x0.28" (4x60x7mm)
0.16"x1.97"x0.28" (4x50x7mm)
0.16"x2.36"x0.28" (4x60x7mm)
0.16"x2.36"x0.28" (4x60x7mm)
0.16"x0.47"x2.36" (4x12x60mm)
3.15"x0.79"x0.24" (80x20x6mm)
3.15"x0.79"x0.24"(80x20x6mm)

Questions & Answers

Customer Reviews

Resources

22,00 € (Excl. VAT)

26,18 € (Incl. VAT)

43 In Global Warehouse