FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about VDG-T1001.
This picture is about VDG-T1001.
This picture is about VDG-T1001.
This picture is about VDG-T1001.
This picture is about VDG-T1001.
This picture is about VDG-T1001.
This picture is about VDG-T1001.
This picture is about VDG-T1001.
This picture is about VDG-T1001.
This picture is about VDG-T1001.

VDG-T1001, E1/T1/PRI VoIP Gateway with 1 Port, Supports up to 30 Concurrent Calls

#144385
#144385

Small Enterprises Web GUI

3.017,00 € (Excl. VAT)
FS P/N: VDG-T1001
3.590,23 € (Incl. VAT)
FS P/N: VDG-T1001
0 Sold
0 Review
5 Questions
Available for back order, Get It By Jul 24, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

VDG-T1001, E1/T1/PRI VoIP Gateway with 1 Port, Supports up to 30 Concurrent Calls

VDG-T1001 offers cost-effective additions to legacy telephone systems to bring the true benefits of VoIP. VDG-T1001 is a single port VoIP E1/T1/J1 gateway (VoIP to E1/T1/J1, and E1/T1/J1 to VoIP) that supports up to 30 concurrent calls. It's designed to bridge the gap between E1/T1/J1 and VoIP networks. Integrating VDG-T1001 into an existing network will allow inexpensive communication via SIP trunking. Also, it could connect VoIP systems with E1/T1/J1 service from legacy carriers.

VDG-T1001 T1/E1 Gateway is a Digital VoIP Gateway solution ideal for ISPs and call centers.

Specifications
E1/T1/J1 Ports
1
Concurrent Calls
30
Protocol
SIP (RFC3261)
Support T.38 Fax
Yes
Transfer Protocol
UDP, TCP, TLS, SRTP
Management
Web GUI
LAN
10/100/1000Mbps
WAN
10/100/1000Mbps
Power Supply
100-240V/AC
Dimensions (H × W × D)
44 x 213 x 160mm
Operation Temperature Range
0°C to 40°C
Storage Temperature Range
-20°C to 65°C
Humidity
10-90% non-condensing
DDNS
Support
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Cost-effectiveness of Bringing Legacy Phone System to VoIP

FS Gateway can connect your legacy equipment in the E1/T1/PRI network to your VoIP system, making you enjoy the benefits of VoIP without completely phasing out the traditional system.

Support Various Protocols and Voice Codecs

Adopt SIP/UDP/PRI/SS7/R2 protocols flexibly and ensure HD voice quality by supporting G.711A/G.711U/G.729G/GSM codecs.

Specifications

VDG-T1001, E1/T1/PRI VoIP Gateway with 1 Port, Supports up to 30 Concurrent Calls

VDG-T1001 offers cost-effective additions to legacy telephone systems to bring the true benefits of VoIP. VDG-T1001 is a single port VoIP E1/T1/J1 gateway (VoIP to E1/T1/J1, and E1/T1/J1 to VoIP) that supports up to 30 concurrent calls. It's designed to bridge the gap between E1/T1/J1 and VoIP networks. Integrating VDG-T1001 into an existing network will allow inexpensive communication via SIP trunking. Also, it could connect VoIP systems with E1/T1/J1 service from legacy carriers.

VDG-T1001 T1/E1 Gateway is a Digital VoIP Gateway solution ideal for ISPs and call centers.

Specifications
E1/T1/J1 Ports
1
Concurrent Calls
30
Protocol
SIP (RFC3261)
Support T.38 Fax
Yes
Transfer Protocol
UDP, TCP, TLS, SRTP
Management
Web GUI
LAN
10/100/1000Mbps
WAN
10/100/1000Mbps
Power Supply
100-240V/AC
Dimensions (H × W × D)
44 x 213 x 160mm
Operation Temperature Range
0°C to 40°C
Storage Temperature Range
-20°C to 65°C
Humidity
10-90% non-condensing
DDNS
Support
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Cost-effectiveness of Bringing Legacy Phone System to VoIP

FS Gateway can connect your legacy equipment in the E1/T1/PRI network to your VoIP system, making you enjoy the benefits of VoIP without completely phasing out the traditional system.

Support Various Protocols and Voice Codecs

Adopt SIP/UDP/PRI/SS7/R2 protocols flexibly and ensure HD voice quality by supporting G.711A/G.711U/G.729G/GSM codecs.

Questions & Answers

Customer Reviews

Resources

3.017,00 € (Excl. VAT)

3.590,23 € (Incl. VAT)

Available for back order