FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about RJ45-1-FS.
This picture is about RJ45-1-FS.
This picture is about RJ45-1-FS.
This picture is about RJ45-1-FS.
This picture is about RJ45-1-FS.
This picture is about RJ45-1-FS.
This picture is about RJ45-1-FS.
This picture is about RJ45-1-FS.
This picture is about RJ45-1-FS.
This picture is about RJ45-1-FS.

One Connector RJ45 Cable Dual-head Network Extension of the Interface Adapter

#14393
#14393

1GBase-T Cat5e and Cat6 UTP

0,88 € (Excl. VAT)
FS P/N: RJ45-1-FS
1,05 € (Incl. VAT)
FS P/N: RJ45-1-FS
14.7K Sold
5 Reviews
5 Questions
65 In DE Warehouse, Get It By Apr 29, 2024
58 In Global Warehouse, Get It By May 14, 2024
210 Back in stock, Recently Get It By Jul 12, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews

One Connector RJ45 Cable Dual-head Network Extension of the Interface Adapter

The two ends of RJ45 cable dual-head connectors can connect two network cables directly which can easily expand the length of cables according to your own needs. In addition, the interface of the device can be protected from damage, and it also can beautify the environment of the entire network cabling.

Specifications
Product Type
Cat5e and Cat6
Color
White
Connector
RJ45 Female
Wiring Scheme
T568A/T568B
Application
Unshielded
Dimensions (HxWxD)
0.62"x0.83"x1.35" (15.8x21x34.3mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

RJ45 Cable Dual-head Connector Details

Two RJ45 network cables can be connected, ideal for extending Ethernet connectivity.

50 Microinches Gold-plated Contacts

Gold plated contacts protect from external Electro-Magnetic Interference for optimized signal quality.

Sturdy and Durable

The connector is made of selective ABS material with good rigidity, strong impact resistance and heat resistance.

User-friendly

It is very convenient and easy to extend the length of cables and device interfaces by this network connnector.

Specifications

One Connector RJ45 Cable Dual-head Network Extension of the Interface Adapter

The two ends of RJ45 cable dual-head connectors can connect two network cables directly which can easily expand the length of cables according to your own needs. In addition, the interface of the device can be protected from damage, and it also can beautify the environment of the entire network cabling.

Specifications
Product Type
Cat5e and Cat6
Color
White
Connector
RJ45 Female
Wiring Scheme
T568A/T568B
Application
Unshielded
Dimensions (HxWxD)
0.62"x0.83"x1.35" (15.8x21x34.3mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
RJ45 Cable Dual-head Connector Details

Two RJ45 network cables can be connected, ideal for extending Ethernet connectivity.

50 Microinches Gold-plated Contacts

Gold plated contacts protect from external Electro-Magnetic Interference for optimized signal quality.

Sturdy and Durable

The connector is made of selective ABS material with good rigidity, strong impact resistance and heat resistance.

User-friendly

It is very convenient and easy to extend the length of cables and device interfaces by this network connnector.

Questions & Answers

Customer Reviews

0,88 € (Excl. VAT)

1,05 € (Incl. VAT)

65 In DE Warehouse
58 In Global Warehouse