FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about IMC-GA1F1T.
This picture is about IMC-GA1F1T.
This picture is about IMC-GA1F1T.
This picture is about IMC-GA1F1T.
This picture is about IMC-GA1F1T.
This picture is about IMC-GA1F1T.
This picture is about IMC-GA1F1T.
This picture is about IMC-GA1F1T.
This picture is about IMC-GA1F1T.
This picture is about IMC-GA1F1T.
This picture is about IMC-GA1F1T.
This picture is about IMC-GA1F1T.
This picture is about IMC-GA1F1T.
This picture is about IMC-GA1F1T.

Mini Industrial 1x 10/100/1000Base-T RJ45 to 1x 1000Base-X SFP Slot Gigabit Ethernet Media Converter, European Plug Standard

Hot #143414
Hot #143414

SM & MM / -30°C to 75°C Auto-MDI/MDIX / Plug-and-play

49,00 € (Excl. VAT)
FS P/N: IMC-GA1F1T
58,31 € (Incl. VAT)
FS P/N: IMC-GA1F1T
1.7K Sold
0 Review
2 Questions
177 In DE Warehouse, Get It By Apr 29, 2024
68 In Global Warehouse, Get It By May 8, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Mini Industrial 1x 10/100/1000Base-T RJ45 to 1x 1000Base-X SFP Slot Gigabit Ethernet Media Converter, European Plug Standard

The Mini Industrial Gigabit Ethernet media converter that provides cost effective, entry-level media conversion between 1x10/100/1000Base-TX ports and 1000Base-FX ports. With its fixed configuration, deployments are just plug-and-play, and with it is small size, it is ideal for locations where space is limited. It is able to operate under temperatures ranging from -30°C to 75 °C and is with IP40 rugged case to make sure the continuous operation in harsh environments such as transportation, factories, outdoors and places where extremely low or high temperatures can be experienced.

Specifications
Port Type
1x 10/100/1000Base-T RJ45
1x 1000Base-X SFP
Standards and Protocols
IEEE802.3u, IEEE802.3z, IEEE802.3ab, 1000Base-TX/FX
Cable Type (Fiber)
Multimode 50/125µm, 62.5/125µm
Single-mode 9/125µm
Cable Type (Copper)
Cat5/5e/6
Enclosure
IP40 Rated Metal Enclosure
Installation
Wall Mounting Enabled
LED Indicators
FX/SPD, FX/LINK, PWR, LINK/ACT, SPD
DIP Switch
LFP/ALS/FX Reset/FX Speed
Power Consumption
Full-load<3W
Jumbo Frame
12K
Operation Mode
10/100Mbps for Half/Full Duplex
1000Mbps for Full Duplex
Dimensions (HxWxD)
1.02''x 1.54''x 4.65'' (26×39×118mm)
MTBF (hrs)
>100,000Hrs
Latency
1us
External Power
AC 100V~240V
Input Power
DC 9-56V
Operating Temperature
-30°C to 75°C
Storage Temperature
-40°C to 85°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

IP40 Aluminum Metal Housing Suitable for Industrial Environments
The industrial converter is equipped with rugged IP40 metal enclosure to ensure industrial operation in harsh environments where extreme low or high temperatures can be experienced.
IP40 Enclosure
-30–75° C Temperature
6KV Surge Immunity
Simple & Quick Operation
The hot-swappable design makes these converters easy to install and troubleshoot for newbies, which allows simple communication with other devices.
Hot-swappable
Installation requires no manual configuration, simple operation
Auto-MDI/MDIX
Automatically detects cable connection type and configures the connection appropriately
Monitor Network Activity Easily
Diagnostic & DIP-switch configurations via LEDs for quick installation
LFP Alarm Link Failure Within a Short Period of Time
With the LFP (link fault pass through) function, system administrators are able to notice the link failure within a short period of time, minimizing the loss caused by this problem.
DIP Switches to Control the Signal/Electricity Transmission
The DIP Switch can help select and change between various hardware or device options. Users just need to toggle each switch between on and off positions to enable and disable certain functions.
Specifications

Mini Industrial 1x 10/100/1000Base-T RJ45 to 1x 1000Base-X SFP Slot Gigabit Ethernet Media Converter, European Plug Standard

The Mini Industrial Gigabit Ethernet media converter that provides cost effective, entry-level media conversion between 1x10/100/1000Base-TX ports and 1000Base-FX ports. With its fixed configuration, deployments are just plug-and-play, and with it is small size, it is ideal for locations where space is limited. It is able to operate under temperatures ranging from -30°C to 75 °C and is with IP40 rugged case to make sure the continuous operation in harsh environments such as transportation, factories, outdoors and places where extremely low or high temperatures can be experienced.

Specifications
Port Type
1x 10/100/1000Base-T RJ45
1x 1000Base-X SFP
Standards and Protocols
IEEE802.3u, IEEE802.3z, IEEE802.3ab, 1000Base-TX/FX
Cable Type (Fiber)
Multimode 50/125µm, 62.5/125µm
Single-mode 9/125µm
Cable Type (Copper)
Cat5/5e/6
Enclosure
IP40 Rated Metal Enclosure
Installation
Wall Mounting Enabled
LED Indicators
FX/SPD, FX/LINK, PWR, LINK/ACT, SPD
DIP Switch
LFP/ALS/FX Reset/FX Speed
Power Consumption
Full-load<3W
Jumbo Frame
12K
Operation Mode
10/100Mbps for Half/Full Duplex
1000Mbps for Full Duplex
Dimensions (HxWxD)
1.02''x 1.54''x 4.65'' (26×39×118mm)
MTBF (hrs)
>100,000Hrs
Latency
1us
External Power
AC 100V~240V
Input Power
DC 9-56V
Operating Temperature
-30°C to 75°C
Storage Temperature
-40°C to 85°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
IP40 Aluminum Metal Housing Suitable for Industrial Environments
The industrial converter is equipped with rugged IP40 metal enclosure to ensure industrial operation in harsh environments where extreme low or high temperatures can be experienced.
IP40 Enclosure
-30–75° C Temperature
6KV Surge Immunity
Simple & Quick Operation
The hot-swappable design makes these converters easy to install and troubleshoot for newbies, which allows simple communication with other devices.
Hot-swappable
Installation requires no manual configuration, simple operation
Auto-MDI/MDIX
Automatically detects cable connection type and configures the connection appropriately
Monitor Network Activity Easily
Diagnostic & DIP-switch configurations via LEDs for quick installation
LFP Alarm Link Failure Within a Short Period of Time
With the LFP (link fault pass through) function, system administrators are able to notice the link failure within a short period of time, minimizing the loss caused by this problem.
DIP Switches to Control the Signal/Electricity Transmission
The DIP Switch can help select and change between various hardware or device options. Users just need to toggle each switch between on and off positions to enable and disable certain functions.

Questions & Answers

Customer Reviews

Resources

49,00 € (Excl. VAT)

58,31 € (Incl. VAT)

177 In DE Warehouse
68 In Global Warehouse