FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SFP-2.5G-T.
This picture is about SFP-2.5G-T.
This picture is about SFP-2.5G-T.
This picture is about SFP-2.5G-T.
This picture is about SFP-2.5G-T.
This picture is about SFP-2.5G-T.
This picture is about SFP-2.5G-T.
This picture is about SFP-2.5G-T.
This picture is about SFP-2.5G-T.
This picture is about SFP-2.5G-T.
This picture is about SFP-2.5G-T.
This picture is about SFP-2.5G-T.
This picture is about SFP-2.5G-T.
This picture is about SFP-2.5G-T.

Generic Compatible SFP 2.5GBASE-T Copper 100m RJ-45 Transceiver Module (LOS)

Hot #139650
Hot #139650

Marvell ≤2W RJ-45 Cat5e

49,00 € (Excl. VAT)
FS P/N: SFP-2.5G-T
58,31 € (Incl. VAT)
FS P/N: SFP-2.5G-T
4K Sold
3 Reviews
22 Questions
514 in DE Warehouse, Get it by May 14, 2024
121 in Global Warehouse, Get it by May 21, 2024
440 in Transit, Get it by May 31, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

2.5GBASE-T SFP Transceiver Module (Copper, 100m, RJ-45)

2.5GBASE-T compatible SFP transceiver supports up to 100m link lengths over a copper connection via a RJ-45 connector. Each SFP transceiver module is individually tested to be used on a series of Generic switches, routers, servers, network interface card (NICs) etc. Featuring low power consumption and high speed, the 2.5G SFP transceiver is ideal for enterprise networking for LAN applications and different other networking places using cooper connections.

Specifications
Part Number
SFP-2.5G-T
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.5Gbps
Max Cable Distance
100m
Media
Cat5e
Connector
RJ-45
Power Consumption
< 2W
DDM/DOM
Not Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Bit Error Ratio (BER)
1E-12
EMC (Electro Magnetic Compatibility)
Supported
Application
2.5 Gigabit Ethernet over Cat 5e cable
Protocols
SFP MSA Compliant, IEEE STD 802.3

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Flexible Local Area Network Deployment

It is possible to create a flexible and low-cost local area network using pre-installed Ethernet cables over short distances.

2.5G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for 2.5Gigabit Ethernet applications.
Specifications

2.5GBASE-T SFP Transceiver Module (Copper, 100m, RJ-45)

2.5GBASE-T compatible SFP transceiver supports up to 100m link lengths over a copper connection via a RJ-45 connector. Each SFP transceiver module is individually tested to be used on a series of Generic switches, routers, servers, network interface card (NICs) etc. Featuring low power consumption and high speed, the 2.5G SFP transceiver is ideal for enterprise networking for LAN applications and different other networking places using cooper connections.

Specifications
Part Number
SFP-2.5G-T
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.5Gbps
Max Cable Distance
100m
Media
Cat5e
Connector
RJ-45
Power Consumption
< 2W
DDM/DOM
Not Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Bit Error Ratio (BER)
1E-12
EMC (Electro Magnetic Compatibility)
Supported
Application
2.5 Gigabit Ethernet over Cat 5e cable
Protocols
SFP MSA Compliant, IEEE STD 802.3

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Flexible Local Area Network Deployment

It is possible to create a flexible and low-cost local area network using pre-installed Ethernet cables over short distances.

2.5G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for 2.5Gigabit Ethernet applications.

Questions & Answers

Customer Reviews

Resources

49,00 € (Excl. VAT)

58,31 € (Incl. VAT)

514 in DE Warehouse
121 in Global Warehouse