The IES3100-8TF features 8x 10/100/1000BASE-T RJ45 ports, 2x 100/1000/2500BASE-X SFP ports, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. With an IP40 rated metal enclosure and fanless design, it can operate within a wide temperature range of -40 to 75°C (-40 to 167°F). This switch is ideal for harsh environments, such as distribution centers, warehouses, and outdoor places with extremely low or high temperatures. This layer 2 industrial managed switch supports enhanced L2+ functions such as 802.1Q VLAN and port-based VLAN, QoS, IGMP Snooping, LACP link aggregation, etc, can meet the requirements of many scenarios in industrial environments.
Click to open expanded view
IES3100-8TF, 8-Port Gigabit Ethernet L2+ Managed Industrial Switch, 8 x 10/100/1000BASE-T, with 2 x 1/2.5Gb SFP, -40 to 75°C Operating Temperature
IES3100-8TF, 8-Port Gigabit Ethernet L2+ Managed Industrial Switch, 8 x 10/100/1000BASE-T, with 2 x 1/2.5Gb SFP
1,488,000 pps/1000M port
Software Spotlights
Support the Spanning Tree Protocols (IEEE802.1d STP, IEEE802.1w RSTP, standard 802.1s MSTP)
Support the IPv4 and IPv6 multicast functions
Support traffic classification of each field of L2/L3/L4 protocol headers
Support IGMP v1/v2/v3, IGMP snooping, MLD
Support SNMP (Managed by Zabbix) v1, v2, and v3
Support STP protocol protection (BPDU Guard)
Support LACP, ERPS, etc
Support multiple queuing algorithms such as SP, WRR or SP+WRR
Support CAR traffic control
Support 802.1P/DSCP priority remark
Support WEB GUI, Telnet, SSH
Support IEEE802.1X RADIUS authentication
Support IPv4/IPv6 ACL
Support DHCP snooping
Support IP source guard
Support ARP inspection
Connectivity Solutions
Features
effectively add redundancy and up-time protection to any network.
latency, and jitter on a network.
RJ45 Ports | 8x 10/100/1000BASE-T | 8x 10/100/1000BASE-T | 8x 10/100/1000BASE-T | 8x 10/100/1000BASE-T | 16x 10/100/1000 Base-T |
SFP Ports | 2x 100/1000/2500BASE-X SFP | 2x 100/1000/2500BASE-X SFP | 2x 100/1000/2500BASE-X SFP | 2x 100/1000/2500BASE-X SFP | 2x 100/1000BASE-X SFP |
PoE Ports | — | 8x PoE+ | 8x PoE+ | — | — |
PoE Budget | — | 240W | 240W | — | — |
Management Layer | L2+ | L2+ | L2+ | L2+ | L2+ |
Time Management | PTP | PTP | PTP | PTP | NTP |
IP Rating | IP40 | IP30 | IP30 | IP30 | IP30 |
Operating Temperature | -40 to 75°C | -40 to 75°C | -40 to 75°C | -40 to 75°C | -40 to 75°C |
Installation | DIN-rail Mount | DIN-rail Mount | DIN-rail Mount or Wall Mount | DIN-rail Mount or Wall Mount | DIN-rail Mount or Wall Mount |
VLAN, QoS, LACP, IGMP, ACL, DHCP, MSTP | |||||
Static Routing | — | — | — | ||
MVRP/MRP | — | — | — |
Videos
IES3100-8TF, 8-Port Gigabit Ethernet L2+ Managed Industrial Switch, 8 x 10/100/1000BASE-T, with 2 x 1/2.5Gb SFP
The IES3100-8TF features 8x 10/100/1000BASE-T RJ45 ports, 2x 100/1000/2500BASE-X SFP ports, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. With an IP40 rated metal enclosure and fanless design, it can operate within a wide temperature range of -40 to 75°C (-40 to 167°F). This switch is ideal for harsh environments, such as distribution centers, warehouses, and outdoor places with extremely low or high temperatures. This layer 2 industrial managed switch supports enhanced L2+ functions such as 802.1Q VLAN and port-based VLAN, QoS, IGMP Snooping, LACP link aggregation, etc, can meet the requirements of many scenarios in industrial environments.
1,488,000 pps/1000M port
Software Spotlights
Support the Spanning Tree Protocols (IEEE802.1d STP, IEEE802.1w RSTP, standard 802.1s MSTP)
Support the IPv4 and IPv6 multicast functions
Support traffic classification of each field of L2/L3/L4 protocol headers
Support IGMP v1/v2/v3, IGMP snooping, MLD
Support SNMP (Managed by Zabbix) v1, v2, and v3
Support STP protocol protection (BPDU Guard)
Support LACP, ERPS, etc
Support multiple queuing algorithms such as SP, WRR or SP+WRR
Support CAR traffic control
Support 802.1P/DSCP priority remark
Support WEB GUI, Telnet, SSH
Support IEEE802.1X RADIUS authentication
Support IPv4/IPv6 ACL
Support DHCP snooping
Support IP source guard
Support ARP inspection
effectively add redundancy and up-time protection to any network.
latency, and jitter on a network.
RJ45 Ports | 8x 10/100/1000BASE-T | 8x 10/100/1000BASE-T | 8x 10/100/1000BASE-T | 8x 10/100/1000BASE-T | 16x 10/100/1000 Base-T |
SFP Ports | 2x 100/1000/2500BASE-X SFP | 2x 100/1000/2500BASE-X SFP | 2x 100/1000/2500BASE-X SFP | 2x 100/1000/2500BASE-X SFP | 2x 100/1000BASE-X SFP |
PoE Ports | — | 8x PoE+ | 8x PoE+ | — | — |
PoE Budget | — | 240W | 240W | — | — |
Management Layer | L2+ | L2+ | L2+ | L2+ | L2+ |
Time Management | PTP | PTP | PTP | PTP | NTP |
IP Rating | IP40 | IP30 | IP30 | IP30 | IP30 |
Operating Temperature | -40 to 75°C | -40 to 75°C | -40 to 75°C | -40 to 75°C | -40 to 75°C |
Installation | DIN-rail Mount | DIN-rail Mount | DIN-rail Mount or Wall Mount | DIN-rail Mount or Wall Mount | DIN-rail Mount or Wall Mount |
VLAN, QoS, LACP, IGMP, ACL, DHCP, MSTP | |||||
Static Routing | — | — | — | ||
MVRP/MRP | — | — | — |
Questions & Answers
Customer Reviews
Resources
259,00 € (Excl. VAT)
308,21 € (Incl. VAT)