FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about How to Install and Set Up Network Adapter.
03:12
This picture is about 82599ES-2SP.
This picture is about 82599ES-2SP.
This picture is about 82599ES-2SP.
This picture is about 82599ES-2SP.
This picture is about 82599ES-2SP.
This picture is about 82599ES-2SP.
This picture is about How to Install and Set Up Network Adapter.
This picture is about 82599ES-2SP.
This picture is about 82599ES-2SP.
This picture is about 82599ES-2SP.
This picture is about 82599ES-2SP.
This picture is about 82599ES-2SP.
This picture is about 82599ES-2SP.

Intel 82599ES Based Ethernet Network Interface Card, 10G Dual-Port SFP+, PCIe 2.0 x8, Comparable to Intel X520-DA2, Tall&Short Bracket

#135978
#135978

10G Dual-Port SFP+ PCIe 2.0 × 8

219,00 € (Excl. VAT)
FS P/N: 82599ES-2SP
260,61 € (Incl. VAT)
FS P/N: 82599ES-2SP
1.3K Sold
14 Reviews
16 Questions
91 In DE Warehouse, Get It By Apr 30, 2024
306 In Global Warehouse, Get It By May 14, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
3-Year Warranty
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

10 Gigabit Dual Port SFP+ Intel 82599ES Based Low Latency Ethernet Network Interface Card

This dual-port 10Gb network interface card (NIC) is optimized on Intel 82599ES controller for server connectivity and network virtualization. By supporting a PCIe 2.0 x5 host interface, this adapter provides sufficient bandwidth for line rate traffic on dual 10Gb ports.

Improved support for virtualization, including VMDq and SR-IOV, makes the NIC a perfect fit for virtualized environments. It is designed to provide broad interoperability, critical performance optimisations, and increased agility for communications, cloud, and enterprise IT network solutions.

Specifications
Ports
Dual
Controller
Intel 82599ES
Supported Ethernet Speeds
10/1GbE
Host Interface
PCIe 2.0 x 8
Cabling Type
SFP+Transceiver, DAC and AOC
Link Rate
5.0 GT/s
Connectivity (VT-c)
Yes
OS Support
Windows, Linux, VMware, FreeBSD
Bracket Height
Tall & Short
Max. Power Consumption
5.8W
Storage Humidity
90% max. non-condensing relative humidity at 35ºC
Storage Temperature
-40 °C to 70 °C (-40 °F to 158 °F)
Operating Humidity
90% max. non-condensing relative humidity
Operating Temperature
0 °C to 55 °C (32 °F to 131 °F)
Card PCB Dimensions (WxD)
13.99"x6.84" (139.99x68.45mm) (without bracket)
Storage Over Ethernet
iSCSI, NFS, FCoE

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
10G with Server
View products
Client-Server Architecture
View products
Dual-redundant Server Access
View products
Three-Node Server Cluster
View products

Features

Intel 82599ES Chip Focused on Performance Improvement
The Intel 82599ES Gigabit Ethernet chip is a derivative of previous generations of Intel 1 GbE and 10 GbE Network Interface Card (NIC) designs, which is targeted for system configurations.
Low latency
High throughput
Reduce CPU utilization
Advanced Connection Virtualization Technology

Enhancing network performance and manageability in virtualized environments is crucial for areas such as cloud computing, virtualized data centers, and network function virtualization.

Intelligent Offloads Reduce CPU Utilization for I/O

By assisting the host processor, improving network performance, reducing the load on the host processor, and thereby enhancing system efficiency.

Application Server Compatibility

Intel Based Ethernet Adapters can be applied to most mainstream devices on the market, such as Dell, HP, IBM, Supermicro, Inspur, Lenovo servers, etc.

Easily Cope with Various Industries

High Performance Computing

Cloud Computing

Data Center

Virtualization Environment

Industrial Automation

AI Machine Learning

Controller
Intel 82599ES
Intel X710-BM2
Intel XL710-BM2
Intel XXV710-AM2
Intel X550-AT2
Intel XL710-BM1
Intel E810-CAM2
Intel E810-XXVAM2
Supported Ethernet Speeds
10/1GbE
10/1GbE
40/10/1GbE
25/10/1GbE
10/1GBase-T/100M
10/1GbE
100GbE
25/10/1GbE
Ports
Dual-Port SFP+
Dual-Port SFP+
Dual-Port QSFP+
Dual-Port SFP28
Dual-Port RJ-45
Quad-Port SFP+
Dual-Port QSFP28
Dual-Port SFP28
Systems Interface Type
PCIe 2.0 x8 (5.0 GT/s)
PCIe 3.0 x8 (8.0 GT/s)
PCIe 3.0 x8 (8.0 GT/s)
PCIe 3.0 x8 (8.0 GT/s)
PCIe 3.0 x4 (8.0 GT/s)
PCIe 3.0 x8 (8.0 GT/s)
PCIe 4.0 x16(16 GT/s)
PCIe 4.0 x8(16 GT/s)
On-chip QoS and Traffic Management
yesyesyesyesyesyesyesyes
SR-IOV
yesyesyesyesyesyesyesyes
FCoE
yesyesyesyesyesyesyesyes
Intelligent Offloads
yesyesyesyesyesyesyesyes
VMDq
yesyesyesyesyesyesyesyes
PXE
yesyesyesyesyesyesyesyes
DPDK
yesyesyesyesyesyesyesyes
Specifications

10 Gigabit Dual Port SFP+ Intel 82599ES Based Low Latency Ethernet Network Interface Card

This dual-port 10Gb network interface card (NIC) is optimized on Intel 82599ES controller for server connectivity and network virtualization. By supporting a PCIe 2.0 x5 host interface, this adapter provides sufficient bandwidth for line rate traffic on dual 10Gb ports.

Improved support for virtualization, including VMDq and SR-IOV, makes the NIC a perfect fit for virtualized environments. It is designed to provide broad interoperability, critical performance optimisations, and increased agility for communications, cloud, and enterprise IT network solutions.

Specifications
Ports
Dual
Controller
Intel 82599ES
Supported Ethernet Speeds
10/1GbE
Host Interface
PCIe 2.0 x 8
Cabling Type
SFP+Transceiver, DAC and AOC
Link Rate
5.0 GT/s
Connectivity (VT-c)
Yes
OS Support
Windows, Linux, VMware, FreeBSD
Bracket Height
Tall & Short
Max. Power Consumption
5.8W
Storage Humidity
90% max. non-condensing relative humidity at 35ºC
Storage Temperature
-40 °C to 70 °C (-40 °F to 158 °F)
Operating Humidity
90% max. non-condensing relative humidity
Operating Temperature
0 °C to 55 °C (32 °F to 131 °F)
Card PCB Dimensions (WxD)
13.99"x6.84" (139.99x68.45mm) (without bracket)
Storage Over Ethernet
iSCSI, NFS, FCoE

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
10G with Server
View products
Client-Server Architecture
View products
Dual-redundant Server Access
View products
Three-Node Server Cluster
View products
Features
Intel 82599ES Chip Focused on Performance Improvement
The Intel 82599ES Gigabit Ethernet chip is a derivative of previous generations of Intel 1 GbE and 10 GbE Network Interface Card (NIC) designs, which is targeted for system configurations.
Low latency
High throughput
Reduce CPU utilization
Advanced Connection Virtualization Technology

Enhancing network performance and manageability in virtualized environments is crucial for areas such as cloud computing, virtualized data centers, and network function virtualization.

Intelligent Offloads Reduce CPU Utilization for I/O

By assisting the host processor, improving network performance, reducing the load on the host processor, and thereby enhancing system efficiency.

Application Server Compatibility

Intel Based Ethernet Adapters can be applied to most mainstream devices on the market, such as Dell, HP, IBM, Supermicro, Inspur, Lenovo servers, etc.

Easily Cope with Various Industries

High Performance Computing

Cloud Computing

Data Center

Virtualization Environment

Industrial Automation

AI Machine Learning

Controller
Intel 82599ES
Intel X710-BM2
Intel XL710-BM2
Intel XXV710-AM2
Intel X550-AT2
Intel XL710-BM1
Intel E810-CAM2
Intel E810-XXVAM2
Supported Ethernet Speeds
10/1GbE
10/1GbE
40/10/1GbE
25/10/1GbE
10/1GBase-T/100M
10/1GbE
100GbE
25/10/1GbE
Ports
Dual-Port SFP+
Dual-Port SFP+
Dual-Port QSFP+
Dual-Port SFP28
Dual-Port RJ-45
Quad-Port SFP+
Dual-Port QSFP28
Dual-Port SFP28
Systems Interface Type
PCIe 2.0 x8 (5.0 GT/s)
PCIe 3.0 x8 (8.0 GT/s)
PCIe 3.0 x8 (8.0 GT/s)
PCIe 3.0 x8 (8.0 GT/s)
PCIe 3.0 x4 (8.0 GT/s)
PCIe 3.0 x8 (8.0 GT/s)
PCIe 4.0 x16(16 GT/s)
PCIe 4.0 x8(16 GT/s)
On-chip QoS and Traffic Management
yesyesyesyesyesyesyesyes
SR-IOV
yesyesyesyesyesyesyesyes
FCoE
yesyesyesyesyesyesyesyes
Intelligent Offloads
yesyesyesyesyesyesyesyes
VMDq
yesyesyesyesyesyesyesyes
PXE
yesyesyesyesyesyesyesyes
DPDK
yesyesyesyesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

219,00 € (Excl. VAT)

260,61 € (Incl. VAT)

91 In DE Warehouse
306 In Global Warehouse