FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about VOA-B-FS.
This picture is about VOA-B-FS.
This picture is about VOA-B-FS.
This picture is about VOA-B-FS.
This picture is about VOA-B-FS.
This picture is about VOA-B-FS.
This picture is about VOA-B-FS.
This picture is about VOA-B-FS.
This picture is about VOA-B-FS.
This picture is about VOA-B-FS.
This picture is about VOA-B-FS.
This picture is about VOA-B-FS.
This picture is about VOA-B-FS.
This picture is about VOA-B-FS.

Customized Variable Fiber Optic VOA In-Line Attenuator, SM/MM, 0~60dB

#13554
#13554

1310-1550nm(SM)/850-1300nm(MM) 0-60dB

118,00 € (Excl. VAT)
FS P/N: VOA-B-FS
140,42 € (Incl. VAT)
FS P/N: VOA-B-FS
1.1K Sold
6 Reviews
13 Questions
Transfer Mode:
Singlemode 9/125 μm
Fiber Length 1:
0.3m
Fiber Length 2:
0.3m
Connector 1:
LC/UPC
Connector 2:
LC/UPC
Available for back order, Get It By May 22, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Customized Variable Fiber Optic VOA In-Line Attenuator 0-60dB

As optical passive devices, FS attenuators are mainly used in fiber optic to debug optical power performance & optical instrument calibration correction & fiber signal attenuation to ensure the optical power in a stable and desired level in the link without any changes on its original transmission wave.

Specifications
Fiber Connector
LC/SC/FC/ST
Ferrule Type
Zirconia Ceramic
Cable Diameter
3.0mm
Transfer Mode
Singlemode/Multimode
Attenuation
0~60dB
Operating Wavelength(nm)
1310~1550(SM)/850~1300(MM)
Attenuation Accuracy
±0.8dB
Minimum Insertion Loss
<2.5dB
Polarization Dependent Loss
≤0.2dB
Max Optical Input Power
200mW
Humidity
95%RH
Cable Jacket
PVC
Storage Temperature Range
-40 to 85°C (-40 to 185°F)
Operating Temperature Range
-40 to 80°C (-40 to 176°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Variable Customized In-Line Fiber Optic Attenuator

The Optic attenuator has a low insertion loss, low PDL, wide attenuation range from 0dB to 60dB, high stability and high reliability.

In-Line Structure

The product has high transmission speed and low insertion loss with the great structure.

Collimator-Based Easily Variable Attenuation

The product gives accurate attenuation of connected devices within a wide range.

Environmental Protection PVC materials

The access port with a dust-proof cap, prevents the communication quality to be affected.

Attenuator Application

The attenuator is applied to adjust power level of signal in the optical communication at the output of light sources, E/O converters and for the linear or dynamic range of power meter.

Specifications

Customized Variable Fiber Optic VOA In-Line Attenuator 0-60dB

As optical passive devices, FS attenuators are mainly used in fiber optic to debug optical power performance & optical instrument calibration correction & fiber signal attenuation to ensure the optical power in a stable and desired level in the link without any changes on its original transmission wave.

Specifications
Fiber Connector
LC/SC/FC/ST
Ferrule Type
Zirconia Ceramic
Cable Diameter
3.0mm
Transfer Mode
Singlemode/Multimode
Attenuation
0~60dB
Operating Wavelength(nm)
1310~1550(SM)/850~1300(MM)
Attenuation Accuracy
±0.8dB
Minimum Insertion Loss
<2.5dB
Polarization Dependent Loss
≤0.2dB
Max Optical Input Power
200mW
Humidity
95%RH
Cable Jacket
PVC
Storage Temperature Range
-40 to 85°C (-40 to 185°F)
Operating Temperature Range
-40 to 80°C (-40 to 176°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Variable Customized In-Line Fiber Optic Attenuator

The Optic attenuator has a low insertion loss, low PDL, wide attenuation range from 0dB to 60dB, high stability and high reliability.

In-Line Structure

The product has high transmission speed and low insertion loss with the great structure.

Collimator-Based Easily Variable Attenuation

The product gives accurate attenuation of connected devices within a wide range.

Environmental Protection PVC materials

The access port with a dust-proof cap, prevents the communication quality to be affected.

Attenuator Application

The attenuator is applied to adjust power level of signal in the optical communication at the output of light sources, E/O converters and for the linear or dynamic range of power meter.

Questions & Answers

Customer Reviews

Resources

118,00 € (Excl. VAT)

140,42 € (Incl. VAT)

Available for back order